M12.FSK.1004 - CDAS, OFAS and FBP Service Kits | Türkiye

CDAS, OFAS and FBP Service Kits | #M12.FSK.1004

M12.FSK.1004

CDAS, OFAS and FBP Service Kits | #M12.FSK.1004

12 and 60 month service kits for CDAS, OFAS and FBP compressed air drying systems.


Teknik Özellikler

  • Model Numarası: CDAS HL 070 - 080
  • Kit Tipi: 12 Month Service (-70 pdp)
  • İçeriği: - AO grade filter elemens (x2)
    - AA grade filter elements (x2)
    - Filter Drains (x3)
    - Silencer element (x1)
    - Dewpoint hygrometer transmitter (x1)
    - Outlet check ball (x1)
    - Fixed orifice for hygrometer housing (x1)
    - Horseshoe spacer (x1)
    - O-rings (x4)
Safety Warning

Öğe Bilgileri

Carrying out a simple but effective set of preventative maintenance instructions on a compressed air dryer, ensures the continued performance of the unit. Also guaranteeing downstream air continues to meet the required quality level.

It is recommended that CDAS, OFAS and FBP compressed air drying systems undergo a regular service every 12 months. This service involves replacement of the inlet / outlet filter elements, exhaust silencer and float drains, as well as replacement and calibration of the dewpoint sensor. For OFAS and FBP models the carbon cartridges are also replaced.

An extended 'full' service is recommended at 60 months, where in addition to the actions carried out during the 12 month service the desiccant cartridges are replaced, along with the dryer's inlet / exhaust / control valves and outlet check valve. For the 60 month service both 12 and 60 month service kits are required.

Kit Contents (12 months)
• AO/AA Filter elements - quantity dependant on model
• Filter float drains - quantity dependant on model
• Carbon cartridge (OFAS/FBP)
• Exhaust silencer element
• Dewpoint sensor (not ATEX models)

Kit Contents (60 months)
• Desiccant cartridges
• Inlet and exhaust valves
• Control valves
• Outlet check valve

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Devamını Oku Daha Az Göster

CAD Çizimleri + Doyalar

CAD dosyası yok

OK

x

İlişkili Belgeler

×

Adet:
Teklif iste

Öğe, teklif sepetinize başarılı bir şekilde eklendi TEKLİF SEPETİNE GİT

x

OK

x

Distribütör Bul

Nereden Alabilirim?

Yerel İletişim

Parker Hareket ve Kontrol Sistemleri Tic. Ltd. Şti.

Kısıklı Mahallesi Hanımseti Sokak No:55

Üsküdar

İstanbul

Türkiye

34692

Telefon

+90 216 499 70 81

Parker hesabınızı hemen bugün edinin.

Alışveriş tercihlerinizden uygulama erişimine kadar Parker ile ilgili yaptığınız her şeyi yönetmek için bir hesap oluşturun.

688368
A22066