Perfluoroelastomer 75 Durometer O-Ring, Excellent Compression Set Resistance , White (FF380-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Perfluoroelastomer 75 Durometer O-Ring, Excellent Compression Set Resistance , White (FF380-75) Perfluoroelastomer 75 Durometer O-Ring, Excellent Compression Set Resistance , White (FF380-75)

Perfluoroelastomer 75 Durometer O-Ring, Excellent Compression Set Resistance , White (FF380-75)

Parker's Perfluoroelastomer (Ultra® FFKM) O-rings offer the broadest chemical resistance, for the harshest sealing environments.

Technical Specifications

  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Trade Name: FF380
  • Maximum Operating Temperature: 608 °F
  • Minimum Operating Temperature: 5 °F
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: White
  • For Fluid Type: Ultra Broad Range
  • Thermal Application Type: Extremely High Temperature (> 400°F)
  • Specifications Met: None
  • Inside Diameter: 0.029 to 25.940 inch
  • Cross Section Width: 0.040 to 0.275 inch
  • Durometer: 75 Shore A

Full Product Description

Parker compound FF380-75 is a white, high temperature, ultra-high purity perfluorinated elastomer. FF380-75 seals resist compression set and offer temperature resistance up to 608°F.



Chemical Resistance:



• Aliphatic hydrocarbons (propane, butane, natural gas)

• Aromatic hydrocarbons (benzene, toluene)

• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)

• Polar solvents (acetone, methylethylketone, dioxane)

• Inorganic and organic acids, bases (under appropriate temperatures)

• Water and steam (under appropriate temperatures)

• Wet/dry chlorine

• High vacuum – low permeability



Not Recommended for:



• Fluorinated refrigerants (R11, R12, R13, R113, R114)

• Heat transfer fluids (Fomblin, Novec, ect)

• Uranium hexafluoride

• Molten metals

• Gaseous and alkali metals



*Custom sizes are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687912
687519