Push-Lok EPDM-P Hose 150 PSI – 807 Hose | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok EPDM-P Hose 150 PSI – 807 Hose

Push-Lok EPDM-P Hose 150 PSI – 807 Hose

Parker's 807 hose has a working pressure of 150 PSI and is the newest addition to our Push-Lok hose family. Featuring a peroxide cured EPDM tube, it is ideal for use in thermal management systems.

Technical Specifications

  • Application: Thermal management systems
  • Hose I.D. (size): -4, -6, -8, -10, -12, -16
  • Media: air (including dry air), water (including PCW), coolant solutions
  • Cover Color: Black, Blue, Red
  • Cover Material: Synthetic rubber
  • Hose Cover Type: Smooth
  • Hose Inner Tube Material: Black EPDM Peroxide cured
  • Hose Reinforcement Material: One fiber braid
  • Hose Inside Diameter: 1/4 thru 1 inch, 6.4 thru 25.4 mm
  • Hose Outside Diameter: 0.50 to 1.28 inch, 12.1 to 32.6 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: Up to 150 psi, Up to 10 bar, Up to 1.03 MPa
  • Minimum Bend Radius: 1, 1.2, 6 inch, 25.4, 30, 152.4 mm
  • Specifications Met: UL94 V-0 Flame Resistance Rating
  • Compatible Fitting: 82 Series Fittings
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 15 inch-Hg, 381 mm-Hg
  • Weight: 0.08 to 0.31 lb/ft, 0.12 to 0.46 kg/m

Full Product Description

Parker’s 807 Push-Lok EPDM-P Hose is the newest addition to our Push-Lok family and is a low-pressure, peroxide-cured EPDM, synthetic rubber hose. Ideal for use within thermal management systems. Expertly designed, it facilitates the transfer of air (including dry air), water (including PCW), and coolant solutions for various types of equipment including electronics. The specially formulated EPDM tube is designed for enhanced fluid purity of industrial coolants and complexity with hot air, phosphate ester, and processing coolant water (PCW).



Features/Benefits:
• Peroxide cured EPDM tube for fluid purity
• Designed for flexibility and ease of routing
• UL94 V-0 flame resistance rated cover offered in black
• 150 psi working pressure with 4:1 safety factor

Related Documents

×

687912
687583