040129-01 - Automatic Expansion Valves- Parker A Series | United Arab Emirates & Middle East

Automatic Expansion Valves- Parker A Series | #040129-01

Click to View CAD Model
040129-01

Automatic Expansion Valves- Parker A Series | #040129-01

A3 18 OUTPSI F3X4 PX2


Technical Specifications

  • Valve Option: N/A
  • Inlet Connection: 3/8" SAE
  • Outlet Connection: 1/2" SAE
  • Orifice: B
  • Type: A3
  • Refrigerant Type: R-134A, R-22, R-404A
  • Strainer Type: Without Strainer
  • Pressure Adjustment Control Type: 0-90 psi Adjustment Range
Safety Warning

Item Information

The Parker A Series automatic expansion valves (AXV) regulate downstream pressure in a refrigeration system. They all feature a 0-90 psig adjustment range.

Markets:

• Air Conditioning
• Refrigeration – Food Retail
• Transportation
• Industrial – Food Storage units

Features and Benefits:

• 0-90 psig adjustment range
• Bypass bleeds available
• Construction: Brass, copper, and stainless steel
• Maximum operating pressure of 500 psig high side, 225 psig low side

Applications:

• Ice Cream/Slush Machines (A1, A2, A3, A4, AS, A7, AT)
• Hot Gas Bypass (A1, A2, A3, A4, AS, A7, AT)
• Freeze Protection (A1, A2, A3, A4, AS, A7, AT)
• Refrigerant Reclaim (A1, A2, A3, A4, AS, A7, AT)
• PTAC/PTHP (AT, A7)
• High Cycle (AT, A7)
• Ice Machines (A1, A2, A3, A4, AS)

Read More Show Less

CAD Drawings + Files


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
687382