2246F-12V70 - FEP High pressure hose - 2246F | United Arab Emirates & Middle East

FEP High pressure hose - 2246F | #2246F-12V70

FEP High pressure hose - 2246F | #2246F-12V70

Parker 2246F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 41.5 MPa.


Technical Specifications

  • Hose I.D. (mm): 19.4
  • Brand: Parker
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: NX Series
  • Inside Diameter: 3/4 inch, 19.4 mm
  • Hose Reinforcement Material: 2 Spirals and 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 1.063 inch, 27 mm
  • Division: Polymer Hose Division Europe
  • Industry: Automotive, General Industrial, Off-road Machinery
  • Application: Hotmelt Applications, Applications with Additional Heating Elements
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, PTFE Hose, Transfer Hose
  • Product Style: FEP High Pressure Hose
  • Maximum Operating Pressure: 3840 psi, 26.5 MPa, 265 bar
  • Minimum Bend Radius: 205 mm, 8.071 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Minimum Operating Temperature: -58 °F, -50 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: n/a
  • Hose Inner Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Weight: 0.92 kg/m, 0.62 lb/ft
Safety Warning

Item Information

Parker 2246F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial
• Mobile

Feature/Benefits:
• Without hose cover
• Suitable for temperatures up to 150 °C
• Inert to virtually all hydraulic and chemical fluids

Applications:
• Suitable for applications with additional heating elements
• Hotmelt applications in the automotive industry
• Working pressures up to 41.5 MPa (6.015 psi)

Construction:
• Core Tube: Fluoroethylenepropylene
• Pressure reinforcement: Two spiral layers and one braided layer of high tensile steel wire
• Temperature range: -50°C up to +150°C

Notes:
• Not recommended for applications where extreme pulsations are encountered.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
687513