2971988 - MICROGUARD HC - High Capacity HEPA Filters | United Arab Emirates & Middle East

MICROGUARD HC - High Capacity HEPA Filters | #2971988

2971988

MICROGUARD HC - High Capacity HEPA Filters | #2971988

MICROGUARD® HC filters feature a micro-glass media and construction for higher air flow applications. Designed to trap contaminants from an air stream to produce a safe environment and prevent cross-contamination of manufacturing processes.


Technical Specifications

  • Air Filter Frame/Header Type: Metal C-Style Box
  • Micron Rating: 99.97% on 0.3 Micron Particulate (Overall)
  • Nominal Size: 24 x 12 x 11-1/2 (HxWxD)
  • Gasket Material: 1/4" (D) x 3/4" (W) Urethane Gasket, Air Leaving Side
  • Brand: Parker
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: High Efficiency Particulate Air Filters
  • Product Style: HEPA Frame System
  • For Fluid Type: Air
  • Model Number: H2412B00-0AG00000F
  • Actual Height: 24 inch
  • Actual Width: 12 inch
  • Actual Depth: 11.5 inch
  • Weight: 38 lb
  • Materials of Construction: 16 Gauge Galvanized Steel
  • Seal Type: Urethane Sealant
  • Pleat Separator Type: Corrugated Aluminum Separators
  • Filter Material: Microglass with Acrylic Binder
  • Filter Area: 133 ft2
  • Filter Efficiency Rating: HEPA
  • Flow Rate: 1000 CFM
  • Initial Resistance: 1.35 in wg
  • Rated Air Velocity: 500 ft/min
  • Maximum Operating Temperature: 180 °F
  • Package Quantity: 1
  • Test Method: Individually Tested per IEST-RP-CC001
  • Specifications Met: Classified per UL Standard 900 for Flammability
Safety Warning

Item Information

The Parker MICROGUARD® HC product line is comprised of high capacity filters offered in a wide range of sizes.
Designed for use in higher air flow applications up to 500 FPM, deliver HEPA filtration efficiency at 99.97%, 99.99%, and 99.999% on 0.3 micron

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
682632