VSO Miniature Proportional Valve | #910-000042-039


LOADING IMAGES
910-000042-039
Click to View CAD Model

VSO Miniature Proportional Valve | #910-000042-039

Thermally compensated 2-way normally closed (NC) proportional valve designed to maintain accurate and repeatable flow over a wide range of media. Ideal for medical and analytical applications that require precision control and flow up to 56 slpm.


Technical Specifications

  • Body Style: 1/8" Barbs
  • Pneumatic Connection: Square Body(Manifold and Barb)
  • Body/Elastomer Materials: Brass/FKM
  • Maximum Operating Pressure/Orifice Size: 150 psid/.010"
  • Maximum Operating Voltage: 20 VDC
  • Electrical Connection: 18" Wire Leads
  • Body Material: 360 HO2 Brass, 300 Series SS or Nickel-Plated Brass (Series 25 only)
  • Flow Rate: up to 5.5 SLPM
  • Maximum Flow Rate: 5.5 SLPM
  • Vacuum to Pressure Range: 0 to 27 inch-Hg, 0 to 686 mm-Hg
  • Maximum Operating Pressure: 150 psi, 10.34 bar
  • Orifice Size: 0.010 inch, 0.25 mm
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Operating Temperature: 41 °F, 5 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 100 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.0 W
  • Input Voltage: 20 VDC
  • Electrical Connection: 18" Wire Leads
  • Seal Material: FKM
  • Thermal Compensation: Thermally Compensated
  • Length: 1.79 inch, 45.3 mm
  • Width: 0.63 inch, 15.9 mm
  • Height: 0.67 inch, 17 mm
  • Weight: 2.2 oz, 63 g
  • Leak Rate: < 0.016 cm3/min of Helium @ 150 Psi
  • Mounting Type: Mounting Screw
  • Connection Type: Barb
  • Connection Size: 1/8 inch Barb for I.D. Tubing
  • For Fluid Type: Gases
  • Industry Application: Ventilators, Insufflators, Anesthesia Delivery & Monitors, Pressure & Flow Control, Mass Flow Control
  • Configuration: n/a
Safety Warning

Item Information

The Parker VSO® miniature proportional valve provides enhanced flow control for applications where precise control flow control is required up to 56 slpm. The VSO® valve provides precise flow control of gas in proportion to input current. The valve can be controlled with either DC current or pulse width modulation along with closed loop feedback to deliver optimal system performance. Together with its ability to provide precise control over varying temperatures and media types, the VSO® miniature proportional valve is ideally suited for manufacturers of medical and analytical equipment. 

Markets
Analytical Chemistry
Anesthesia
Patient Monitoring
Respiratory

Features/Benefits
Enables precise flow control for improved instrument accuracy
Thermally compensated to maintain precise flow over a wide range of media
Computer automated calibration and serialization for performance traceability
Cleaned for Oxygen and Analytical Service use
Proven performance tested to 100 million life cycles
Reach, RoHS, ISO 15001, IP65, and CE compliant

Typical Applications
Gas Chromatography
Mass Spectrometry
Ventilators
0₂ Concentrators / Conservers
Anesthesia Delivery and Monitors
Pressure & Flow Control
Mass Flow Control
Insufflator

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
687821