AK13 - Polymer Blowguns and Nozzles | United Arab Emirates & Middle East

Polymer Blowguns and Nozzles | #AK13

AK13

Polymer Blowguns and Nozzles | #AK13

BLOW GUN WITH ADAPTOR G1/4


Technical Specifications

  • Shape: Standard Blowguns
  • Connection Size: G1/4
  • Connection Type: BSPP
  • Color: Blue
  • Blade Material: Technical Polymer
  • Product Type: Blowguns with angled nozzle
  • Weight: 0.76 kg, 1.68 lb
  • Application: In Plant Pneumatic, Compressed Air, Industrial Gas, Inert Gas
  • Division: Low Pressure Connectors Europe Division
  • Maximum Operating Temperature: 50 °C, 122 °F
  • Connection Size: G1/4
  • Connection Type: BSPP
  • Body Material: Technical Polymer
  • For Fluid Type: Compressed air, Other fluids: contact us
  • Industry: General Industrial
  • Minimum Operating Temperature: 32 °F, -15 °C
  • Maximum Operating Pressure: 10 bar
  • Shape: Standard Blowguns
  • Product Type: Blowguns with angled nozzle
  • Technology: Fluid & Gas Handling, Pneumatics
  • O-Ring Material: NBR
  • Quantity per Box: 10
  • Specifications Met: Compliance for all blowguns: DI: 97/23/EC (PED), DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH) -- Explanations on regulations for specific blowguns: • DI: 1910.242 (b) [OSHA] The static pressure must be less than 30 psi in case the nozzle becomes blocked. • DI: 1910.95 (b) [OSHA] When employees are subjected to sound exceeding those listed in Table G-16, feasible administrative or engineering controls shall be utilized. If such controls fail to reduce sound levels within the levels of Table G-16, personal protective equipment shall be provided and used to reduce sound levels within the levels of the table. • DI: 2003/10/EC Regulation relating to noise exposure. The regulations require not to exceed a noise exposure limit value set at 87 dB(A) for 8 hours, this limit value having to take into account the acoustic protection provided by individual protectors against noise. Compliance of design: All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224/13 225/13 226.
Safety Warning

Item Information

The Parker Legris polymer blowgun offers ease of use, energy saving, adaptability and efficiency. These blowguns comply with international regulations for health, safety and noise levels.


Features/Benefits:


- Quality & Performance


• Comply with international standards for noise and pressure regulation

• Powerful flow with progressive control

• Rotating nozzle for directional jet

• Durable, shock-resistant materials

• 100% leak and flow-tested in production

• Date coding to guarantee quality and traceability


- Safety & Sustainable Development


• 40% energy consumption reduction with Energy-Saving model

• Complete user safety with the Safety model

• Wide selection of nozzles which comply with noise and pressure level regulations


- Ergonomics & Versatility


• Comfortable to use

• Lightweight and easy to use

• Wide range of models and nozzles for optimum blowing power and flow rate

• Lower or upper connection


Markets:


• Factory Automation

• Miscellaneous Manufacturing

• Packaging

• Vehicle Assembly Facilities


Applications:


• Manufacturing Workshops

• Cleaning

• Cooling

• Blowing

• Mixing

• Ejection


Technologies:


• Energy saving

• Industrial blowguns

• Air nozzle

• Air blow gun

• Pressure nozzle

• Rotating nozzle

• Coanda nozzle

• Straight nozzle


Technical Characteristics:


• Fluids: Compressed air, Other fluids: contact us

• Materials: nickel-plated brass, silicone free

• Pressure: 0 to 10 bar

• Temperature:

Air: -15°C to +50°C

Dry air: -20°C to +80°C


Regulations:


Compliance for all blowguns:

• DI: 97/23/EC (PED)

• DI: 2002/95/EC (RoHS),2011/65/EC

• DI: 1907/2006 (REACH)

Protection of design

All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224 / 13 225 / 13 226.

Compliance for specific blowguns:

• DI: 1910.242 (b) [OSHA]

The static pressure must be less than 30 psi in case the nozzle becomes blocked.

• DI: 1910.95 (b) [OSHA]

The noise level must be less than 90 dBA over 8 hours' exposure.

• DI: 2003/10/EC

Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87 dBA.




Design compliance:

All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224/13 225/13 226


Product Types:


• Standard Blowgun, Lower Connection with Short Angled Nozzle, Female BSPP Thread

• Safety Blowgun, Lower Connection, Female BSPP Thread

• Energy-Saving Blowgun, Lower Connection with Interchangeable Nozzle, Female BSPP Thread

• Progressive Control Blowgun, Lower/Upper Connection with Interchangeable Nozzle, Female BSPP Thread

• Progressive Control Blowgun, Lower/Upper Connection with Standard Nozzle, Female BSPP Thread

• Safety Progressive Control Blowgun, Lower/Upper Connection with Short Angled Nozzle, Female BSPP

• Standard Nozzle

• Safety Nozzle

• Straight Nozzle (Long)

• Safety Straight Nozzle (Short)

• Angled Nozzle (Long)

• Safety Angled Nozzle (Short)

• Angled Nozzle (Short)

• Nozzle with LF 3000® Push-In Connection

• Air Screen Safety Nozzle

• COANDA Nozzle

• Safety Booster Nozzle

• Safety Booster Nozzle with Air Screen

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
A43098