altair O&G Pocket Filter - OSE | United Arab Emirates & Middle East

altair O&G Pocket Filter - OSE | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

altair O&G Pocket Filter - OSE

altair O&G Pocket Filter - OSE

The altair OSE filter is designed offshore environments. The altair OSE is M5-rated (EN779) filter is designed to suit all types of operating conditions.

Technical Specifications

  • Brand: Altair
  • Division: Gas Turbine Filtration Division
  • Industry: Oil & Gas
  • Application: Offshore
  • Technology: Filtration
  • Product Type: Filter Bag & Panel
  • Product Style: Bag Coalescer
  • Media: 100% Synthetic
  • Flow Rate: 7650 m3/hour, 4500 CFM
  • Filter Efficiency Rating: M5
  • Materials of Construction: Polyurethane
  • Operating Temperature: -31.7 to 75 °C, -25 to 167 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: 592 mm
  • Width: 595 mm
  • Depth: 620 mm
  • Weight: 3.2 kg, 7 lb
Safety Warning

Full Product Description

The altair OSE Pocket Filter is used as either a pre-filter or an intermediate filter and offers extremely low pressure loss to help enhance turbine power output. Its excellent dust-holding capacity supports longer intervals between filter change-outs and helps reduce filtration costs.
Features/Benefits:
• Low pressure loss, even in wet and humid conditions, helps enhance turbine output
• Quick filter change-out reduces manpower requirement
• Durable – long filter life supports substantially reduced filtration costs
• Proven dust-holding capacity provides extended filter service life

Applications:

Pre-filter, multi-stage static filtration system
Products
OSE/006187F

A54675
B43098