Chemlok AP-131 - Chemlok® AP-131 Primer | United Arab Emirates & Middle East

Chemlok® AP-131 Primer | #Chemlok AP-131

Chemlok AP-131

Chemlok® AP-131 Primer | #Chemlok AP-131

Chemlok® AP-131 primer is a one-coat primer used to promote adhesion to a variety of substrates including architectural and automotive glass, steel, brass, silver and gold.


Technical Specifications

  • Trade Name: Chemlok AP-131 Primer
  • Color: Colorless to Slightly Yellow Liquid
  • Kinematic Viscosity: 0 to 5 cSt @ 77°F (25°C)
  • Density: 844.8 to 874.7 kg/m3, 7.05 to 7.3 lb/gal
  • Percent Solids by Weight: 4.8 to 6.2
  • Flash Point: 2.8 °C, 37 °F
  • Solvent: Toluene, Methanol, Ethanol
Safety Warning

Item Information

Chemlok® AP-131 primer is a one-coat primer used to promote adhesion to a variety of substrates including architectural and automotive glass, steel, brass, silver and gold.

Features and Benefits:
• Versatile – provides a wide range of product applications by functioning as a primer to a variety of substrates.
• Easy to Apply – applies easily by brush, spray or dip methods.
• Convenient – requires only a single coat for most applications, reducing labor, solvent usage, inventory and shipping costs.

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient in a dry, well ventilated area at 21-27°C (70-80°F) in original, unopened container.

After opening, protect primer from moisture contamination. If using a 55-gallon drum, install a desiccant cartridge to dry the air drawn into the drum when drawing off product.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
1A0MGT