Covers for 2-Way Slip-In Cartridge Valve - Series C*F / C*G | Product Series

Filter by

    No filters selected

Cover

Port Connection

Pressure Control Range

Adjustment Type

Orifice 1 Size

Orifice 2 Size

Orifice 3 Size

Orifice 4 Size

Seal Material

Marking

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Covers for 2-Way Slip-In Cartridge Valve - Series C*F / C*G

Covers for 2-Way Slip-In Cartridge Valve - Series C*F / C*G

Universally applicable for compact manifold block installation, Parker's cover with pressure relief valve series C*F and cover with pressure relief valve and pilot system mounting series C*G are available in many different variations.

Technical Specifications

  • Mounting Type: Slip-in cartridge
  • Actuation Type: Hydraulically
  • Product Series: Seat valve
  • Weight: 1.4, 2.2, 2.9
  • Maximum Flow Rate: N/A L/min
  • Maximum Operating Pressure: 350 (depending on pilot valve) bar
  • Maximum Operating Temperature: 60.0 °C
  • Minimum Operating Temperature: -20 °C
  • Configuration: Cover with mounting pattern for pilot valve assembly
  • Flow Rate: 230 to 900 L/min ( depending on combined cartridge poppet)
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Function: N/A
  • Operation Type: N/A
  • Body Material: Cust Iron
  • Seal Material: NBR, FPM
  • Pressure Control Range: 75 to 350 bar
Safety Warning

Full Product Description

The covers with pressure relief valve series C*F and covers with pressure relief valve and pilot system mounting series C*G are universally applicable and offer good preconditions for a reliable operation.

2-way slip-in cartridge valves are hydraulically controlled seat valves that are designed for compact block installation. Slip-in cartridge, cover and pilot system are components of Parker's modular DIN cartridge system which permits single and combined functions.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Comprehensive range - allows maximum flexibility for single and combined functions
• Pressure range from 75 to 350 bar - enables fine adjustment
• 3 different sizes from NG16 to NG32
• Short delivery time - no warehousing necessary
• Optionally with acorn nut with lead seal

Applications:
• Suitable for general hydraulic applications
• General presses
• Die cast
• Injection molding

Related Documents

×
Products Cover Port Connection Pressure Control Range Adjustment Type Orifice 1 Size Orifice 2 Size Orifice 3 Size Orifice 4 Size Seal Material Marking
C025F35S100999N With pressure relief valve NG25 350 Hand knob 1.0 mm 0.9 mm Open na NBR Standard
C025F35S120899N With pressure relief valve NG25 350 Hand knob 1.2 mm 0.8 mm Open na NBR Standard
C025F35S990099N With pressure relief valve NG25 350 Hand knob Open Plug Open na NBR Standard
C025G07S12990099V With pressure relief valve and pilot system mounting NG25 75 Hand knob 1.2 mm Open Plug Open FPM Standard
C025G10S99999999N With pressure relief valve and pilot system mounting NG25 105 Hand knob Open Open Open Open NBR Standard
C025G17S10991299N With pressure relief valve and pilot system mounting NG25 175 Hand knob 1.0 mm Open 1.2 mm Open NBR Standard
C025G21S10991099N With pressure relief valve and pilot system mounting NG25 210 Hand knob 1.0 mm Open 1.0 mm Open NBR Standard
C025G21S12991099N With pressure relief valve and pilot system mounting NG25 210 Hand knob 1.2 mm Open 1.0 mm Open NBR Standard
C025G35A10100899N With pressure relief valve and pilot system mounting NG25 350 Acorn nut with lead seal 1.0 mm 1.0 mm 0.8 mm Open NBR Standard
C025G35S11991199N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.1 mm Open 1.1 mm Open NBR Standard
C032F07S999999N With pressure relief valve NG32 75 Hand knob Open Open Open na NBR Standard
C032F10A149917N With pressure relief valve NG32 105 Acorn nut with lead seal 1.4 mm Open 1.6 mm na NBR Standard
C032F10S999999N With pressure relief valve NG32 105 Hand knob Open Open Open na NBR Standard
C032F25S121099N With pressure relief valve NG32 250 Hand knob 1.2 mm 1.0 mm Open na NBR Standard
C016F10S109999N With pressure relief valve NG16 105 Hand knob 1.0 mm Open Open na NBR Standard
C016F17S109999N With pressure relief valve NG16 175 Hand knob 1.0 mm Open Open na NBR Standard
C016F21S109999N With pressure relief valve NG16 210 Hand knob 1.0 mm Open Open na NBR Standard
C016F25S109999N With pressure relief valve NG16 250 Hand knob 1.0 mm Open Open na NBR Standard
C016G17S10990012N With pressure relief valve and pilot system mounting NG16 175 Hand knob 1.0 mm Open Plug 1.2 mm NBR Standard
C016G21S09992099N With pressure relief valve and pilot system mounting NG16 210 Hand knob 0.9 mm Open 2.0 mm Open NBR Standard
C016G35A09999999V With pressure relief valve and pilot system mounting NG16 350 Acorn nut with lead seal 0.9 mm Open Open Open FPM Standard
C016G35S99990999N With pressure relief valve and pilot system mounting NG16 350 Hand knob Open Open 0.9 mm Open NBR Standard
C025F07S121099N With pressure relief valve NG25 75 Hand knob 1.2 mm 1.0 mm Open na NBR Standard
C032F35A141299N With pressure relief valve NG32 350 Acorn nut with lead seal 1.4 mm 1.2 mm Open na NBR Standard
C032G17S10991299N With pressure relief valve and pilot system mounting NG32 175 Hand knob 1.0 mm Open 1.2 mm Open NBR Standard
C032G21S10991099N With pressure relief valve and pilot system mounting NG32 210 Hand knob 1.0 mm Open 1.0 mm Open NBR Standard
C032G21S99990099N With pressure relief valve and pilot system mounting NG32 210 Hand knob Open Open Plug Open NBR Standard
C032G35S14991415V With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.4 mm Open 1.4 mm 1.5 mm FPM Standard
C016F10S999999N With pressure relief valve NG16 105 Hand knob Open Open Open na NBR Standard
C016F17L999999N With pressure relief valve NG16 175 Cylinder lock Open Open Open na NBR Standard
C016F17S100899N With pressure relief valve NG16 175 Hand knob 1.0 mm 0.8 mm Open na NBR Standard
C016F25S100899N With pressure relief valve NG16 250 Hand knob 1.0 mm 0.8 mm Open na NBR Standard
C016F35A100899N With pressure relief valve NG16 350 Acorn nut with lead seal 1.0 mm 0.8 mm Open na NBR Standard
C016F35S109999N With pressure relief valve NG16 350 Hand knob 1.0 mm Open Open na NBR Standard
C016G21A11990013N With pressure relief valve and pilot system mounting NG16 210 Acorn nut with lead seal 1.1 mm Open Plug 1.3 mm NBR Standard
C016G25S10990899N With pressure relief valve and pilot system mounting NG16 250 Hand knob 1.0 mm Open 0.8 mm Open NBR Standard
C016G25S13000015N With pressure relief valve and pilot system mounting NG16 250 Hand knob 1.3 mm Plug Plug 1.5 mm NBR Standard
C016G35A09999999N With pressure relief valve and pilot system mounting NG16 350 Acorn nut with lead seal 0.9 mm Open Open Open NBR Standard
C016G35A10999912N With pressure relief valve and pilot system mounting NG16 350 Acorn nut with lead seal 1.0 mm Open Open 1.2 mm NBR Standard
C016G35A14991399N With pressure relief valve and pilot system mounting NG16 350 Acorn nut with lead seal 1.4 mm Open 1.3 mm Open NBR Standard
C016G35S09990099N With pressure relief valve and pilot system mounting NG16 350 Hand knob 0.9 mm Open Plug Open NBR Standard
C016G35S10990899N With pressure relief valve and pilot system mounting NG16 350 Hand knob 1.0 mm Open 0.8 mm Open NBR Standard
C025F17S101299N With pressure relief valve NG25 175 Hand knob 1.0 mm 1.2 mm Open na NBR Standard
C025F25S999999N With pressure relief valve NG25 250 Hand knob Open Open Open na NBR Standard
C025F35A091199N With pressure relief valve NG25 350 Acorn nut with lead seal 0.9 mm 1.1 mm Open na NBR Standard
C025G07A99999999N With pressure relief valve and pilot system mounting NG25 75 Acorn nut with lead seal Open Open Open Open NBR Standard
C025G17A11990013N With pressure relief valve and pilot system mounting NG25 175 Acorn nut with lead seal 1.1 mm Open Plug 1.3 mm NBR Standard
C025G17S11991499N With pressure relief valve and pilot system mounting NG25 175 Hand knob 1.1 mm Open 1.4 mm Open NBR Standard
C025G17S99999999N With pressure relief valve and pilot system mounting NG25 175 Hand knob Open Open Open Open NBR Standard
C025G21S99120899N With pressure relief valve and pilot system mounting NG25 210 Hand knob Open 1.2 mm 0.8 mm Open NBR Standard
C025G25S09990099N With pressure relief valve and pilot system mounting NG25 250 Hand knob 0.9 mm Open Plug Open NBR Standard
C025G25S11991499N With pressure relief valve and pilot system mounting NG25 250 Hand knob 1.1 mm Open 1.4 mm Open NBR Standard
C025G25S12991099N With pressure relief valve and pilot system mounting NG25 250 Hand knob 1.2 mm Open 1.0 mm Open NBR Standard
C025G35A09999999N With pressure relief valve and pilot system mounting NG25 350 Acorn nut with lead seal 0.9 mm Open Open Open NBR Standard
C025G35A10990899N With pressure relief valve and pilot system mounting NG25 350 Acorn nut with lead seal 1.0 mm Open 0.8 mm Open NBR Standard
C025G35A11991099N With pressure relief valve and pilot system mounting NG25 350 Acorn nut with lead seal 1.1 mm Open 1.0 mm Open NBR Standard
C025G35A12990899N With pressure relief valve and pilot system mounting NG25 350 Acorn nut with lead seal 1.2 mm Open 0.8 mm Open NBR Standard
C025G35A14990015N With pressure relief valve and pilot system mounting NG25 350 Acorn nut with lead seal 1.4 mm Open Plug 1.5 mm NBR Standard
C025G35S09990099N With pressure relief valve and pilot system mounting NG25 350 Hand knob 0.9 mm Open Plug Open NBR Standard
C032F17S101299N With pressure relief valve NG32 175 Hand knob 1.0 mm 1.2 mm Open na NBR Standard
C032F25S101299N With pressure relief valve NG32 250 Hand knob 1.0 mm 1.2 mm Open na NBR Standard
C032F25S141299N With pressure relief valve NG32 250 Hand knob 1.4 mm 1.2 mm Open na NBR Standard
C032F35S141299N With pressure relief valve NG32 350 Hand knob 1.4 mm 1.2 mm Open na NBR Standard
C032G07A99109999N With pressure relief valve and pilot system mounting NG32 75 Acorn nut with lead seal Open 1.0 mm Open Open NBR Standard
C032G10S14999915N With pressure relief valve and pilot system mounting NG32 105 Hand knob 1.4 mm Open Open 1.5 mm NBR Standard
C032G17S10990012N With pressure relief valve and pilot system mounting NG32 175 Hand knob 1.0 mm Open Plug 1.2 mm NBR Standard
C032G25S14991299N With pressure relief valve and pilot system mounting NG32 250 Hand knob 1.4 mm Open 1.2 mm Open NBR Standard
C032G25S20992599N With pressure relief valve and pilot system mounting NG32 250 Hand knob 2.0 mm Open 2.5 mm Open NBR Standard
C032G35A09990099N With pressure relief valve and pilot system mounting NG32 350 Acorn nut with lead seal 0.9 mm Open Plug Open NBR Standard
C032G35A10990899N With pressure relief valve and pilot system mounting NG32 350 Acorn nut with lead seal 1.0 mm Open 0.8 mm Open NBR Standard
C032G35A14990015N With pressure relief valve and pilot system mounting NG32 350 Acorn nut with lead seal 1.4 mm Open Plug 1.5 mm NBR Standard
C032G35A14990999N With pressure relief valve and pilot system mounting NG32 350 Acorn nut with lead seal 1.4 mm Open 0.9 mm Open NBR Standard
C032G35S10121212N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.0 mm 1.2 mm 1.2 mm 1.2 mm NBR Standard
C016F21S081099N With pressure relief valve NG16 210 Hand knob 0.8 mm 1.0 mm Open na NBR Standard
C016F25A100899N With pressure relief valve NG16 250 Acorn nut with lead seal 1.0 mm 0.8 mm Open na NBR Standard
C016G10S10990012N With pressure relief valve and pilot system mounting NG16 105 Hand knob 1.0 mm Open Plug 1.2 mm NBR Standard
C016G10S99120899N With pressure relief valve and pilot system mounting NG16 105 Hand knob Open 1.2 mm 0.8 mm Open NBR Standard
C016G25S10990012N With pressure relief valve and pilot system mounting NG16 250 Hand knob 1.0 mm Open Plug 1.2 mm NBR Standard
C016G25S12991299N With pressure relief valve and pilot system mounting NG16 250 Hand knob 1.2 mm Open 1.2 mm Open NBR Standard
C025F25A121099N With pressure relief valve NG25 250 Acorn nut with lead seal 1.2 mm 1.0 mm Open na NBR Standard
C032F17A999999N With pressure relief valve NG32 175 Acorn nut with lead seal Open Open Open na NBR Standard
C032F35A120099N With pressure relief valve NG32 350 Acorn nut with lead seal 1.2 mm Plug Open na NBR Standard
C032F35A999999N With pressure relief valve NG32 350 Acorn nut with lead seal Open Open Open na NBR Standard
C032F35S101214V With pressure relief valve NG32 350 Hand knob 1.0 mm 1.2 mm 1.4 mm na FPM Standard
C032G07S14991417N With pressure relief valve and pilot system mounting NG32 75 Hand knob 1.4 mm Open 1.4 mm 1.7 mm NBR Standard
C032G21S99120899N With pressure relief valve and pilot system mounting NG32 210 Hand knob Open 1.2 mm 0.8 mm Open NBR Standard
C032G35S14991417N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.4 mm Open 1.4 mm 1.7 mm NBR Standard
C025G17S12990899N With pressure relief valve and pilot system mounting NG25 175 Hand knob 1.2 mm Open 0.8 mm Open NBR Standard
C025G25S12991299N With pressure relief valve and pilot system mounting NG25 250 Hand knob 1.2 mm Open 1.2 mm Open NBR Standard
C025G35S10991012N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.0 mm Open 1.0 mm 1.2 mm NBR Standard
C016G35S08990899N With pressure relief valve and pilot system mounting NG16 350 Hand knob 0.8 mm Open 0.8 mm Open NBR Standard
C016G35S09990015N With pressure relief valve and pilot system mounting NG16 350 Hand knob 0.9 mm Open Plug 1.5 mm NBR Standard
C016G35S10990012N With pressure relief valve and pilot system mounting NG16 350 Hand knob 1.0 mm Open Plug 1.2 mm NBR Standard
C016G35S10991012N With pressure relief valve and pilot system mounting NG16 350 Hand knob 1.0 mm Open 1.0 mm 1.2 mm NBR Standard
C016G35S10991099N With pressure relief valve and pilot system mounting NG16 350 Hand knob 1.0 mm Open 1.0 mm Open NBR Standard
C016G35S10992012N With pressure relief valve and pilot system mounting NG16 350 Hand knob 1.0 mm Open 2.0 mm 1.2 mm NBR Standard
C016G35S12120813N With pressure relief valve and pilot system mounting NG16 350 Hand knob 1.2 mm 1.2 mm 0.8 mm 1.3 mm NBR Standard
C016G35S99999999N With pressure relief valve and pilot system mounting NG16 350 Hand knob Open Open Open Open NBR Standard
C025G17S12990099N With pressure relief valve and pilot system mounting NG25 175 Hand knob 1.2 mm Open Plug Open NBR Standard
C025G21S99999999N With pressure relief valve and pilot system mounting NG25 210 Hand knob Open Open Open Open NBR Standard
C025G25S10991012N With pressure relief valve and pilot system mounting NG25 250 Hand knob 1.0 mm Open 1.0 mm 1.2 mm NBR Standard
C025G25S11990013N With pressure relief valve and pilot system mounting NG25 250 Hand knob 1.1 mm Open Plug 1.3 mm NBR Standard
C025G25S99999999N With pressure relief valve and pilot system mounting NG25 250 Hand knob Open Open Open Open NBR Standard
C025G35S10100899N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.0 mm 1.0 mm 0.8 mm Open NBR Standard
C025G35S10990899N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.0 mm Open 0.8 mm Open NBR Standard
C025G35S11990013N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.1 mm Open Plug 1.3 mm NBR Standard
C025G35S11991112N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.1 mm Open 1.1 mm 1.2 mm NBR Standard
C025G35S11999913V With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.1 mm Open Open 1.3 mm FPM Standard
C025G35S12990899N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.2 mm Open 0.8 mm Open NBR Standard
C025G35S12991099N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.2 mm Open 1.0 mm Open NBR Standard
C025G35S12991299N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.2 mm Open 1.2 mm Open NBR Standard
C025G35S12999999N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.2 mm Open Open Open NBR Standard
C025G35S13991199N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.3 mm Open 1.1 mm Open NBR Standard
C025G35S14990015N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.4 mm Open Plug 1.5 mm NBR Standard
C025G35S99991113N With pressure relief valve and pilot system mounting NG25 350 Hand knob Open Open 1.1 mm 1.3 mm NBR Standard
C025G35S99999999N With pressure relief valve and pilot system mounting NG25 350 Hand knob Open Open Open Open NBR Standard
C032G10S12120099N With pressure relief valve and pilot system mounting NG32 105 Hand knob 1.2 mm 1.2 mm Plug Open NBR Standard
C032G21S12100899N With pressure relief valve and pilot system mounting NG32 210 Hand knob 1.2 mm 1.0 mm 0.8 mm Open NBR Standard
C032G25S12999999N With pressure relief valve and pilot system mounting NG32 250 Hand knob 1.2 mm Open Open Open NBR Standard
C032G35S09990099N With pressure relief valve and pilot system mounting NG32 350 Hand knob 0.9 mm Open Plug Open NBR Standard
C032G35S10990012N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.0 mm Open Plug 1.2 mm NBR Standard
C032G35S10990812N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.0 mm Open 0.8 mm 1.2 mm NBR Standard
C032G35S12101099N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.2 mm 1.0 mm 1.0 mm Open NBR Standard
C032G35S12120099N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.2 mm 1.2 mm Plug Open NBR Standard
C032G35S12990014N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.2 mm Open Plug 1.4 mm NBR Standard
C032G35S12991099N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.2 mm Open 1.0 mm Open NBR Standard
C032G35S14990015N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.4 mm Open Plug 1.5 mm NBR Standard
C032G35S14990017N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.4 mm Open Plug 1.7 mm NBR Standard
C032G35S14990099N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.4 mm Open Plug Open NBR Standard
C032G35S14990999N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.4 mm Open 0.9 mm Open NBR Standard
C032G35S14991299N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.4 mm Open 1.2 mm Open NBR Standard
C032G35S14991499N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.4 mm Open 1.4 mm Open NBR Standard
C032G35S99999999N With pressure relief valve and pilot system mounting NG32 350 Hand knob Open Open Open Open NBR Standard
C016F07S109911N With pressure relief valve NG16 75 Hand knob 1.0 mm Open 1.1 mm na NBR Standard
C016F17S109912N With pressure relief valve NG16 175 Hand knob 1.0 mm Open 1.2 mm na NBR Standard
C016F17S999999N With pressure relief valve NG16 175 Hand knob Open Open Open na NBR Standard
C016F21S999999N With pressure relief valve NG16 210 Hand knob Open Open Open na NBR Standard
C016F25S099999N With pressure relief valve NG16 250 Hand knob 0.9 mm Open Open na NBR Standard
C016F25S100899V With pressure relief valve NG16 250 Hand knob 1.0 mm 0.8 mm Open na FPM Standard
C016F25S109912N With pressure relief valve NG16 250 Hand knob 1.0 mm Open 1.2 mm na NBR Standard
C016F25S999999N With pressure relief valve NG16 250 Hand knob Open Open Open na NBR Standard
C016F35S100012N With pressure relief valve NG16 350 Hand knob 1.0 mm Plug 1.2 mm na NBR Standard
C016F35S100899N With pressure relief valve NG16 350 Hand knob 1.0 mm 0.8 mm Open na NBR Standard
C016F35S109912N With pressure relief valve NG16 350 Hand knob 1.0 mm Open 1.2 mm na NBR Standard
C016F35S999999N With pressure relief valve NG16 350 Hand knob Open Open Open na NBR Standard
C025F07S101299N With pressure relief valve NG25 75 Hand knob 1.0 mm 1.2 mm Open na NBR Standard
C025F07S110999V With pressure relief valve NG25 75 Hand knob 1.1 mm 0.9 mm Open na FPM Standard
C025F07S999999N With pressure relief valve NG25 75 Hand knob Open Open Open na NBR Standard
C025F10S999999N With pressure relief valve NG25 105 Hand knob Open Open Open na NBR Standard
C025F17S110999N With pressure relief valve NG25 175 Hand knob 1.1 mm 0.9 mm Open na NBR Standard
C025F17S129999N With pressure relief valve NG25 175 Hand knob 1.2 mm Open Open na NBR Standard
C025F17S999999N With pressure relief valve NG25 175 Hand knob Open Open Open na NBR Standard
C025F21S110099N With pressure relief valve NG25 210 Hand knob 1.1 mm Plug Open na NBR Standard
C025F21S121099N With pressure relief valve NG25 210 Hand knob 1.2 mm 1.0 mm Open na NBR Standard
C025F21S999999N With pressure relief valve NG25 210 Hand knob Open Open Open na NBR Standard
C025F25A120099N With pressure relief valve NG25 250 Acorn nut with lead seal 1.2 mm Plug Open na NBR Standard
C025F25S120099N With pressure relief valve NG25 250 Hand knob 1.2 mm Plug Open na NBR Standard
C025F25S121099N With pressure relief valve NG25 250 Hand knob 1.2 mm 1.0 mm Open na NBR Standard
C025F35S100899N With pressure relief valve NG25 350 Hand knob 1.0 mm 0.8 mm Open na NBR Standard
C025F35S110999N With pressure relief valve NG25 350 Hand knob 1.1 mm 0.9 mm Open na NBR Standard
C025F35S119913N With pressure relief valve NG25 350 Hand knob 1.1 mm Open 1.3 mm na NBR Standard
C025F35S121099N With pressure relief valve NG25 350 Hand knob 1.2 mm 1.0 mm Open na NBR Standard
C025F35S999999N With pressure relief valve NG25 350 Hand knob Open Open Open na NBR Standard
C032F07S120099N With pressure relief valve NG32 75 Hand knob 1.2 mm Plug Open na NBR Standard
C032F07S149917N With pressure relief valve NG32 75 Hand knob 1.4 mm Open 1.6 mm na NBR Standard
C032F07S991099N With pressure relief valve NG32 75 Hand knob Open 1.0 mm Open na NBR Standard
C032F10S101299N With pressure relief valve NG32 105 Hand knob 1.0 mm 1.2 mm Open na NBR Standard
C032F10S120099N With pressure relief valve NG32 105 Hand knob 1.2 mm Plug Open na NBR Standard
C032F17L149917N With pressure relief valve NG32 175 Cylinder lock 1.4 mm Open 1.6 mm na NBR Standard
C032F17S121099N With pressure relief valve NG32 175 Hand knob 1.2 mm 1.0 mm Open na NBR Standard
C032F17S149917N With pressure relief valve NG32 175 Hand knob 1.4 mm Open 1.6 mm na NBR Standard
C032F17S999999N With pressure relief valve NG32 175 Hand knob Open Open Open na NBR Standard
C032F25A120099N With pressure relief valve NG32 250 Acorn nut with lead seal 1.2 mm Plug Open na NBR Standard
C032F25S120099N With pressure relief valve NG32 250 Hand knob 1.2 mm Plug Open na NBR Standard
C032F35S121014N With pressure relief valve NG32 350 Hand knob 1.2 mm 1.0 mm 1.4 mm na NBR Standard
C032F35S121099N With pressure relief valve NG32 350 Hand knob 1.2 mm 1.0 mm Open na NBR Standard
C032F35S149917N With pressure relief valve NG32 350 Hand knob 1.4 mm Open 1.6 mm na NBR Standard
C032F35S999999N With pressure relief valve NG32 350 Hand knob Open Open Open na NBR Standard
C016G21S10990899N With pressure relief valve and pilot system mounting NG16 210 Hand knob 1.0 mm Open 0.8 mm Open NBR Standard
C016G21S10991299N With pressure relief valve and pilot system mounting NG16 210 Hand knob 1.0 mm Open 1.2 mm Open NBR Standard
C016G21S99999999N With pressure relief valve and pilot system mounting NG16 210 Hand knob Open Open Open Open NBR Standard
C016G25S10100899N With pressure relief valve and pilot system mounting NG16 250 Hand knob 1.0 mm 1.0 mm 0.8 mm Open NBR Standard
C016G25S10991212N With pressure relief valve and pilot system mounting NG16 250 Hand knob 1.0 mm Open 1.2 mm 1.2 mm NBR Standard
C016G25S11990013N With pressure relief valve and pilot system mounting NG16 250 Hand knob 1.1 mm Open Plug 1.3 mm NBR Standard
C016G25S99999999N With pressure relief valve and pilot system mounting NG16 250 Hand knob Open Open Open Open NBR Standard
C025G35S10990012N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.0 mm Open Plug 1.2 mm NBR Standard
C025G35S11991113N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.1 mm Open 1.1 mm 1.3 mm NBR Standard
C025G35S11999913N With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.1 mm Open Open 1.3 mm NBR Standard
C016G35A06999912N With pressure relief valve and pilot system mounting NG16 350 Acorn nut with lead seal 0.6 mm Open Open 1.2 mm NBR Standard
C016G35S08991099N With pressure relief valve and pilot system mounting NG16 350 Hand knob 0.8 mm Open 1.0 mm Open NBR Standard
C016G25S09990099N With pressure relief valve and pilot system mounting NG16 250 Hand knob 0.9 mm Open Plug Open NBR Standard
C016F25A121099N With pressure relief valve NG16 250 Acorn nut with lead seal 1.2 mm 1.0 mm Open na NBR Standard
C016F25L999999N With pressure relief valve NG16 250 Cylinder lock Open Open Open na NBR Standard
C016G17S12140016N With pressure relief valve and pilot system mounting NG16 175 Hand knob 1.2 mm 1.4 mm Plug 1.6 mm NBR Standard
C032G25S99999999N With pressure relief valve and pilot system mounting NG32 250 Hand knob Open Open Open Open NBR Standard
C032G35A09999999N With pressure relief valve and pilot system mounting NG32 350 Acorn nut with lead seal 0.9 mm Open Open Open NBR Standard
C032G35L14990014N With pressure relief valve and pilot system mounting NG32 350 Cylinder lock 1.4 mm Open Plug 1.4 mm NBR Standard
C025F07S990899N With pressure relief valve NG25 75 Hand knob Open 0.8 mm Open na NBR Standard
C025F07S999999V With pressure relief valve NG25 75 Hand knob Open Open Open na FPM Standard
C025F25A081099N With pressure relief valve NG25 250 Acorn nut with lead seal 0.8 mm 1.0 mm Open na NBR Standard
C032F07S990099N With pressure relief valve NG32 75 Hand knob Open Plug Open na NBR Standard
C032F07S991599N With pressure relief valve NG32 75 Hand knob Open 1.5 mm Open na NBR Standard
C032F10S000800N With pressure relief valve NG32 105 Hand knob Plug 0.8 mm Plug na NBR Standard
C032F10S990899N With pressure relief valve NG32 105 Hand knob Open 0.8 mm Open na NBR Standard
C032G17S15151215N With pressure relief valve and pilot system mounting NG32 175 Hand knob 1.5 mm 1.5 mm 1.2 mm 1.5 mm NBR Standard
C032G17S99999999N With pressure relief valve and pilot system mounting NG32 175 Hand knob Open Open Open Open NBR Standard
C025G07S12991299N With pressure relief valve and pilot system mounting NG25 75 Hand knob 1.2 mm Open 1.2 mm Open NBR Standard
C025G17A11999913N With pressure relief valve and pilot system mounting NG25 175 Acorn nut with lead seal 1.1 mm Open Open 1.3 mm NBR Standard
C032G17A99109999N With pressure relief valve and pilot system mounting NG32 175 Acorn nut with lead seal Open 1.0 mm Open Open NBR Standard
C032G10S12991099N With pressure relief valve and pilot system mounting NG32 105 Hand knob 1.2 mm Open 1.0 mm Open NBR Standard
C025F35S131599N With pressure relief valve NG25 350 Hand knob 1.3 mm 1.5 mm Open na NBR Standard
C032F25S121099V With pressure relief valve NG32 250 Hand knob 1.2 mm 1.0 mm Open na FPM Standard
C016F07S109999N With pressure relief valve NG16 75 Hand knob 1.0 mm Open Open na NBR Standard
C016F35S121299N With pressure relief valve NG16 350 Hand knob 1.2 mm 1.2 mm Open na NBR Standard
C016G21S10990012N With pressure relief valve and pilot system mounting NG16 210 Hand knob 1.0 mm Open Plug 1.2 mm NBR Standard
C025G07S11991313N With pressure relief valve and pilot system mounting NG25 75 Hand knob 1.1 mm Open 1.3 mm 1.3 mm NBR Standard
C025G25S11991313N With pressure relief valve and pilot system mounting NG25 250 Hand knob 1.1 mm Open 1.3 mm 1.3 mm NBR Standard
C032F07A120899N With pressure relief valve NG32 75 Acorn nut with lead seal 1.2 mm 0.8 mm Open na NBR Standard
C032F35A081099N With pressure relief valve NG32 350 Acorn nut with lead seal 0.8 mm 1.0 mm Open na NBR Standard
C032G07A12101299N With pressure relief valve and pilot system mounting NG32 75 Acorn nut with lead seal 1.2 mm 1.0 mm 1.2 mm Open NBR Standard
C032G25S12990014N With pressure relief valve and pilot system mounting NG32 250 Hand knob 1.2 mm Open Plug 1.4 mm NBR Standard
C032G25S12991410N With pressure relief valve and pilot system mounting NG32 250 Hand knob 1.2 mm Open 1.4 mm 1.0 mm NBR Standard
C032G35S12001099N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.2 mm Plug 1.0 mm Open NBR Standard
C032G35S14999917N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.4 mm Open Open 1.7 mm NBR Standard
C025F07S119913N With pressure relief valve NG25 75 Hand knob 1.1 mm Open 1.3 mm na NBR Standard
C025F35S151315N With pressure relief valve NG25 350 Hand knob 1.5 mm 1.3 mm 1.5 mm na NBR Standard
C025G10S99990899N With pressure relief valve and pilot system mounting NG25 105 Hand knob Open Open 0.8 mm Open NBR Standard
C025G35S11990013V With pressure relief valve and pilot system mounting NG25 350 Hand knob 1.1 mm Open Plug 1.3 mm FPM Standard
C032G21S99999999N With pressure relief valve and pilot system mounting NG32 210 Hand knob Open Open Open Open NBR Standard
C016F35A999999V With pressure relief valve NG16 350 Acorn nut with lead seal Open Open Open na FPM Standard
C016G07S10990012N With pressure relief valve and pilot system mounting NG16 75 Hand knob 1.0 mm Open Plug 1.2 mm NBR Standard
C016G17S10991099N With pressure relief valve and pilot system mounting NG16 175 Hand knob 1.0 mm Open 1.0 mm Open NBR Standard
C016G25A99999999V With pressure relief valve and pilot system mounting NG16 250 Acorn nut with lead seal Open Open Open Open FPM Standard
C016G25S10991099N With pressure relief valve and pilot system mounting NG16 250 Hand knob 1.0 mm Open 1.0 mm Open NBR Standard
C016G35S10990012V With pressure relief valve and pilot system mounting NG16 350 Hand knob 1.0 mm Open Plug 1.2 mm FPM Standard
C016G35S14990015N With pressure relief valve and pilot system mounting NG16 350 Hand knob 1.4 mm Open Plug 1.5 mm NBR Standard
C025F07S100999N With pressure relief valve NG25 75 Hand knob 1.0 mm 0.9 mm Open na NBR Standard
C025F07S120899N With pressure relief valve NG25 75 Hand knob 1.2 mm 0.8 mm Open na NBR Standard
C025F35A999999V With pressure relief valve NG25 350 Acorn nut with lead seal Open Open Open na FPM Standard
C025F35S119920N With pressure relief valve NG25 350 Hand knob 1.1 mm Open 2.0 mm na NBR Standard
C025G07S99999999N With pressure relief valve and pilot system mounting NG25 75 Hand knob Open Open Open Open NBR Standard
C025G17S08990899N With pressure relief valve and pilot system mounting NG25 175 Hand knob 0.8 mm Open 0.8 mm Open NBR Standard
C025G35A12991099N With pressure relief valve and pilot system mounting NG25 350 Acorn nut with lead seal 1.2 mm Open 1.0 mm Open NBR Standard
C032F35S120899N With pressure relief valve NG32 350 Hand knob 1.2 mm 0.8 mm Open na NBR Standard
C032G07A99999999N With pressure relief valve and pilot system mounting NG32 75 Acorn nut with lead seal Open Open Open Open NBR Standard
C032G07S99999999N With pressure relief valve and pilot system mounting NG32 75 Hand knob Open Open Open Open NBR Standard
C032G21S12991299N With pressure relief valve and pilot system mounting NG32 210 Hand knob 1.2 mm Open 1.2 mm Open NBR Standard
C032G35A14999915N With pressure relief valve and pilot system mounting NG32 350 Acorn nut with lead seal 1.4 mm Open Open 1.5 mm NBR Standard
C032G35S12121299N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.2 mm 1.2 mm 1.2 mm Open NBR Standard
C032G35S12990099N With pressure relief valve and pilot system mounting NG32 350 Hand knob 1.2 mm Open Plug Open NBR Standard
C025G35A10990899NXG072
C032G35A12119914NXG072 Proprietary Item

A54675
687478