Covers for 2-Way Slip-In Cartridge Valve - Series C*V / C*W | Product Series

Filter by

    No filters selected

Port Connection

Cover

Orifice 1 Size

Orifice 2 Size

Orifice 3 Size

Orifice 4 Size

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Covers for 2-Way Slip-In Cartridge Valve - Series C*V / C*W

Covers for 2-Way Slip-In Cartridge Valve - Series C*V / C*W

Universally applicable for compact manifold block installation, Parker's cover with shuttle valve series C*V and cover with shuttle valve and pilot system mounting series C*W are available in many different sizes.

Technical Specifications

  • Mounting Type: Slip-in cartridge
  • Actuation Type: Hydraulically
  • Product Series: Seat valve
  • Weight: 3 up to 15.3, depending on size kg
  • Maximum Flow Rate: N/A L/min
  • Maximum Operating Pressure: 350 (depending on pilot valve) bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Configuration: Cover with mounting pattern for pilot valve assembly
  • Flow Rate: 230 to 3600 L/min ( depending on combined cartridge poppet)
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Function: 2-Way
  • Seal Material: NBR, FPM
  • Body Material: Cast iron
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -25 °C
  • Maximum Fluid Temperature: 70 °C
  • Minimum Fluid Temperature: -25 NBR, -20 FPM °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Hydraulic Valve Systems Division Europe
  • Media: Hydraulic Oil
Safety Warning

Full Product Description

The covers with shuttle valve series C*V and covers with shuttle valve and pilot system mounting series C*W are universally applicable and offer good preconditions for a reliable operation.

2-way slip-in cartridge valves are hydraulically controlled seat valves that are designed for compact block installation. Slip-in cartridge, cover and pilot system are components of Parker's modular DIN cartridge system which permits single and combined functions.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Comprehensive range - allows maximum flexibility for single and combined functions
• 6 different sizes from NG16 to NG63 - suitable for almost every application
• Short delivery time - no warehousing necessary

Applications:
• Suitable for general hydraulic applications
• General presses
• Die cast
• Injection molding

Related Documents

×
Products Port Connection Cover Orifice 1 Size Orifice 2 Size Orifice 3 Size Orifice 4 Size Seal Material
C016WA08001099V NG16 With shuttle valve and pilot system mounting 0.8 mm Plug 1.0 mm Open FPM
C016WA99009999N NG16 With shuttle valve and pilot system mounting Open Plug Open Open NBR
C025WA00991299N NG25 With shuttle valve and pilot system mounting Plug Open 1.2 mm Open NBR
C032WA12001617N NG32 With shuttle valve and pilot system mounting 1.2 mm Plug 1.6 mm 1.7 mm NBR
C040VA99999999V NG40 With shuttle valve Open Open Open Open FPM
C040WA00202099N NG40 With shuttle valve and pilot system mounting Plug 2.0 mm 2.0 mm Open NBR
C050WA00252599N NG50 With shuttle valve and pilot system mounting Plug 2.5 mm 2.5 mm Open NBR
C063VA20009999N NG63 With shuttle valve 2.0 mm Plug Open Open NBR
C016WA12001508N NG16 With shuttle valve and pilot system mounting 1.2 mm Plug 1.5 mm 0.8 mm NBR
C016WA12001599N NG16 With shuttle valve and pilot system mounting 1.2 mm Plug 1.5 mm Open NBR
C025WA00081299N NG25 With shuttle valve and pilot system mounting Plug 0.8 mm 1.2 mm Open NBR
C025WA99990899N NG25 With shuttle valve and pilot system mounting Open Open 0.8 mm Open NBR
C032WA00151899N NG32 With shuttle valve and pilot system mounting Plug 1.5 mm 1.8 mm Open NBR
C032WA10001299N NG32 With shuttle valve and pilot system mounting 1.0 mm Plug 1.2 mm Open NBR
C032WA10009999N NG32 With shuttle valve and pilot system mounting 1.0 mm Plug Open Open NBR
C032WA12991299N NG32 With shuttle valve and pilot system mounting 1.2 mm Open 1.2 mm Open NBR
C032WA13001599N NG32 With shuttle valve and pilot system mounting 1.3 mm Plug 1.5 mm Open NBR
C032WA15001899N NG32 With shuttle valve and pilot system mounting 1.5 mm Plug 1.8 mm Open NBR
C050WA00151899N NG50 With shuttle valve and pilot system mounting Plug 1.5 mm 1.8 mm Open NBR
C050WA12001299N NG50 With shuttle valve and pilot system mounting 1.2 mm Plug 1.2 mm Open NBR
C050WA15001810N NG50 With shuttle valve and pilot system mounting 1.5 mm Plug 1.8 mm 1.0 mm NBR
C050WA15001815N NG50 With shuttle valve and pilot system mounting 1.5 mm Plug 1.8 mm 1.5 mm NBR
C050WA15001899N NG50 With shuttle valve and pilot system mounting 1.5 mm Plug 1.8 mm Open NBR
C063WA00182099N NG63 With shuttle valve and pilot system mounting Plug 1.8 mm 2.0 mm Open NBR
C063WA00252599N NG63 With shuttle valve and pilot system mounting Plug 2.5 mm 2.5 mm Open NBR
C063WA18002099N NG63 With shuttle valve and pilot system mounting 1.8 mm Plug 2.0 mm Open NBR
C016VA10009999N NG16 With shuttle valve 1.0 mm Plug Open Open NBR
C025VA10009999N NG25 With shuttle valve 1.0 mm Plug Open Open NBR
C025VA12001099N NG25 With shuttle valve 1.2 mm Plug 1.0 mm Open NBR
C025VA12991299N NG25 With shuttle valve 1.2 mm Open 1.2 mm Open NBR
C025VA99999999N NG25 With shuttle valve Open Open Open Open NBR
C032VA10009999N NG32 With shuttle valve 1.0 mm Plug Open Open NBR
C032VA99990000N NG32 With shuttle valve Open Open Plug Plug NBR
C032VA99999999N NG32 With shuttle valve Open Open Open Open NBR
C040VA99990000N NG40 With shuttle valve Open Open Plug Plug NBR
C016WA08001099N NG16 With shuttle valve and pilot system mounting 0.8 mm Plug 1.0 mm Open NBR
C016WA10001299N NG16 With shuttle valve and pilot system mounting 1.0 mm Plug 1.2 mm Open NBR
C016WA99000808N NG16 With shuttle valve and pilot system mounting Open Plug 0.8 mm 0.8 mm NBR
C016WA99999999N NG16 With shuttle valve and pilot system mounting Open Open Open Open NBR
C016WA99999999V NG16 With shuttle valve and pilot system mounting Open Open Open Open FPM
C025WA00121599N NG25 With shuttle valve and pilot system mounting Plug 1.2 mm 1.5 mm Open NBR
C025WA08001099N NG25 With shuttle valve and pilot system mounting 0.8 mm Plug 1.0 mm Open NBR
C025WA10001099N NG25 With shuttle valve and pilot system mounting 1.0 mm Plug 1.0 mm Open NBR
C025WA10001299N NG25 With shuttle valve and pilot system mounting 1.0 mm Plug 1.2 mm Open NBR
C025WA10009999N NG25 With shuttle valve and pilot system mounting 1.0 mm Plug Open Open NBR
C025WA12001299N NG25 With shuttle valve and pilot system mounting 1.2 mm Plug 1.2 mm Open NBR
C025WA12001599N NG25 With shuttle valve and pilot system mounting 1.2 mm Plug 1.5 mm Open NBR
C025WA12009999N NG25 With shuttle valve and pilot system mounting 1.2 mm Plug Open Open NBR
C025WA15001899N NG25 With shuttle valve and pilot system mounting 1.5 mm Plug 1.8 mm Open NBR
C025WA18002099N NG25 With shuttle valve and pilot system mounting 1.8 mm Plug 2.0 mm Open NBR
C025WA99000899N NG25 With shuttle valve and pilot system mounting Open Plug 0.8 mm Open NBR
C025WA99001299N NG25 With shuttle valve and pilot system mounting Open Plug 1.2 mm Open NBR
C025WA99009999N NG25 With shuttle valve and pilot system mounting Open Plug Open Open NBR
C025WA99991299N NG25 With shuttle valve and pilot system mounting Open Open 1.2 mm Open NBR
C025WA99999999N NG25 With shuttle valve and pilot system mounting Open Open Open Open NBR
C025WA99999999V NG25 With shuttle valve and pilot system mounting Open Open Open Open FPM
C032WA00121299N NG32 With shuttle valve and pilot system mounting Plug 1.2 mm 1.2 mm Open NBR
C032WA00990899N NG32 With shuttle valve and pilot system mounting Plug Open 0.8 mm Open NBR
C032WA08001099N NG32 With shuttle valve and pilot system mounting 0.8 mm Plug 1.0 mm Open NBR
C032WA10001099N NG32 With shuttle valve and pilot system mounting 1.0 mm Plug 1.0 mm Open NBR
C032WA12001599N NG32 With shuttle valve and pilot system mounting 1.2 mm Plug 1.5 mm Open NBR
C032WA12001599V NG32 With shuttle valve and pilot system mounting 1.2 mm Plug 1.5 mm Open FPM
C032WA12001699N NG32 With shuttle valve and pilot system mounting 1.2 mm Plug 1.6 mm Open NBR
C032WA13009999N NG32 With shuttle valve and pilot system mounting 1.3 mm Plug Open Open NBR
C032WA14001799N NG32 With shuttle valve and pilot system mounting 1.4 mm Plug 1.7 mm Open NBR
C032WA99009999N NG32 With shuttle valve and pilot system mounting Open Plug Open Open NBR
C032WA99999999N NG32 With shuttle valve and pilot system mounting Open Open Open Open NBR
C032WA99999999V NG32 With shuttle valve and pilot system mounting Open Open Open Open FPM
C040WA00149999N NG40 With shuttle valve and pilot system mounting Plug 1.4 mm Open Open NBR
C040WA12001299N NG40 With shuttle valve and pilot system mounting 1.2 mm Plug 1.2 mm Open NBR
C040WA15001899N NG40 With shuttle valve and pilot system mounting 1.5 mm Plug 1.8 mm Open NBR
C040WA15009999N NG40 With shuttle valve and pilot system mounting 1.5 mm Plug Open Open NBR
C040WA99001299N NG40 With shuttle valve and pilot system mounting Open Plug 1.2 mm Open NBR
C040WA99002099N NG40 With shuttle valve and pilot system mounting Open Plug 2.0 mm Open NBR
C040WA99009999N NG40 With shuttle valve and pilot system mounting Open Plug Open Open NBR
C040WA99991215N NG40 With shuttle valve and pilot system mounting Open Open 1.2 mm 1.5 mm NBR
C040WA99999999N NG40 With shuttle valve and pilot system mounting Open Open Open Open NBR
C050WA00121299N NG50 With shuttle valve and pilot system mounting Plug 1.2 mm 1.2 mm Open NBR
C050WA00182099N NG50 With shuttle valve and pilot system mounting Plug 1.8 mm 2.0 mm Open NBR
C050WA00999999N NG50 With shuttle valve and pilot system mounting Plug Open Open Open NBR
C050WA18002099N NG50 With shuttle valve and pilot system mounting 1.8 mm Plug 2.0 mm Open NBR
C050WA99001299N NG50 With shuttle valve and pilot system mounting Open Plug 1.2 mm Open NBR
C050WA99001599N NG50 With shuttle valve and pilot system mounting Open Plug 1.5 mm Open NBR
C050WA99009999N NG50 With shuttle valve and pilot system mounting Open Plug Open Open NBR
C050WA99999999N NG50 With shuttle valve and pilot system mounting Open Open Open Open NBR
C063WA00121099N NG63 With shuttle valve and pilot system mounting Plug 1.2 mm 1.0 mm Open NBR
C063WA15009999N NG63 With shuttle valve and pilot system mounting 1.5 mm Plug Open Open NBR
C063WA20002099N NG63 With shuttle valve and pilot system mounting 2.0 mm Plug 2.0 mm Open NBR
C063WA20002299N NG63 With shuttle valve and pilot system mounting 2.0 mm Plug 2.2 mm Open NBR
C063WA20002299V NG63 With shuttle valve and pilot system mounting 2.0 mm Plug 2.2 mm Open FPM
C063WA99000810N NG63 With shuttle valve and pilot system mounting Open Plug 0.8 mm 1.0 mm NBR
C063WA99999999N NG63 With shuttle valve and pilot system mounting Open Open Open Open NBR
C016VA08990099N NG16 With shuttle valve 0.8 mm Open Plug Open NBR
C016WA99001299N NG16 With shuttle valve and pilot system mounting Open Plug 1.2 mm Open NBR
C025WA00202099N NG25 With shuttle valve and pilot system mounting Plug 2.0 mm 2.0 mm Open NBR
C025WA20002099N NG25 With shuttle valve and pilot system mounting 2.0 mm Plug 2.0 mm Open NBR
C025WA99001599N NG25 With shuttle valve and pilot system mounting Open Plug 1.5 mm Open NBR
C032WA00202099N NG32 With shuttle valve and pilot system mounting Plug 2.0 mm 2.0 mm Open NBR
C032WA12001508N NG32 With shuttle valve and pilot system mounting 1.2 mm Plug 1.5 mm 0.8 mm NBR
C032WA99001012N NG32 With shuttle valve and pilot system mounting Open Plug 1.0 mm 1.2 mm NBR
C040WA12001299V NG40 With shuttle valve and pilot system mounting 1.2 mm Plug 1.2 mm Open FPM
C040WA15001599N NG40 With shuttle valve and pilot system mounting 1.5 mm Plug 1.5 mm Open NBR
C040WA99999999V NG40 With shuttle valve and pilot system mounting Open Open Open Open FPM
C025WA08001013N NG25 With shuttle valve and pilot system mounting 0.8 mm Plug 1.0 mm 1.3 mm NBR
C025WA99991210N NG25 With shuttle valve and pilot system mounting Open Open 1.2 mm 1.0 mm NBR
C032WA00121599N NG32 With shuttle valve and pilot system mounting Plug 1.2 mm 1.5 mm Open NBR
C032WA20002099N NG32 With shuttle valve and pilot system mounting 2.0 mm Plug 2.0 mm Open NBR
C040VA99001299N NG40 With shuttle valve Open Plug 1.2 mm Open NBR
C050WA18002099V NG50 With shuttle valve and pilot system mounting 1.8 mm Plug 2.0 mm Open FPM
C063WA00202299N NG63 With shuttle valve and pilot system mounting Plug 2.0 mm 2.2 mm Open NBR
C063WA00202299V NG63 With shuttle valve and pilot system mounting Plug 2.0 mm 2.2 mm Open FPM
C016WA08009999V NG16 With shuttle valve and pilot system mounting 0.8 mm Plug Open Open FPM
C016WA10001099N NG16 With shuttle valve and pilot system mounting 1.0 mm Plug 1.0 mm Open NBR
C025WA08000812N NG25 With shuttle valve and pilot system mounting 0.8 mm Plug 0.8 mm 1.2 mm NBR
C025WA11001599N NG25 With shuttle valve and pilot system mounting 1.1 mm Plug 1.5 mm Open NBR
C025WA18002099V NG25 With shuttle valve and pilot system mounting 1.8 mm Plug 2.0 mm Open FPM
C032WA14001514N NG32 With shuttle valve and pilot system mounting 1.4 mm Plug 1.5 mm 1.4 mm NBR
C032WA18001516N NG32 With shuttle valve and pilot system mounting 1.8 mm Plug 1.5 mm 1.6 mm NBR
C032WA20001508N NG32 With shuttle valve and pilot system mounting 2.0 mm Plug 1.5 mm 0.8 mm NBR
C040WA20001599N NG40 With shuttle valve and pilot system mounting 2.0 mm Plug 1.5 mm Open NBR
C050WA99001299V NG50 With shuttle valve and pilot system mounting Open Plug 1.2 mm Open FPM
C032WA14001217N NG32 With shuttle valve and pilot system mounting 1.4 mm Plug 1.2 mm 1.7 mm NBR
C032WA15001299N NG32 With shuttle valve and pilot system mounting 1.5 mm Plug 1.2 mm Open NBR
C050VA99001299N NG50 With shuttle valve Open Plug 1.2 mm Open NBR
C063WA99009999N NG63 With shuttle valve and pilot system mounting Open Plug Open Open NBR
C016WA08009999N NG16 With shuttle valve and pilot system mounting 0.8 mm Plug Open Open NBR
C025WA08009900N NG25 With shuttle valve and pilot system mounting 0.8 mm Plug Open Plug NBR
C025WA08009999N NG25 With shuttle valve and pilot system mounting 0.8 mm Plug Open Open NBR
C025WA12001208N NG25 With shuttle valve and pilot system mounting 1.2 mm Plug 1.2 mm 0.8 mm NBR
C025WA15001299N NG25 With shuttle valve and pilot system mounting 1.5 mm Plug 1.2 mm Open NBR
C032WA12001299N NG25 With shuttle valve and pilot system mounting 1.2 mm Plug 1.2 mm Open NBR
C040WA08009999N NG40 With shuttle valve and pilot system mounting 0.8 mm Plug Open Open NBR
C040WA14001599N NG40 With shuttle valve and pilot system mounting 1.4 mm Plug 1.5 mm Open NBR
C040WA15002099N NG40 With shuttle valve and pilot system mounting 1.5 mm Plug 2.0 mm Open NBR
C040WA20001518N NG40 With shuttle valve and pilot system mounting 2.0 mm Plug 1.5 mm 1.8 mm NBR
C040WA20002599N NG40 With shuttle valve and pilot system mounting 2.0 mm Plug 2.5 mm Open NBR
C050WA00181699N NG50 With shuttle valve and pilot system mounting Plug 1.8 mm 1.6 mm Open NBR
C050WA00202599N NG50 With shuttle valve and pilot system mounting Plug 2.0 mm 2.5 mm Open NBR
C050WA20993099N NG50 With shuttle valve and pilot system mounting 2.0 mm Plug 3.0 mm Open NBR
C050WA25002599N NG50 With shuttle valve and pilot system mounting 2.5 mm Plug 2.5 mm Open NBR
C050WA99009915N NG50 With shuttle valve and pilot system mounting Open Plug Open 1.5 mm NBR
C063WA18001899N NG63 With shuttle valve and pilot system mounting 1.8 mm Plug 1.8 mm Open NBR
C063WA20993099N NG63 With shuttle valve and pilot system mounting 2.0 mm Plug 3.0 mm Open NBR
C063WA25993099N NG63 With shuttle valve and pilot system mounting 2.5 mm Open 3.0 mm Open NBR
C016WA08000899V NG16 With shuttle valve and pilot system mounting 0.8 mm Plug 0.8 mm Open FPM
C063WA00999999N NG63 With shuttle valve and pilot system mounting Plug Open Open Open NBR

A54675
687478