Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The pneumatically controlled directional control valve series D1VA in size NG06 is based on the standard D1VW design. These valves are useful to control hydraulic systems in hazardous areas.
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Products | Seal Material | Spool Position | Spool Code |
|---|---|---|---|
| D1VA001CN4L | NBR | 3 positions, spring offset in position 0, operated in position a or b | 001 |
| D1VA001EN4L | NBR | 2 positions, spring offset in position 0, operated in position a | 001 |
| D1VA002CN4L | NBR | 3 positions, spring offset in position 0, operated in position a or b | 002 |
| D1VA002EN4L | NBR | 2 positions, spring offset in position 0, operated in position a | 002 |
| D1VA002FN4L | NBR | 2 positions, operated in position 0, spring offset in position b | 002 |
| D1VA004CN4L | NBR | 3 positions, spring offset in position 0, operated in position a or b | 004 |
| D1VA004EN4L | NBR | 2 positions, spring offset in position 0, operated in position a | 004 |
| D1VA004EV4L | FPM | 2 positions, spring offset in position 0, operated in position a | 004 |
| D1VA006CN4L | NBR | 3 positions, spring offset in position 0, operated in position a or b | 006 |
| D1VA008CN4L | NBR | 3 positions, spring offset in position 0, operated in position a or b | 008 |
| D1VA009CN4L | NBR | 3 positions, spring offset in position 0, operated in position a or b | 009 |
| D1VA020BN4L | NBR | 2 positions, spring offset in position b, operated in position a | 020 |
| D1VA020BV4L | FPM | 2 positions, spring offset in position b, operated in position a | 020 |
| D1VA020DN4L | NBR | 2 positions, detent, operated in position a or b, no center position, no offset position | 020 |
| D1VA020HN4L | NBR | 2 positions, spring offset in position a, operated in position b | 020 |
| D1VA026BN4L | NBR | 2 positions, spring offset in position b, operated in position a | 026 |
| D1VA026BV4L | FPM | 2 positions, spring offset in position b, operated in position a | 026 |
| D1VA026HN4L | NBR | 2 positions, spring offset in position a, operated in position b | 026 |
| D1VA030BN4L | NBR | 2 positions, spring offset in position b, operated in position a | 030 |
| D1VA030HN4L | NBR | 2 positions, spring offset in position a, operated in position b | 030 |
| D1VA001FN4L | NBR | 2 positions, operated in position 0, spring offset in position b | 001 |
| D1VA001KN4L | NBR | 2 positions, spring offset in position 0, operated in position b | 001 |
| D1VA004CV4L | FPM | 3 positions, spring offset in position 0, operated in position a or b | 004 |
| D1VA001CV4L | FPM | 3 positions, spring offset in position 0, operated in position a or b | 001 |