Fire Resistant Blow Out Preventer (BOP) Hoses – 5000 PSI – FA35 hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fire Resistant Blow Out Preventer (BOP) Hoses – 5000 PSI – FA35 hose

Fire Resistant Blow Out Preventer (BOP) Hoses – 5000 PSI – FA35 hose

Parker's BOP hoses are designed for hydraulic use and certified to withstand fire, high heat and pressures in safety critical applications.

Technical Specifications

  • Weight: 0.61 to 4.50 lb/ft, 0.91 to 6.70 kg/m
  • Industry: Oil & Gas
  • Hose Inner Tube Material: Synthetic Rubber
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 35 MPa, 350 bar, 5000 psi
  • Design Factor: 4:1
  • Product Style: Firearmor Blowout Preventer
  • Minimum Bend Radius: 130 to 600 mm, 5.118 to 23.622 inch
  • Cover Color: Red
  • Cover Material: Special Flame Resistant Compound
  • Media: Fuels, Petroleum Hydraulic Fluids
  • Specifications Met: API 1000/499 Fire Test, Lloyd
  • Compatible Fitting: VS Series, V4 Series, V6 Series
  • Inside Diameter: 3/8 to 2 inch, 9.5 to 50.8 mm
  • Maximum Operating Temperature: 100 °C, 212 °F (Water 85°C / Air 70°C)
  • Application: Air, Hydraulic Fluids on a Mineral-oil Basis, Lubricating Oils, Water, Water-glycol
  • Hose Reinforcement Material: 4 or 6 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.898 to 2.835 inch, 22.8 to 72.0 mm
Safety Warning

Full Product Description

Parker's Blow Out Preventer hoses (BOP) are developed to meet the most rigorous demands in exploration and deep drilling. Our high-performance BOP hoses are designed for hydraulic use and certified to withstand fire, high heat and pressures in safety critical applications. An optional metal armor version is available for the FA35 BOP hose assemblies and is tested, rated and approved by Lloyd’s Register, complying with American Petroleum Industry API 16D guidelines to meet and exceed OD/1000/499 flame testing at 1300° F for five minutes.

Markets:
• Oil & Gas

Features/Benefits:
• Spiral construction offering constant 5000 PSI
• Lloyd’s certified to API 16D flame test requirements
• Thick red synthetic flame resistant rubber cover
• V Series fittings available in male API and NPT threads

Armor Cover Version (optional)
• Metal armor cover protects against external damage, heat & flame
• Armor available in 304 stainless steel
• Certified to meet Lloyd’s OD/1000/499 and API 16D fire test requirements

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• V Series fittings

Related Documents

×
Products Hose I.D. (size)
FA35-12 -12
FA35-16 -16
FA35-20 -20
FA35-24 -24
FA35-32 -32
FA35-8 -8
FA35-10 -10
FA35-6 -6

A54675
687513