Flange seal Prädifa series NLF, FlexiSeal® | United Arab Emirates & Middle East

Flange seal Prädifa series NLF, FlexiSeal® | Product Series

Filter by

    No filters selected

Outside Diameter (mm)

Inside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Flange seal Prädifa series NLF, FlexiSeal®

Flange seal. Internal pressure. Static and dynamic. FlexiSeal. Spring-energized PTFE seal. Low assembly force. High deflection range permissible.

Technical Specifications

  • Media: Hydraulic
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®)
  • Maximum Operating Pressure: 350 bar
  • Minimum Operating Temperature: -190 °C
  • Maximum Operating Temperature: 230 °C
  • Maximum Surface Speed: 5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Expanded Low and High Temperature (< -35 to 140°C)
  • Pressure Rating: Medium Pressure (< 250 bar)
  • Operating Pressure: Internal Pressure
  • Outside Diameter: 17.5 to 139 mm
  • Inside Diameter: 12.7 to 120 mm
Safety Warning

Full Product Description

The NLF product series features a FlexiSeal® design with a cantilever spring and is ideally suited for flange sealing in medium-pressure applications. It seals the pressure gradient from inside to outside. It is the preferred choice for applications in which only limited assembly forces are permissible or which require compensation for larger gaps between sealing areas. It is also suitable for applications with minor movements caused by vibrations. The NLF series is characterized by extremely high temperature resistance and chemical resistance.

• Cantilever spring for low sealing load and high compliance to long-term flange separation.
• Many high-resilience energizer options available, including choice of light, medium and heavy loads and NACE for oil field use.
• Available with silicone filling for food and drug applications.

Range of application:
Flange sealing in medium-pressure applications, pressure gradient from inside to outside. Minor dynamics permissible.

Related Documents

×

A54675
687424