FP320-10 - Flo-Pac Pleated Phenolic Impregnated Cellulosic Filter Cartridges | United Arab Emirates & Middle East

Flo-Pac Pleated Phenolic Impregnated Cellulosic Filter Cartridges | #FP320-10

FP320-10

Flo-Pac Pleated Phenolic Impregnated Cellulosic Filter Cartridges | #FP320-10

Parker Fulflo® Flo-Pac® Pleated Filter Cartridges are the perfect choice for industrial filtration requirements. Flo-Pac pleated filter cartridges contain premium phenolic impregnated cellulosic filter media designed for critical filtration application


Technical Specifications

  • Micron Rating (µm): 10
  • Body Material: Polypropylene net
  • Seal Material: Buna-N Gaskets
  • Inside Diameter (inch): 1
  • Length (inch): 19-3/4
  • Outside Diameter (inch): 2-1/2
  • Industry: Oil and Gas
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Phenolic Impregnated Cellulose
  • Filter Construction: Pleated
  • Flow Rate: 7 Gal/min per 10 inch Cartridge Equivalent Max.
  • End Cap Configuration: DOE
  • End Cap Material: ETP Steel
  • Core Type: ETP Steel
Safety Warning

Item Information

Parker Fulflo® Flo-Pac® Filter Cartridges are the perfect choice for many industrial filtration requirements. Flo-Pac® pleated filter cartridges contain premium grade, phenolic impregnated cellulosic filter media.
Parker’s line of pleated filter cartridges are designed for critical filtration applications, providing long service life, high flow rate and low pressure drop.
Features/Benefits
• Pleated cellulosic media allow high flow capacity at low pressure drop
• Available in a variety of sizes and configurations to fi t most industrial vessels
• Phenolic resin impregnated to provide strength, integrity and high contaminant capacity
• High strength spiral core withstands pressure surges to 100psid
• Suitable for operating temperatures to 250°F (121°C)
• Outer sleeve protects the media from damage
• ETP (Electro-tin-plated) steel metal components for both aqueous and oil-based applications
• Buna-N gaskets are standard, other materials are available
Applications
• Water Soluble Filtration
• Coolant Filtration
• Quench Oil Filtration
• Fuel Filtration
• Lubricating Oil Filtration
• Hydraulic Oil Filtration
• EDM Dielectric Filtration
• Rolling Mill Oil Filtration
• Processing Liquid Filtration
• Gasoline Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
702106