Frameless Spindle Motors - HKW Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Frameless Spindle Motors - HKW Series

Frameless Spindle Motors - HKW Series

HKW-series frameless spindle motor kits are designed for direct integration within the machine mechanics and offer high torque at slow speed and very high speed at constant power. With 400VAC windings, power ratings to 230kW and speeds to 50000 min-1

Technical Specifications

  • Maximum Output Speed: up to 50000 RPM
  • Shaft Size: > 100 mm, > 60 to 100 mm, > 40 to 60 mm, > 30 to 40 mm
  • Product Series: HKW
  • Shaft Type: Hollow
  • Mounting Type: Frameless
  • Product Type: Electric Motor
  • Technology: Electromechanical
  • Product Style: Frameless Servo, Spindle
  • Operating Temperature: 32 to 104 °F, 0 to 40 °C
  • Frame Size: 85 mm, 108 mm, 155.5 mm, 195 mm, 242 mm, 310 mm
  • Continuous Output Power: 2.3 to 230 kW
  • Continuous Torque: 4.5 to 1250 Nm, 40 to 11063 lb-inch
  • Base Speed: 260 to 23200 RPM
  • Maximum Operating Speed: 8000 to 50000 RPM
  • Input Voltage: 400 to 480 VAC
  • Motor Pole Count: 4, 6, 8, 16
  • Feedback Type: Without Sensor, Resolver (optional)
  • Compatible Parker Drive: AC890SD, AC30
  • Specifications Met: CE
  • Ingress Protection Rating: IP00
  • Cooling Method: Water-Cooled
Safety Warning

Full Product Description

HKW motors are high performance permanent magnet synchronous servo motors for spindle applications up to 230 kW. Delivered as separate components to be integrated into the mechanical structure of the machine, HKW motors benefit from the use of field weakening, in order to achieve both high torque at slow speed, and very high maximum speed at constant power.

Applications:
• Tooling Machines

Technical Overview:
• Motor Technology : permanent magnet synchronous servo motor kit
• Frame Sizes : 85mm | 108mm | 155.5mm | 195mm | 242mm | 310mm
• Power Range : 2.3 ... 230 kW
• Torque Range : 4.2 ... 1250 Nm
• Speed Range : 260 ... 23200 min-1 (base speed) / 16000 ... 50000 min-1 (max speed)
• Voltage Supply : 400-480VAC
• Number of Poles : 4 | 6 | 8 | 16
• Cooling : Water Cooled (standard)  |  Air-Cooled / Natural Convection (on request)
• Protection Level : IP00
• Feedback Sensors : Without Sensor | Resolver (optional)
• Marking : CE

Features:
• Kit solution leading to simplified mechanical design
• Very high speed capabilities - up to 50 000 min-1
• Constant power operation up to 10 x base speed: no oversizing of the drive
• High dynamic performance and power density - increased productivity and reduced size compared to induction motors
• Cold permanent magnet technology - reduced heating in the bearings compared to induction motors, no dilatation effect
• Compatibility with third-party drives - Siemens / Fanuc

Related Documents

×
Products

A54675
A87859