Helix Miniature Piston Pump (Gas) | Product Series

Filter by

    No filters selected

Pressure Rating (bar)

Pump Size

Pump Type

Motor Option

Free Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Helix Miniature Piston Pump (Gas) Helix Miniature Piston Pump (Gas)

Helix Miniature Piston Pump (Gas)

Helix Miniature Piston Pump (Gas) Up to 100 PSIg (6.9 Bar) Pressure

Technical Specifications

  • Technology: Rocking Piston
  • For Fluid Type: Air, Gas
  • Industry Application: Air Over Liquid Control, Pneumatic Actuation, Microfluidic Chips, Point of Care
  • Flow Rate: 5 L/min
  • Weight: 576 g
  • Operating Pressure: 90 psi, 6.2 bar
  • Length: 3.44 inch, 87.3 mm
  • Maximum Continuous Pressure: 60 psi, 4.1 bar
  • Width: 1.93 inch, 49 mm
  • Vacuum Pressure Rating: 0 psi, 0 mm-Hg
  • Height: 3.32 inch, 84.3 mm
  • Maximum Continuous Vacuum Pressure: 0 psi, 0 mm-Hg
  • Motor Type: Brushless DC
  • Operational Life: Application specific, contact Parker. Hours
  • Body Material: PPS
  • Wetted Material: Stainless Steel 316, Al, FKM, EPDM, PTFE, PPS
  • Noise Level: 45 dBA
  • Operating Temperature: 5 to 45 °C
  • Displacement: 0.5 inch3
Safety Warning

Full Product Description

Parker's 49mm wide Helix delivers more than 5.5 LPM flow and pressure up to 100 PSI (6.9 bar). The Helix pump provides the best solution for bench-top diagnostic devices where performance is critical, and space is limited. The Helix enables high pressure operation in challenging high altitude environments and applications where external compressed air is not available.

Markets:
• Molecular Diagnostics
• Clinical Diagnostics
• Genomics

Features/Benefits:
• Integrated unloading X-Valve enables high pressure restarts
• Oil free piston
• Simple mounting features
• Fast fluid connections with push-in fittings

Applications:
• Point-of-Care Testing
• Nucleic Acid Purification
• Air Over Liquid
• Pneumatic Actuation
• Microfluidic Chips

Related Documents

Literature and Reference Materials
Helix Pump Datasheet
×
Products Pressure Rating (bar) Pump Size Pump Type Motor Option Free Flow Rate
H1R-080P24HV-02 Up to 6.9 Single Head Pressure Brushless DC Up to 5.0 L/min

A54675
687821