Aluminium Roller Guide Guideline GDL / Parker Pneumatic-Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminium Roller Guide Guideline GDL / Parker Pneumatic-Europe

Aluminium Roller Guide Guideline GDL / Parker Pneumatic-Europe

The GDL series are lightweight, aluminum roller guides that provide smooth operation and high load carrying capacity for industrial automation. They are designed for high speeds making them ideal for many applications.

Technical Specifications

  • Product Series: Manual Stages, Slides and Accessories
  • Technology: Pneumatics
  • Product Type: Aluminum Roller Guide
  • Features: Cassette and double rail, pair of roller shoes and pair of single rails.
  • Size: 12 to 45 mm
  • Maximum Length: 200 to 3900 mm One piece. For longer length rails can be coupled.
  • Operating Temperature: -10 to 80 °C
  • Maximum Operating Speed: 10 m/sec
  • Maximum Acceleration: 40 m/sec2
  • Mounting Type: Cassette in any position, Roller Shoes in any position
  • Options: Low Cost, Non-Corrosive
  • Optional Accessories: Clamping with Star Grip, Clamping with Clamp Lever, Metal wiper, Stop Screws, Caps
  • Material Type: Aluminum with Inserted Steel Raceways
Safety Warning

Full Product Description

The Aluminum Rollerguides Guideline GDL are the best solutions when it comes to speed and lightweight construction. The design principle of Parker Linear Systems makes them highly dynamic, quiet and maintenance-free. The slide resistance of the cassettes can be adjusted individually.
The guide rails are available in one piece up to 3900mm and can be coupled to endless stroke lengths.
Suitable for linear motion applications in almost all industries. Sealed rollers for maintenance-free operation over the entire service life. Light, clean run.
• Low weight design
• Silent and smooth operation
• Maintenance free and clean
• High speed and acceleration
• Homogeneous material properties in assemblies with aluminium profiles

Markets
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Medical
• Material Handling Equipment
• Food & Beverage
• Plastic Processing

Features/Benefits
• Lightweight design
• Silent and smooth operation
• Maintenance free and clean
• High speed and acceleration
• Homogeneous material properties in assemblies with aluminium profiles

Applications
• Door opening system
• Pick and place applications
• Durabilitytest bench
• Food processing
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Roll cleaning
• Overhead thrust cleaning
• Feeding
• Cutting

Related Documents

×
Products

A54675
A87859