Low Power Compact Brushless Servo Motors - P Series | United Arab Emirates & Middle East

Low Power Compact Brushless Servo Motors - P Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Low Power Compact Brushless Servo Motors - P Series

Low Power Compact Brushless Servo Motors - P Series

The Parker P-Series brushless servo motors provide smooth operation and very high performance from a small package size through 1kW, available in 40-80mm frame sizes.

Technical Specifications

  • Brand: Parker
  • Product Type: Brushless Servo Motor
  • Product Style: Rotary / Synchronous
  • Product Series: P-Series
  • Frame Size: 40 mm, 60 mm, 80 mm
  • Continuous Output Power: 0.05 to 1.0 kW
  • Continuous Torque: 0.16 to 3.18 Nm, 1.4 to 28.1 lb-inch
  • Peak Torque: 0.48 to 9.55 Nm, 4.2 to 84.5 lb-inch
  • Rated Speed: 0 to 3000 RPM
  • Input Voltage: 100 to 120 VAC, 230 VAC
  • Compatible Feedback Device: BiSS-C Absolute Encoder
  • Compatible Parker Drive: P
  • Ingress Protection Rating: IP67
  • Holding Brake Included: Yes
  • Cooling Method: Air-Cooled / Natural Convection
  • Shaft Type: Smooth (40mm frame only), Keyway (62/80mm frames only)
  • Specifications Met: CE
  • Custom Versions Available: No
Safety Warning

Full Product Description

The P-Series brushless synchronous servo motor provides an economical solution for low power rotary motion applications. Available in 40, 60 and 80mm frame sizes, with power ratings from 50 to 1000 watts, its design provides smooth operation with very high performance in a small package size. Rated speeds up to 3000 RPM and continuous stall torque from 0.16 to 3.18 Nm (1.4 to 28.1 in-lb) cover a wide variety of applications. P-Series motors are available with an 18 or 19-bit absolute encoder with BiSS-C interface. This motor is an excellent match to the Parker P-Series drive, as its data will be automatically communicated to the drive for quick and error free set up.

Markets:
• Semiconductor and electronics
• Life science
• Packaging
• Industrial

Features/Benefits:
• Three frame sizes to fit a wide variety of applications
• Auto-configuration when used in combination with Parker P-series servo drives reduces commissioning time
• Compact design fits into tight spaces
• High dynamic performance for shorter cycle times
• Holding brake option available
• Absolute encoder with BiSS-C interface feedback option
• CE certification

Applications:
• Robotics
• Cutting Tools
• Plastic Thermoforming
• Industrial Press
• General Automation

Technical Overview:
- Motor Type: Permanent magnet synchronous brushless servo motor
- Power Range: 0.05 – 1.0 kW
- Torque Range: 0.16 – 3.18 Nm
- Speed Range: 0 – 5000 rpm
- Shaft End: Plain keyed shaft (60/80mm frames) / Plain smooth shaft (40mm frame)
- Cooling: Natural convection
- Protection Level: IP67 (body and connectors only - not shaft)
- Feedback sensors: BiSS-C Interface – 19bit/16bit (524288ppr / 65535 revs)

Related Documents

Literature and Reference Materials
P-Series Servo Drive/Controller - Brochure
Ɨ

A54675
936514