Marine Replacement Filter Elements – Racor Marine Spin-on Series | Product Series

Filter by

    No filters selected

Series

Micron Rating

UL Certification

Height

Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Marine Replacement Filter Elements – Racor Marine Spin-on Series

Marine Replacement Filter Elements – Racor Marine Spin-on Series

Spin-on Series Marine Replacement Filter Elements utilize Racor’s proprietary Aquabloc® media to reliably remove dirt and water from fuel, thus providing maximum protection of inboard and outboard engines. UL-approved versions available.

Technical Specifications

  • Product Series: Marine Diesel or Marine Gasoline Spin-on FF/WS
  • Brand: Racor
  • Filter Element Type: 2, 10 or 30 Micron Aquabloc® Spin-on, depending on product selected.
  • Connection Type: M18 x 1.5 or 1"-14, depending on product selected., The bottom bowl connection opening has either male threads, female threads, or female threads in the center, depending on product selected.
  • Flow Direction: Inside-to-Outside, Outside-to-Inside depending on product selected.
  • Related Parts: Compatable (example) bowl part numbers appear here once product is selected.
Safety Warning

Full Product Description

Spin-on Series Marine Replacement Cartridge Filter Elements are compatible with Racor’s line of Marine Spin-on Series fuel filter / water separator assemblies. The elements exhibit exceptional removal efficiency of both bulk and emulsified water, low restriction of fuel flow, and high dirt-holding capacity. Their unique design makes them capable of performing in modern marine diesel and gasoline applications, where harsh conditions can cause tiny particles of dirt and water to score and erode precision components, leading to engine damage and increased downtime.

The filter body is protected with a durable electrostatically-applied powder coating for superior corrosion resistance. The spin-on filter design is simple to service and features a reusable clear engineering plastic or metal contaminant collection bowl with a self-venting drain for draining out collected contaminants and water.

All Spin-on Series marine replacement cartridge filter elements utilize Racor’s high-efficiency Aquabloc® engineered media. Aquabloc® is a blend of high-grade cellulose compounded with resins and a special chemical treatment. It incorporates pleat-spacing corrugations and a graduated pore structure to increase dirt-holding capacity and extend filter life. The media is waterproof and rustproof, capturing contaminants while the specially treated surface separates and coalesces water from the fuel, which causes the water to gather into large droplets that then fall into the fuel filter’s collection bowl.

Aquabloc® elements repel water and remove solid contaminants from fuel at 98% efficiency of their micron rating. To meet the unique requirements of customers’ engines, three different micron rating cartridges are available for purchase, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on-engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and is more effective at stopping water. Extends the life of the entire fuel system.

“2” micron (98%@4 microns) – Provides maximum water removal and filtration and is capable of protecting all modern injection systems, while greatly extending the life of difficult-to-service on-engine filters.

How it works:

Racor Diesel Spin-on Series marine filter elements use Aquabloc® media to reliably remove dirt and water from diesel and gasoline. Aquabloc® media is pleated, corrugated, and designed for high water rejection and long service life. Fuel entering the filter head is diverted downward past the vertical media pleats, allowing larger water droplets and contamination particles to fall directly to the collection bowl. Smaller water droplets converge and coalesce on the specially treated media surface until they are large enough to also drop to the collection bowl. Small contamination particles are stopped at the surface of the Aquabloc® media, while even smaller particles are held deeper in its layers.

Notes on use:

Fuel filter element replacement part numbers are specifically designed for their particular series assembly and fuel type. Although different series replacement elements may look externally similar, they may have different internal structures. Do not attempt to use one series replacement element on another series type.

Clear bowls are a fuel system inspection item: Inspect for damage, deformation, and discoloration often, and replace as necessary.


To ensure selection of the proper marine replacement element, follow the steps below:

1.Find the Racor Series that matches your filter. Refer to Brochure 7501 on the Product Support Tab to help identify your series.

2.Choose the micron rating of the Aquabloc® media. 10 and 30 micron elements are recommended for primary applications, while “2” micron is suggested for secondary, final filter applications.

3.Indicate if you need a UL-approved version.

Markets:
• Marine Power Generation
• Marine Propulsion

Applications:
• Diesel and Biodiesel Engines
• Gasoline Engines

Benefits:
• Offers exceptional removal of water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Removes hard particles present in air that are introduced during fueling, such as sand and silica.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• High-efficiency Aquabloc® media helps OEMs’ diesel engines adhere to rigid government emission standards.

Features:
• Various sizes, flow rates, and micron ratings (98% efficiency at 4, 10 or 30 micron) available to meet the unique requirements of customers’ filter systems.
• Printing on cans is color-coded for easy identification and application – red lettering for 30 micron primary filtration, blue lettering for 10 micron primary or secondary, and brown lettering for 2 micron secondary/final filtration.
• Gasoline elements meet ABYC standard for gasoline-powered vessels.
• UL-approved filters meet ABYC, ASTM, ISO, and many other global standards for filters used in marine engine rooms.
• Corrosion-resistant construction
• Aquabloc® media offers high dirt-holding capacity and long service life.

Related Documents

×
Products Series Micron Rating UL Certification Height Outside Diameter
R12PUL 120RMAM 98% @ 30 Micron Yes 2.4 in / 61 mm 3.0 in / 76 mm
R12SUL 120RMAM 98% @ 4 Micron Yes 2.4 in / 61 mm 3.0 in / 76 mm
R15TUL 215RMAM 98% @ 10 Micron Yes 3.4 in / 87 mm 3.8 in / 97 mm
R20PUL 230RMAM 98% @ 30 Micron Yes 4.0 in / 102 mm 3.8 in / 97 mm
R20TUL 230RMAM 98% @ 10 Micron Yes 4.0 in / 102 mm 3.8 in / 97 mm
R25TUL 245RMAM 98% @ 10 Micron Yes 5.5 in / 140 mm 3.8 in / 97 mm
S3201PUL 490MAM, 4120MAM 98% @ 30 Micron Yes 7.4 in / 189 mm 3.8 in / 97 mm
S3201TUL 490MAM, 4120MAM 98% @ 10 Micron Yes 7.4 in / 189 mm 3.8 in / 97 mm
S3204TUL 445MAM 98% @ 10 Micron Yes 4.0 in / 102 mm 3.8 in / 97 mm
S3211TUL 460MAM 98% @ 10 Micron Yes 5.5 in / 140 mm 3.8 in / 97 mm
S3227 320R-RAC-01/02, 490R-RAC-01 98% @ 10 Micron No 4.0 in / 102 mm 3.8 in / 97 mm
S3228SUL 320R-RAC-01/02, 490R-RAC-01 98% @ 4 Micron Yes 4.0 in / 102 mm 3.8 in / 97 mm
S3228TUL 320R-RAC-01/02, 490R-RAC-01 98% @ 10 Micron Yes 4.0 in / 102 mm 3.8 in / 97 mm
S3232 660R-RAC-01/02, 3120R-RAC-32 98% @ 10 Micron No 5.5 in / 140 mm 3.8 in / 97 mm
S3232TUL 660R-RAC-01/02, 3120R-RAC-32 98% @ 10 Micron Yes 5.5 in / 140 mm 3.8 in / 97 mm
S3240 120R-RAC-01/02 98% @ 10 Micron No 2.5 in / 64 mm 3.0 in / 76 mm
S3240TUL 120R-RAC-01/02 98% @ 10 Micron Yes 2.5 in / 64 mm 3.0 in / 76 mm
R24S UL 220RMAM Center Thread Bowl 98% @ 4 Micron Yes 3.5 in / 89 mm 3.8 in / 97 mm
R26S UL 225RMAM Center Thread Bowl 98% @ 4 Micron Yes 4.7 in / 120 mm 3.8 in / 97 mm
R26P UL 225RMAM Center Thread Bowl 98% @ 30 Micron Yes 4.7 in / 120 mm 3.8 in / 97 mm
S3213 B32013 OEM Spin-On 98% @ 10 Micron No 4.0 in / 102 mm 3.8 in / 97 mm
S3214 B32014 OEM Spin-On 98% @ 10 Micron No 4.0 in / 102 mm 3.8 in / 97 mm
S3216P 75/B32016 Dual Spin-on 98% @ 30 Micron No 4.0 in / 102 mm 3.0 in / 76 mm
S3216S 75/B32016 Dual Spin-on 98% @ 4 Micron No 4.0 in / 102 mm 3.0 in / 76 mm
S3216T 75/B32016 Dual Spin-on 98% @ 10 Micron No 4.0 in / 102 mm 3.0 in / 76 mm
S3220SUL B32020MAM OEM Spin-On 98% @ 4 Micron Yes 4.0 in / 102 mm 3.8 in / 97 mm
S3220TUL B32020MAM OEM Spin-On 98% @ 10 Micron Yes 4.0 in / 102 mm 3.8 in / 97 mm
S3221TUL B32021MAM OEM Spin-On 98% @ 10 Micron Yes 4.0 in / 102 mm 3.8 in / 97 mm
B32013 B32013 OEM Spin-On 98% @ 10 Micron No 7.1 in / 180 mm 3.8 in / 97 mm
B32014 B32014 OEM Spin-On 98% @ 10 Micron No 7.1 in / 180 mm 3.8 in / 97 mm
B32020MAM B32020MAM OEM Spin-On 98% @ 10 Micron Yes 6.5 in /165 mm 3.8 in / 97 mm
B32021MAM B32021MAM OEM Spin-On 98% @ 10 Micron Yes 6.5 in /165 mm 3.8 in / 97 mm

A54675
687630