METALASTIC EXP-URE Corrosion Resistant Expanded Aluminum Gasket | Product Series

Filter by

    No filters selected

Material Thickness (inch)

Shape

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
METALASTIC EXP-URE Corrosion Resistant Expanded Aluminum Gasket METALASTIC EXP-URE Corrosion Resistant Expanded Aluminum Gasket METALASTIC EXP-URE Corrosion Resistant Expanded Aluminum Gasket

METALASTIC EXP-URE Corrosion Resistant Expanded Aluminum Gasket

Parker Chomerics Metalastic EXP-URE urethane filled expanded aluminum gaskets provide high-performance conductive gasketing for corrosion and lightning strike protection

Technical Specifications

  • Materials of Construction: Aluminum
  • Filler Material: Urethane
  • Elastomer: Translucent Orange Urethane
  • Noise Shielding Level: > 90 dB
  • Operating Temperature: -65 to 275 °F, -54 to 135 °C
  • Maximum Width: 22 inch
  • Minimum Width: 12 inch
Safety Warning

Full Product Description

Parker Chomerics METALASTIC® EXP-URE gaskets combine expanded aluminum mesh with a conformable, urethane-based filler to deliver superior corrosion resistance, electrical conductivity, and environmental sealing in flange-to-flange assemblies. Die cut to ensure consistent fit and sealing over the entire surface, these fully cured gaskets are engineered for harsh aerospace environments and are ideal for applications requiring galvanic corrosion mitigation on Al, fluid resistance, EMI shielding, and lightning strike protection.

Unlike traditional woven mesh or particle-filled gaskets, METALASTIC® EXP-URE delivers uniform, exceptional conductivity across the entire surface thanks to its expanded aluminum structure. EXP-URE achieves through conductivity at less than 15% deflection requiring only 10 psi—a fraction of the 400-600 psi (35%-40% deflection) required by competitors—enabling significantly lower torque during assembly. Significantly lower torque requirements reduces the risk of damage to aircraft structures and antennas and minimizes gel squeeze-out, ensuring reliable galvanic corrosion mitigation, lightning strike grounding, high-performance EMI shielding, and long-lasting seal integrity.

In addition, unlike current products EXP-URE has no orientation requirements, which eliminates installation errors. EXP-URE is the optimal solution for engineers seeking enhanced performance, durability, and ease of installation in critical aerospace applications.

Product Features
- Corrosion resistance to most harsh aircraft fluids
- Superior performance in salt fog testing
- Uniform, high through conductivity across entire gasket
- Superior EMI shielding and grounding
- Low compression force
- No gasket orientation requirements
- Die cut for custom solutions

Typical Applications
- External antenna, radar, and lighting base seals
- Access panels for electronics bays and fuselage hatches
- Connector and waveguide interface gaskets
- Corrosive-prone aircraft areas such as lavatories and galleys

Related Documents

×
Products Material Thickness (inch) Shape
08-6002-XX 0.03 Custom Gasket
08-6502-XX 0.055 Custom Gasket

A54675
179336