P-CEPTOR™ NGGC Gas Coalescer Cartridge | Product Series

Filter by

    No filters selected

Nominal Outside Diameter

Nominal Inside Diameter

Cartridge Length

End Cap Configuration

End Cap Material

Seal Material

Body Material

Core Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P-CEPTOR™ NGGC Gas Coalescer Cartridge

P-CEPTOR™ NGGC Gas Coalescer Cartridge

P-Ceptor™ NGGC Gas Coalescers use pleated, treated glass media to provide effective removal of small aerosol mist and liquid droplets from natural gas streams.

Technical Specifications

  • Model Number: ELMT NGGC-336 PL-51, ELMT NGGC-539-IC-003FV-347-RT PL-51, ELMT NGGC-640-OC-SS-B PL-51
  • Division: Industrial Process Filtration Division
  • Brand: PECO
  • Product Series: NGGC
  • Micron Rating: PL-51: 99.97% ≥ 0.3 Liquid Droplets
  • Filter Construction: Pleated
  • Filter Material: Glass
  • Maximum Operating Temperature: 240 °F
  • Changeout Pressure Differential: 12 to 14 psid
  • Maximum Pressure Differential: 25 psid
  • pH Range: 3 to 9
  • Flow Direction: Inside-to-Outside
  • Product Type: Filter Cartridge
  • Industry: Oil and Gas
  • Application: Gas Coalescing
  • Technology: Filtration
Safety Warning

Full Product Description

The P-Ceptor™, Series NGGC Gas Coalescer cartridges provide effective removal of small aerosol mist and liquid droplets from natural gas streams. The cartridges are made using pletaed, treated glass media to provide high efficiency coalescing.

The P-Ceptor™ NGGC are typically used in competitor vessels as a like-for-like retrofit replacement. Many customers upgrade to PEACH® DynaCeptor™ NGGC PL-20 or PL-23 coalescer cartridges for enhanced performance and overall total cost of filtration improvements.

INDUSTRIES
• Oil & Gas

FEATURES/BENEFITS
• 0.3 micron and larger liquid droplet removal
• Pleated, treated glass media
• Inside-to-outside flow decreases gas velocity and results in enhancing droplet residence time, growth and stability for effective liquid droplet removal
• PL-51 performance level recommended for light continuous oil or condensate removal

APPLICATIONS
• City Gate
• Compressor & Turbine Suction
• Contact Towers (Inlet & Overhead)
• Custody Transfer Fuel Gas
• Gas Distribution
• Gas Storage
• Gas Transmission
• Gas Treating & Dehydration
• Landfill Gas
• M&R Stations
• Plant Entrance Gas
Products Nominal Outside Diameter Nominal Inside Diameter Cartridge Length End Cap Configuration End Cap Material Seal Material Body Material Core Material
00-032957 4.4" 3" 36" SOE - Closed top w/ bolt hole, open bottom 304SS Viton N/A Expanded Metal
12178 6" 4" 39.125" SOE - Closed top, open bottom w/ external 253 o-ring 304SS Buna-N 304SS 304SS
22097 5.5" 4.1" 39.5625" SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel Viton Expanded Metal 304SS

A54675
702106