P3Y FRL Filter Regulators – Europe | United Arab Emirates & Middle East

P3Y FRL Filter Regulators – Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

P3Y FRL Filter Regulators – Europe

P3Y FRL Filter Regulators – Europe

P3YE is a 90mm filter/regulator, 3/4" & 1" ported BSPP/NPT, 5/40µ element, poly insert & metal bowl fitted with combi manual/semi-auto or auto drain. Max P1 pressure of 17.5 bar with P2 ranges 0 to 12 & 16 bar. Temp from -40°C to 60°C.

Technical Specifications

  • Product Type: P3Y Standard Filter/Regulator
  • Filter Element Type: 5 micron, 40 micron, Sintered Polyethylene
  • Port Size: 3/4 inch, 1 inch
  • Gauge Port Size: 1/4 inch
  • Pressure Regulator Type: Relieving, Non-Relieving, Reverse Flow/Relieving
  • Drain Option: Combined Manual/Semi-Auto, Auto
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 253 psig (Metal bowl + Polypropylene inner), 17.5 bar (Metal bowl + Polypropylene inner)
  • Operating Temperature: -40 to 60 °C (combined drain), -10 to 60 °C (auto drain), -40 to 140 °F (combined drain), 14 to 140 °F (auto drain)
  • Pressure Control Range: 0 to 174 psig, 0 to 232 psig, 0 to 12 bar, 0 to 16 bar
  • Mounting Type: Panel Mount Nut (Aluminum - ordered seperately)
  • Flow Rate: 402 SCFM (3/4"), 502 SCFM (1"), 190 dm3/sec (3/4"), 237 dm3/sec (1")
  • Body Material: Aluminum
  • Knob Material: Polyamide, Glass Filled
  • Bowl Type: Polypropylene, Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 3.3 lb, 1.5 kg
  • Specifications Met: ATEX 'Out of Scope' Certification (Group II Cat2 zone 1,21)
Safety Warning

Full Product Description

Parker's P3YE is a particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. P3YE is a one piece combined filter/regulator which minimises space and piping by incorporating two units into one. The P3YE is designed to provide quick response and accurate pressure regulation for the most demanding hi-flow industrial applications. The rolling diaphragm was designed for long, trouble free operation and will not rupture or tear under high cycle or other demanding applications. The P3YE is also specially designed to efficiently filter out rust, dirt, moisture and other impurities from compressed air lines. Operation is fully automatic with a minimum of pressure drop.

Markets:
• MRO
• Tier1 System Providers
• Material Handling Systems
• Coating/ Ink / Paint
• Plastic Processing
• Industrial Chemical Processing
• Food and Beverage

Features/Benefits:
• Integral 3/4" or 1" ports (BSPP or NPT)
• High efficiency element as standard
• Excellent water removal efficiency
• Robust but lightweight aluminium construction
• Secondary pressure ranges 12 and 16 bar
• Rolling diaphragm for extended life
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation
• Reverse flow / relieving option
• Low temperature -40°C (-40°F) with combined manual / semi-auto drain as standard

Applications:
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools 
• Cylinder and Valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering

Additional Information:
• Filter/Regulator
• Element: 5m | 40m
• Port Size: 3/4" | 1"
• Gauge Port Size: 1/4"
• Relieving | Non-Relieving | Reverse flow/relieving
• Drain Type: Automatic Drain | Combined Manual/Semi Auto Drain
• Thread Type: BSPP | NPT
• Maximum Supply Pressure (bar): 17.5
• Maximum Supply Pressure (psi): 253
• Operating Temperature (C): -10° to 60° (auto drain) | -40° to 60° (combined drain)
• Operating Temperature (F): 14° to 140° (auto drain) | -40° to 140° (combined drain)
• Preset Pressure Option: None
• Pressure Range (psig): 0 to 174 | 0 to 232
• Pressure Range (bar): 0 to 12 | 0 to 16
• Mounting: Aluminium panel mount nut (order seperately)
• Flow Capacity (SCFM): 402 (3/4" | 502 (1")
• Flow Capacity (dm³/h): 190 (3/4") | 237 (1")
• Body and Adjustment Knob Material: Aluminum | Glass Filled Polyamide
• Bowl Material: Aluminum
• Filter Element: Sintered Polypropylene
• Seals: Nitrile

Related Documents

×

A54675
A87859