PF46108 - Baldwin - Diesel Fuel Filter Elements | United Arab Emirates & Middle East

Baldwin - Diesel Fuel Filter Elements | #PF46108

PF46108

Baldwin - Diesel Fuel Filter Elements | #PF46108

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Type: Fuel/Water Separator Element with Bail Handle
  • Outside Diameter: 4 7/32 (107.2)
  • Inside Diameter: 1 9/16 (39.7) One End
  • Length: 5 17/32 (140.5)
  • O-ring: [1] Included
  • Micron Rating: <4 Nominal; <4 Absolute
  • Application: 2013-18 Dodge 2500, 3500; RAM 2500, 3500 Light Duty Trucks w/6.7L Turbo Diesel Eng., 2013-18 RAM 4500, 5500 Medium Duty Trucks w/6.7L Eng.
  • Compatible Competitor Part Number: Chrysler 68157291AA; Cummins 5260529; Fleetguard FS53000; Mopar MO291
  • Brand: Baldwin
Safety Warning

Item Information

"Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
082700