Pilot Operated Relief Valve with Free Reverse Check | Product Series

Filter by

    No filters selected

Flow Rate

Adjustment Mechanism

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Relief Valve with Free Reverse Check

Pilot Operated Relief Valve with Free Reverse Check

REGIONAL - Parker’s pilot operated relief valves with reverse flow check are designed for continuous duty applications for working with pressures up to 420 bar (6000 psi) and flows up to 350 lpm (92 gpm).

Technical Specifications

  • Flow Rate: 106 gal/min, 400 L/min
  • Adjustment Mechanism: Knob, Screw, Tamper Resistant
  • Seal Material: Nitrile, Fluorocarbon
  • Maximum Flow Rate: 106 gal/min, 400 L/min
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Maximum Tank Pressure: 6000 psi, 420 bar
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Maximum Pressure Setting: 6000 psi, 420 bar
  • Pressure Control Range: 145 to 6000 psi, 10 to 420 bar
  • Standard Setting Pressure: 2900 psi, 200 bar
  • Pressure Control Sensitivity: 768 per turn psi, 53 per turn bar
  • Actuation Type: Pressure Sensing
  • Configuration: Pressure Relief w/Reverse Check
  • Leak Rate: 5 @ 1450 psi (100 bar) drops/min
  • Mounting Type: Screw in cartridge valve
  • Cavity Size: C16-2
  • Function: Pilot Operated
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 74 lb-ft, 100 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 1.26 lb, 0.57 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s pilot operated relief valves provide a stable design with low pressure drop meant for continuous duty applications while operating with less hydraulic noise. These valves can work with pressures up to 420 bar (6000 psi) and flows up to 350 lpm (92 gpm) in a reliable and compact design that contains an integrated free reverse flow check valve. Parker’s pilot operated relief valves are ideal for relief or load holding applications within mobile equipment such as agricultural machinery, aerial equipment, refuse vehicles, industrial power unit systems, mining equipment, and other heavy duty fluid power pressure control circuits.

Markets:
• Agriculture
• Aerial
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Leak free
• Compact design
• Hardened, precision ground parts for durability
• All external parts zinc plated
• Adjustable, fixed, or tamper resistant adjustments available

Applications:
• Load holding
• Actuator control
• Motor control

Additional Technical Insight:
This particular model of spool type pilot operated valve has a reverse check.  This allows flow to pass in the opposite direction, port 2 to 1.  This may be advantageous in an anti-cavitation application, or where reverse flow needs to be accommodated.

Pilot operated relief valves are available is -08 to -20 size cavity configurations.  This family of valves is best suited for continuous duty systems where the valve is asked to operate beyond any intermittent use.  They can be used to maintain system pressure for long periods of time.  Additionally, where systems may have large rates of change in flow, the pilot operated valves can accommodate these changes without excessive pressure rise or sometimes called pressure override.  Due to the flow opening areas through the valve, these spool type valves will operate more quietly than a conventional direct acting valve. One must also consider the leakage component as the spool is, by design, going to pass a small leakage flow, whereas a direct acting valve does not pass significant flow until the cracking pressure is reached.

Related Documents

×
Products Flow Rate Adjustment Mechanism Seal Material
A06P2PZN 106 GAL/MIN, 400 L/MIN Tamper Resistant Screw
A06P2PZV 106 GAL/MIN, 400 L/MIN Screw Fluorocarbon
A06P2PWN 106 GAL/MIN, 400 L/MIN Tamper Resistant Knob
A06P2PWV 106 GAL/MIN, 400 L/MIN Knob Fluorocarbon
A06P2PTN 106 GAL/MIN, 400 L/MIN Tamper Resistant Nitrile
A06P2PTV 106 GAL/MIN, 400 L/MIN Tamper Resistant Fluorocarbon

A54675
687505