Pneumatic Flow Control Regulators in Polymer or Nickel-Plated Brass | Product Series

Filter by

    No filters selected

Body Material

Flow Direction

Product Style

Connection 1 Size

Connection 2 Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Flow Control Regulators in Polymer or Nickel-Plated Brass

Pneumatic Flow Control Regulators in Polymer or Nickel-Plated Brass

Parker Legris flow control regulators, available with polymer, nickel-plated brass, stainless steel, or aluminium bodies and featuring external or recessed adjustment screws, offer precise adjustment, consistent control, and compactness.

Technical Specifications

  • For Fluid Type: Compressed air, Other fluids: contact us
  • Weight: 0.001 to 0.413 kg
  • Connection 2 Type: Refer to Part for Detailed Specification
  • Industry: Industrial Manufacturing Equipment, Industrial Processing
  • Connection 1 Type: Refer to Part for Detailed Specification
  • Brand: Parker, Legris
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Configuration: Refer to Part for Detailed Specification
  • Minimum Operating Temperature: Refer to Part for Detailed Specification
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Shape: Elbow 90°, In-Line, Straight
  • Application: Pneumatics, Robotics, Semi-Conductors, Textile, Automotive Process, Packaging
  • Product Type: Function Fittings and Flow Control
  • Technology: Pneumatics
  • Minimum Operating Pressure: 1 bar, 14.5 psi
  • Connection 2 Size: Refer to Part for Detailed Specification
  • Connection 1 Size: Refer to Part for Detailed Specification mm
  • Division: Low Pressure Connectors Europe Division
  • Body Material: Refer to Part for Detailed Specification
  • Nut Material: Nickel-Plated Brass
  • Quantity per Box: Refer to Part for Detailed Specification
Safety Warning

Full Product Description

Parker Legris flow control regulators are designed for compactness and versatility, offering a range of body materials, including polymer, nickel-plated brass, stainless steel, and aluminium, to meet diverse application needs. With a higher maximum flow rate than standard regulators on the market, these regulators enhance productivity. Featuring either external or recessed adjustment screws, they enable precise adjustments and ensure reliable performance across various settings.



Features/Benefits:


- Improved Productivity


• Higher maximum flow than standard regulators

• Full flow with minimum pressure drop (model 7060)

• Optimal control of the cylinder rod speed

• 100% leak-tested in production

• Date coding to guarantee quality and traceability

• Reduce compressed air and energy consumption


- Accuracy & Performance


• Precise adjustment for accurate flow regulation from initial to maximum opening

• Constant cylinder rod displacement speed

• Long-term stability of flow

• Reduced weight (polymer version)

• Mechanical strength and corrosion resistance with nickel-plated brass version


- Ergonomics & Large Range


• External adjustment screw: easy to adjust without tooling and lockable

• Recessed adjustment screw: more compact and protects the adjustment mechanism

• Uni-directional: exhaust or inlet

• Bi-directional: adjustment of air flow in both directions

• 360° positioning

• NPT version on request



Markets:


• Factory Automation

• Vehicle Assembly Facilities

• Food and Beverage

• Semiconductor

• Packaging Machinery



Applications:


• Pneumatic Cylinder Control

• Low Pressure Compressed Air Flow Regulation and metric thread

Related Documents

×
Products Body Material Flow Direction Product Style Connection 1 Size Connection 2 Size
7110 13 13 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/4 G 1/4
7110 17 17 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 3/8 G 3/8
7110 21 21 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/2 G 1/2
7111 10 10 Nickel-plated Brass Supply Metal Regulators with External Adjustment G 1/8 G 1/8
7111 13 13 Nickel-plated Brass Supply Metal Regulators with External Adjustment G 1/4 G 1/4
7130 04 10 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/8 4 mm
7130 04 19 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment M5x0.8 4 mm
7130 06 10 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/8 6 mm
7130 06 13 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/4 6 mm
7130 06 19 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment M5x0.8 6 mm
7130 08 10 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/8 8 mm
7130 08 13 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/4 8 mm
7130 08 17 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 3/8 8 mm
7130 10 13 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/4 10 mm
7130 10 17 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 3/8 10 mm
7776 06 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 6 mm 6 mm
7776 08 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 8 mm 8 mm
7776 10 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 10 mm 10 mm
7776 12 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 12 mm 12 mm
7000 00 04 Technical Polymer n/a Joining Clips 4 mm n/a
7000 00 05 Technical Polymer n/a Joining Clips 6-8 mm n/a
7000 00 06 Technical Polymer n/a Joining Clips 10-12 mm n/a
7010 04 19 Technical Polymer Exhaust Regulators with Recessed Adjustment M5x0.8 4 mm
7010 04 20 Technical Polymer Exhaust Regulators with Recessed Adjustment 10-32 UNF 4 mm
7010 06 10 Technical Polymer Exhaust Regulators with Recessed Adjustment G 1/8 6 mm
7010 06 13 Technical Polymer Exhaust Regulators with Recessed Adjustment G 1/4 6 mm
7010 06 19 Technical Polymer Exhaust Regulators with Recessed Adjustment M5x0.8 6 mm
7010 08 10 Technical Polymer Exhaust Regulators with Recessed Adjustment G 1/8 8 mm
7010 08 13 Technical Polymer Exhaust Regulators with Recessed Adjustment G 1/4 8 mm
7010 08 17 Technical Polymer Exhaust Regulators with Recessed Adjustment G 3/8 8 mm
7010 10 13 Technical Polymer Exhaust Regulators with Recessed Adjustment G 1/4 10 mm
7010 10 17 Technical Polymer Exhaust Regulators with Recessed Adjustment G 3/8 10 mm
7010 10 21 Technical Polymer Exhaust Regulators with Recessed Adjustment G 1/2 10 mm
7010 12 17 Technical Polymer Exhaust Regulators with Recessed Adjustment G 3/8 12 mm
7010 12 21 Technical Polymer Exhaust Regulators with Recessed Adjustment G 1/2 12 mm
7010 53 20 Technical Polymer Exhaust Regulators with Recessed Adjustment 10-32 UNF 1/8
7010 56 20 Technical Polymer Exhaust Regulators with Recessed Adjustment 10-32 UNF 1/4
7010 04 10 Technical Polymer Exhaust Regulators with Recessed Adjustment G 1/8 4 mm
7011 04 10 Technical Polymer Supply Regulators with Recessed Adjustment 4 mm G 1/8
7011 04 19 Technical Polymer Supply Regulators with Recessed Adjustment 4 mm M5x0.8
7011 04 20 Technical Polymer Supply Regulators with Recessed Adjustment 4 mm 10-32 UNF
7011 06 10 Technical Polymer Supply Regulators with Recessed Adjustment 6 mm G 1/8
7011 06 13 Technical Polymer Supply Regulators with Recessed Adjustment 6 mm G 1/4
7011 06 19 Technical Polymer Supply Regulators with Recessed Adjustment 6 mm M5x0.8
7011 08 10 Technical Polymer Supply Regulators with Recessed Adjustment 8 mm G 1/8
7011 08 13 Technical Polymer Supply Regulators with Recessed Adjustment 8 mm G 1/4
7011 08 17 Technical Polymer Supply Regulators with Recessed Adjustment 8 mm G 3/8
7011 10 13 Technical Polymer Supply Regulators with Recessed Adjustment 10 mm G 1/4
7011 10 17 Technical Polymer Supply Regulators with Recessed Adjustment 10 mm G 3/8
7011 56 20 Technical Polymer Supply Regulators with Recessed Adjustment 1/4 10-32 UNF
7012 04 10 Technical Polymer Bi-Directionnal Regulators with Recessed Adjustment G 1/8 4 mm
7012 04 19 Technical Polymer Bi-Directionnal Regulators with Recessed Adjustment M5x0.8 4 mm
7012 06 10 Technical Polymer Bi-Directionnal Regulators with Recessed Adjustment G 1/8 6 mm
7012 06 13 Technical Polymer Bi-Directionnal Regulators with Recessed Adjustment G 1/4 6 mm
7012 06 19 Technical Polymer Bi-Directionnal Regulators with Recessed Adjustment M5x0.8 6 mm
7012 08 10 Technical Polymer Bi-Directionnal Regulators with Recessed Adjustment G 1/8 8 mm
7012 08 13 Technical Polymer Bi-Directionnal Regulators with Recessed Adjustment G 1/4 8 mm
7012 08 17 Technical Polymer Bi-Directionnal Regulators with Recessed Adjustment G 3/8 8 mm
7020 06 13 Technical Polymer Exhaust In-Line Regulators with External Adjustment G 1/4 6 mm
7020 08 10 Technical Polymer Exhaust In-Line Regulators with External Adjustment G 1/8 8 mm
7130 10 21 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/2 10 mm
7130 12 17 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 3/8 12 mm
7130 12 21 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/2 12 mm
7140 10 10 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/8 G 1/8
7140 13 13 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/4 G 1/4
7140 17 17 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 3/8 G 3/8
7140 19 19 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment M5x0.8 M5x0.8
7140 21 21 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/2 G 1/2
7160 04 10 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/8 4 mm
7160 06 10 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/8 6 mm
7160 06 13 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/4 6 mm
7160 08 10 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/8 8 mm
7160 08 13 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/4 8 mm
7160 10 13 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/4 10 mm
7160 10 17 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 3/8 10 mm
7160 10 21 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/2 10 mm
7030 06 00 Technical Polymer Exhaust Plug-In Regulators with External Adjustment 6 mm 6 mm
7030 08 00 Technical Polymer Exhaust Plug-In Regulators with External Adjustment 8 mm 8 mm
7030 12 00 Technical Polymer Exhaust Plug-In Regulators with External Adjustment 12 mm 12 mm
7031 06 00 Technical Polymer Supply Plug-In Regulators with External Adjustment 6 mm 6 mm
7031 08 00 Technical Polymer Supply Plug-In Regulators with External Adjustment 8 mm 8 mm
7040 06 10 Technical Polymer Exhaust Regulators with External Adjustment G 1/8 6 mm
7040 06 13 Technical Polymer Exhaust Regulators with External Adjustment G 1/4 6 mm
7040 08 10 Technical Polymer Exhaust Regulators with External Adjustment G 1/8 8 mm
7040 08 13 Technical Polymer Exhaust Regulators with External Adjustment G 1/4 8 mm
7040 08 17 Technical Polymer Exhaust Regulators with External Adjustment G 3/8 8 mm
7040 10 13 Technical Polymer Exhaust Regulators with External Adjustment G 1/4 10 mm
7040 10 17 Technical Polymer Exhaust Regulators with External Adjustment G 3/8 10 mm
7040 12 17 Technical Polymer Exhaust Regulators with External Adjustment G 3 /8 12 mm
7160 12 17 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 3/8 12 mm
7160 12 21 Nickel-plated Brass Exhaust Metal Regulators with Recessed Adjustment G 1/2 12 mm
7170 10 10 Aluminium Exhaust Metal Regulators with External Adjustment G 1/8 G 1/8
7170 13 13 Aluminium Exhaust Metal Regulators with External Adjustment G 1/4 G 1/4
7170 17 17 Aluminium Exhaust Metal Regulators with External Adjustment G 3/8 G 3/8
7170 19 19 Aluminium Exhaust Metal Regulators with External Adjustment M5x0.8 M5x0.8
7170 21 21 Aluminium Exhaust Metal Regulators with External Adjustment G 1/2 G 1/2
7180 04 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 4 mm
7180 04 19 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment M5x0.8 4 mm
7180 06 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 6 mm
7180 06 19 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment M5x0.8 6 mm
7180 08 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 8 mm
7190 10 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 G 1/8
7190 19 19 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment M5x0.8 M5x0.8
7630 04 00 Technical Polymer Exhaust Plug-In Regulators with External Adjustment 4 mm 4 mm
7630 06 00 Technical Polymer Exhaust Plug-In Regulators with External Adjustment 6 mm 6 mm
7040 12 21 Technical Polymer Exhaust Regulators with External Adjustment G 1/2 12 mm
7045 10 17 Technical Polymer Exhaust Regulators with External Adjustment R 3/8 10 mm
7045 12 17 Technical Polymer Exhaust Regulators with External Adjustment R 3/8 12 mm
7631 04 00 Technical Polymer Supply Plug-In Regulators with External Adjustment 4 mm 4 mm
7631 06 00 Technical Polymer Supply Plug-In Regulators with External Adjustment 6 mm 6 mm
7640 04 10 Technical Polymer Exhaust Miniature Regulators with Swivel Outlet and External Adjustment G 1/8 4 mm
7640 04 19 Technical Polymer Exhaust Miniature Regulators with Swivel Outlet and External Adjustment M5x0.8 4 mm
7640 06 10 Technical Polymer Exhaust Miniature Regulators with Swivel Outlet and External Adjustment G 1/8 6 mm
7640 06 19 Technical Polymer Exhaust Miniature Regulators with Swivel Outlet and External Adjustment M5x0.8 6 mm
7649 04 10 Technical Polymer Supply Miniature Regulators with Swivel Outlet and External Adjustment 4 mm G 1/8
7649 04 19 Technical Polymer Supply Miniature Regulators with Swivel Outlet and External Adjustment 4 mm M5x0.8
7060 04 10 Technical Polymer Exhaust Compact Regulators with External Adjustment G 1/8 4 mm
7060 06 10 Technical Polymer Exhaust Compact Regulators with External Adjustment G 1/8 6 mm
7060 06 13 Technical Polymer Exhaust Compact Regulators with External Adjustment G 1/4 6 mm
7060 08 10 Technical Polymer Exhaust Compact Regulators with External Adjustment G 1/8 8 mm
7060 08 13 Technical Polymer Exhaust Compact Regulators with External Adjustment G 1/4 8 mm
7060 08 17 Technical Polymer Exhaust Compact Regulators with External Adjustment G 3/8 8 mm
7060 10 13 Technical Polymer Exhaust Compact Regulators with External Adjustment G 1/4 10 mm
7060 10 17 Technical Polymer Exhaust Compact Regulators with External Adjustment G 3/8 10 mm
7060 12 17 Technical Polymer Exhaust Compact Regulators with External Adjustment G 3/8 12 mm
7060 12 21 Technical Polymer Exhaust Compact Regulators with External Adjustment G 1/2 12 mm
7061 04 10 Technical Polymer Supply Compact Regulators with External Adjustment 4 mm G 1/8
7061 06 10 Technical Polymer Supply Compact Regulators with External Adjustment 6 mm G 1/8
7061 06 13 Technical Polymer Supply Compact Regulators with External Adjustment 6 mm G 1/4
7061 08 10 Technical Polymer Supply Compact Regulators with External Adjustment 8 mm G 1/8
7061 08 13 Technical Polymer Supply Compact Regulators with External Adjustment 8 mm G 1/4
7061 08 17 Technical Polymer Supply Compact Regulators with External Adjustment 8 mm G 3/8
7649 06 10 Technical Polymer Supply Miniature Regulators with Swivel Outlet and External Adjustment 6 mm G 1/8
7649 06 19 Technical Polymer Supply Miniature Regulators with Swivel Outlet and External Adjustment 6 mm M5x0.8
7660 04 10 Technical Polymer Exhaust Miniature Regulators with External Adjustment G 1/8 4 mm
7660 04 19 Technical Polymer Exhaust Miniature Regulators with External Adjustment M5x0.8 4 mm
7660 04 20 Technical Polymer Exhaust Miniature Regulators with External Adjustment 10-32 UNF 4 mm
7660 06 10 Technical Polymer Exhaust Miniature Regulators with External Adjustment G 1/8 6 mm
7660 06 13 Technical Polymer Exhaust Miniature Regulators with External Adjustment G 1/4 6 mm
7660 06 19 Technical Polymer Exhaust Miniature Regulators with External Adjustment M5x0.8 6 mm
7660 08 10 Technical Polymer Exhaust Miniature Regulators with External Adjustment G 1/8 8 mm
7660 08 13 Technical Polymer Exhaust Miniature Regulators with External Adjustment G 1/4 8 mm
7660 08 17 Technical Polymer Exhaust Miniature Regulators with External Adjustment G 3/8 8 mm
7660 56 20 Technical Polymer Exhaust Miniature Regulators with External Adjustment 10-32 UNF 1/4
7660 03 09 Technical Polymer Exhaust Miniature Regulators with External Adjustment M3x0.5 3 mm
7660 03 19 Technical Polymer Exhaust Miniature Regulators with External Adjustment M5x0.8 3 mm
7660 04 09 Technical Polymer Exhaust Miniature Regulators with External Adjustment M3x0.5 4 mm
7061 10 13 Technical Polymer Supply Compact Regulators with External Adjustment 10 mm G 1/4
7061 10 17 Technical Polymer Supply Compact Regulators with External Adjustment 10 mm G 3/8
7061 12 21 Technical Polymer Supply Compact Regulators with External Adjustment 12 mm G 1/2
7062 04 10 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment G 1/8 4 mm
7062 06 10 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment G 1/8 6 mm
7062 06 13 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment G 1/4 6 mm
7062 08 10 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment G 1/8 8 mm
7062 08 13 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment G 1/4 8 mm
7062 08 17 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment G 3/8 8 mm
7065 06 10 Technical Polymer Exhaust Compact Regulators with External Adjustment R 1/8 6 mm
7065 08 10 Technical Polymer Exhaust Compact Regulators with External Adjustment R 1/8 8 mm
7065 08 13 Technical Polymer Exhaust Compact Regulators with External Adjustment R 1/4 8 mm
7065 10 13 Technical Polymer Exhaust Compact Regulators with External Adjustment R 1/4 10 mm
7065 10 17 Technical Polymer Exhaust Compact Regulators with External Adjustment R 3/8 10 mm
7662 04 10 Technical Polymer Bi-Directionnal Regulators with External Adjustment G 1/8 4 mm
7662 04 19 Technical Polymer Bi-Directionnal Regulators with External Adjustment M5x0.8 4 mm
7662 06 10 Technical Polymer Bi-Directionnal Regulators with External Adjustment G 1/8 6 mm
7662 06 13 Technical Polymer Bi-Directionnal Regulators with External Adjustment G 1/4 6 mm
7662 06 19 Technical Polymer Bi-Directionnal Regulators with External Adjustment M5x0.8 6 mm
7665 56 11 Technical Polymer Exhaust Miniature Regulators with External Adjustment NPT 1/8 1/4
7665 56 14 Technical Polymer Exhaust Miniature Regulators with External Adjustment NPT 1/4 1/4
7665 04 10 Technical Polymer Exhaust Miniature Regulators with External Adjustment R 1/8 4 mm
7665 06 10 Technical Polymer Exhaust Miniature Regulators with External Adjustment R 1/8 6 mm
7665 06 13 Technical Polymer Exhaust Miniature Regulators with External Adjustment R 1/4 6 mm
7665 06 17 Technical Polymer Exhaust Miniature Regulators with External Adjustment R 3/8 6 mm
7665 08 10 Technical Polymer Exhaust Miniature Regulators with External Adjustment R 1/8 8 mm
7665 08 13 Technical Polymer Exhaust Miniature Regulators with External Adjustment R 1/4 8 mm
7665 08 17 Technical Polymer Exhaust Miniature Regulators with External Adjustment R 3/8 8 mm
7665 53 11 Technical Polymer Exhaust Miniature Regulators with External Adjustment NPT 1/8 1/8
7065 10 21 Technical Polymer Exhaust Compact Regulators with External Adjustment R 1/2 10 mm
7065 12 13 Technical Polymer Exhaust Compact Regulators with External Adjustment R 1/4 12 mm
7065 12 17 Technical Polymer Exhaust Compact Regulators with External Adjustment R 3/8 12 mm
7065 12 21 Technical Polymer Exhaust Compact Regulators with External Adjustment R 1/2 12 mm
7065 56 11 Technical Polymer Exhaust Compact Regulators with External Adjustment NPT 1/8 1/4
7065 56 14 Technical Polymer Exhaust Compact Regulators with External Adjustment NPT 1/4 1/4
7065 60 14 Technical Polymer Exhaust Compact Regulators with External Adjustment NPT 1/4 3/8
7065 60 18 Technical Polymer Exhaust Compact Regulators with External Adjustment NPT 3/8 3/8
7668 04 10 Technical Polymer Supply Miniature Regulators with External Adjustment 4 mm R 1/8
7668 06 10 Technical Polymer Supply Miniature Regulators with External Adjustment 6 mm R 1/8
7668 06 13 Technical Polymer Supply Miniature Regulators with External Adjustment 6 mm R 1/4
7668 08 10 Technical Polymer Supply Miniature Regulators with External Adjustment 8 mm R 1/8
7668 08 13 Technical Polymer Supply Miniature Regulators with External Adjustment 8 mm R 1/4
7668 08 17 Technical Polymer Supply Miniature Regulators with External Adjustment 8 mm R 3/8
7669 03 09 Technical Polymer Supply Miniature Regulators with External Adjustment 3 mm M3x0.5
7669 03 19 Technical Polymer Supply Miniature Regulators with External Adjustment 3 mm M5x0.8
7669 04 10 Technical Polymer Supply Miniature Regulators with External Adjustment 4 mm G 1/8
7669 04 19 Technical Polymer Supply Miniature Regulators with External Adjustment 4 mm M5x0.8
7669 04 20 Technical Polymer Supply Miniature Regulators with External Adjustment 4 mm 10-32 UNF
7669 06 10 Technical Polymer Supply Miniature Regulators with External Adjustment 6 mm G 1/8
7669 06 13 Technical Polymer Supply Miniature Regulators with External Adjustment 6 mm G 1/4
7067 04 10 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment R 1/8 4 mm
7067 06 10 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment R 1/8 6 mm
7067 06 13 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment R 1/4 6 mm
7067 08 10 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment R 1/8 8 mm
7067 08 13 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment R 1/4 8 mm
7067 08 17 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment R 3/8 8 mm
7100 14 21 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/2 1/4
7100 04 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 4 mm
7100 06 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 6 mm
7100 06 13 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/4 6 mm
7100 08 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 8 mm
7669 06 19 Technical Polymer Supply Miniature Regulators with External Adjustment 6 mm M5x0.8
7669 08 10 Technical Polymer Supply Miniature Regulators with External Adjustment 8 mm G 1/8
7669 08 13 Technical Polymer Supply Miniature Regulators with External Adjustment 8 mm G 1/4
7669 08 17 Technical Polymer Supply Miniature Regulators with External Adjustment 8 mm G 3/8
7669 56 20 Technical Polymer Supply Miniature Regulators with External Adjustment 1/4 10-32 UNF
7680 06 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 6 mm
7680 08 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 8 mm
7680 08 13 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/4 8 mm
7680 10 17 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 3/8 10 mm
7680 12 21 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/2 12 mm
7762 08 10 Brass Exhaust Metal Regulators with External Adjustment 8 mm G 1/8
7762 10 13 Brass Exhaust Metal Regulators with External Adjustment 10 mm G 1/4
7762 14 17 Brass Exhaust Metal Regulators with External Adjustment 1/4 G 3/8
7762 18 21 Brass Exhaust Metal Regulators with External Adjustment 18 mm G 1/2
7770 04 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 4 mm 4 mm
7100 08 13 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/4 8 mm
7100 08 17 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 3/8 8 mm
7100 10 13 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/4 10 mm
7100 10 17 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 3/8 10 mm
7100 12 17 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 3/8 12 mm
7100 12 21 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/2 12 mm
7101 08 10 Nickel-plated Brass Supply Metal Regulators with External Adjustment 8 mm G 1/8
7101 08 13 Nickel-plated Brass Supply Metal Regulators with External Adjustment 8 mm G 1/4
7101 08 17 Nickel-plated Brass Supply Metal Regulators with External Adjustment 8 mm G 3/8
7101 04 10 Nickel-plated Brass Supply Metal Regulators with External Adjustment 4 mm G 1/8
7101 06 10 Nickel-plated Brass Supply Metal Regulators with External Adjustment 6 mm G 1/8
7101 06 13 Nickel-plated Brass Supply Metal Regulators with External Adjustment 6 mm G 1/4
7110 10 10 Nickel-plated Brass Exhaust Metal Regulators with External Adjustment G 1/8 G 1/8
7770 06 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 6 mm 6 mm
7770 08 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 8 mm 8 mm
7770 10 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 10 mm 10 mm
7770 12 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 12 mm 12 mm
7770 56 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 1/4 1/4
7770 60 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 3/8 3/8
7771 10 10 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment G 1/8 G 1/8
7771 13 13 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment G 1/4 G 1/4
7771 17 17 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment G 3/8 G 3/8
7771 21 21 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment G 1/2 G 1/2
7772 04 00 Technical Polymer Bi-Directionnal In-Line Regulators with External Adjustment 4 mm 4 mm
7772 06 00 Technical Polymer Bi-Directionnal In-Line Regulators with External Adjustment 6 mm 6 mm
7772 08 00 Technical Polymer Bi-Directionnal In-Line Regulators with External Adjustment 8 mm 8 mm
7772 56 00 Technical Polymer Bi-Directionnal In-Line Regulators with External Adjustment 1/4 1/4
7776 04 00 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 4 mm 4 mm
7060 08 67 Technical Polymer Exhaust Compact Regulators with External Adjustment M12x1.5 8 mm
7045 56 11 Technical Polymer Exhaust Regulators with External Adjustment NPT 1/8 1/4
7045 56 14 Technical Polymer Exhaust Regulators with External Adjustment NPT 1/4 1/4
7045 60 14 Technical Polymer Exhaust Regulators with External Adjustment NPT 1/4 3/8
7045 60 18 Technical Polymer Exhaust Regulators with External Adjustment NPT 3/8 3/8
7065 04 11 Technical Polymer Exhaust Compact Regulators with External Adjustment NPT 1/8 4 mm
7065 04 14 Technical Polymer Exhaust Compact Regulators with External Adjustment NPT 1/4 4 mm
7065 62 22 Technical Polymer Exhaust Compact Regulators with External Adjustment NPT 1/2 3/8
7066 04 11 Technical Polymer Supply Compact Regulators with External Adjustment 4 mm NPT 1/8
7066 04 14 Technical Polymer Supply Compact Regulators with External Adjustment 4 mm NPT 1/4
7066 56 11 Technical Polymer Supply Compact Regulators with External Adjustment 1/4 NPT 1/8
7066 56 14 Technical Polymer Supply Compact Regulators with External Adjustment 1/4 NPT 1/4
7066 60 14 Technical Polymer Supply Compact Regulators with External Adjustment 3/8 NPT 1/4
7066 60 18 Technical Polymer Supply Compact Regulators with External Adjustment 3/8 NPT 3/8
7067 04 11 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment NPT 1/8 4 mm
7067 56 11 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment NPT 1/8 1/4
7067 56 14 Technical Polymer Bi-Directionnal Compact Regulators with External Adjustment NPT 1/4 1/4
7630 53 00 Technical Polymer Exhaust Plug-In Regulators with External Adjustment 1/8 1/8
7630 56 00 Technical Polymer Exhaust Plug-In Regulators with External Adjustment 1/4 1/4
7631 56 00 Technical Polymer Supply Plug-In Regulators with External Adjustment 1/4 1/4
7640 04 20 Technical Polymer Exhaust Miniature Regulators with Swivel Outlet and External Adjustment 10-32 UNF 4 mm
7660 53 20 Technical Polymer Exhaust Miniature Regulators with External Adjustment 10-32 UNF 1/8
7668 04 11 Technical Polymer Supply Miniature Regulators with External Adjustment 4 mm NPT 1/8
7668 56 14 Technical Polymer Supply Miniature Regulators with External Adjustment 1/4 NPT 1/4
7669 53 20 Technical Polymer Supply Miniature Regulators with External Adjustment 1/8 10-32 UNF
7015 04 11 Technical Polymer Supply Regulators with Knobless Adjustment 4 mm NPT 1/8
7015 08 11 Technical Polymer Supply Regulators with knobless Adjustment 8 mm NPT 1/8
7015 08 14 Technical Polymer Supply Regulators with knobless Adjustment 8 mm NPT 1/4
7015 53 11 Technical Polymer Supply Regulators with knobless Adjustment 1/8 NPT 1/8
7015 56 14 Technical Polymer Supply Regulators with knobless Adjustment 1/4 NPT 1/4
7015 60 14 Technical Polymer Supply Regulators with knobless Adjustment 3/8 NPT 1/4
7015 60 18 Technical Polymer Supply Regulators with knobless Adjustment 3/8 NPT 3/8
7016 04 11 Technical Polymer Exhaust Regulators with knobless Adjustment 4 mm NPT 1/8
7016 56 11 Technical Polymer Exhaust Regulators with knobless Adjustment 1/4 NPT 1/8
7105 56 11 Technical Polymer Exhaust Metal Regulators with External Adjustment 1/4 NPT 1/8
7105 56 14 Technical Polymer Exhaust Metal Regulators with External Adjustment 1/4 NPT 1/4
7105 60 14 Technical Polymer Exhaust Metal Regulators with External Adjustment 3/8 NPT 1/4
7105 60 18 Technical Polymer Exhaust Metal Regulators with External Adjustment 3/8 NPT 3/8
7115 11 11 Technical Polymer Exhaust Metal Regulators with External Adjustment NPT 1/8 NPT 1/8
7115 14 14 Technical Polymer Exhaust Metal Regulators with External Adjustment 1/4 NPT 1/4
7115 18 18 Technical Polymer Exhaust Metal Regulators with External Adjustment NPT 3/8 NPT 3/8
7115 22 22 Technical Polymer Exhaust Metal Regulators with External Adjustment NPT 1/2 NPT 1/2
7010 06 10 52 Technical Polymer Exhaust Regulators with Recessed Adjustment G 1/8 6 mm
7010 06 19 52 Technical Polymer Exhaust Regulators with Recessed Adjustment M5x0.8 6 mm
7060 06 67 Technical Polymer Exhaust Compact Regulators with External Adjustment M12x1.5 6 mm
7770 06 00 52 Technical Polymer Uni-Directionnal In-Line Regulators with External Adjustment 6 mm 6 mm

A54675
A43098