OBSOLETE: POP OPERATOR PANELS | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: POP OPERATOR PANELS

OBSOLETE: POP OPERATOR PANELS OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Operator Panel
  • Display Size: 2.8 inch, 5.2 inch, 5.7 inch
  • Display Type: Monochrome/Color LCD
  • Interface Type: Keypad, Analog Resistive Touchscreen
  • Resolution: 4 lines x 20 chars pixels (max) (2.8"), 8 lines x 40 chars pixels (max) (5.2"), 320x240 pixels (max) (5.7")
  • Backlight Life: -
  • Operating System: -
  • Software: Parker POP Designer
  • Inputs/Outputs: 1x Serial Port, 1x PLC Port (option modules for CANopen, DeviceNET, Interbus-S, Profibus-DP)
  • CPU: -
  • System Memory: -
  • Client Data Storage: 512 kB, 1 MB, 8MB (Flash)
  • Input Voltage: 24 VDC
  • Operating Temperature: 0 to 45 °C (POP31/32), 0 to 50 °C (POP12-23), 32 to 113 °F (POP31/32), 32 to 122 °F (POP12-23)
  • Operating Humidity: 5 to 95 % (non-condensing)
  • Ingress Protection Rating: IP65
  • Specifications Met: CE, RoHS
Safety Warning

Full Product Description

THIS SERIES IS NO LONGER AVAILABLE - THIS INFORMATION IS PROVIDED FOR SUPPORT PURPOSES ONLY

Parker supplies operator panels for all text and graphics applications in industrial environments. Features common to all versions include:
• Proven capability
• Extended functionality
• High reliability
• Ease of operation
• Excellent price-performance ratio
• Long life.

Text can be saved in multiple languages and used throughout the full range of Pop units. The family of Pop operator panels extends from simple monochrome text and graphics panels (Pop12) to full-colour TFT touch screen displays (Pop32). Parker offers a wide Automation Control and Monitoring Parker Operator Panels choice of panels with a range of display sizes, numbers of function keys, LEDs, recipe memories, event lists and alarm lists. This means that panels are available to meet a wide variety of requirements. In addition to the standard RS232 and RS485 interfaces, the following optional field bus modules are available:
• Profibus DP
• CANopen
• DeviceNET
• Interbus S

Operator panels from the Pop series are all backlit, making them ideal for use in situations with poor lighting. Versions are available with an IP65 protection rating to extend the range of industrial applications in which Pop panels may be used. Along with Pop operating terminals, Parker also provides a software package called 'Pop Designer'. This software can be used with all panels whether for text and graphics displays or touch panels. Working with more than one type of operating terminal is made considerably easier due to compatibility throughout the range.

Related Documents

×

A54675
A87859