Refrigerant Strainers- Herl Series | Product Series

Filter by

    No filters selected

Strainer Type

Connection Size (mm)

Connection Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Refrigerant Strainers- Herl Series

Refrigerant Strainers- Herl Series

The Herl refrigerant strainers collect foreign materials and dirt in a refrigerant system at minimal pressure drop in order to minimize damage to or prevent malfunction of control valves.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Connection Size: 20 to 50 mm, 3/4 to 2 inch
  • Connection Type: Weld Neck
  • Strainer Type: Globe, Angle
  • Minimum Operating Temperature: -60 °C, -76 °C
  • Maximum Operating Temperature: 160 °C, 320 °F
  • Body Material: Stainless Steel
  • Bonnet Material: Stainless Steel
  • Bolt Material: Stainless Steel
  • Strainer Material: Stainless Steel
  • Seat Material: Stainless Steel
  • Maximum Operating Pressure: 28 bar, 406 psig
Safety Warning

Full Product Description

The Herl industrial refrigeration strainers help prevent dirt and debris from contaminating control valves which can lead to malfunction or failure.  These strainers feature a robust single piece body construction and a stainless-steel screen for long life even in the harsh environments present in industrial refrigeration applications.  

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• One Piece Body Construction
• No welds
• Stainless Steel Screen
• Flat chambered gaskets
• Vacuum tight construction
• Conformity to Pressure Equipment Directive 2014/68/EU

Applications:
• Refrigerant System- prevent to minimize damage to control valves
Products Strainer Type Connection Size (mm) Connection Size (inch)
112009 Globe 25mm 1"
112010 Angle 25mm 1"
112090 Globe 20mm 3/4"
112091 Angle 20mm 3/4"
112092 Globe 32mm 1-1/4"
112093 Angle 32mm 1-1/4"
112511 Globe 50mm 2"

A54675
687475