Series 1 and 2 – Miniature Inert PTFE Isolation Valves | Product Series

Filter by

    No filters selected

Valve Configuration Type

Voltage (VDC)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Series 1 and 2 – Miniature Inert PTFE Isolation Valves

Series 1 and 2 – Miniature Inert PTFE Isolation Valves

Parker's series 1 and 2 families of Miniature PTFE Isolation valves provide an inert wetted path ideal for biocompatibility and aggressive liquids.

Technical Specifications

  • Flow Rate: Up to 600 sccm
  • Maximum Flow Rate: 600 sccm
  • Vacuum to Pressure Range: Vac to 20 psi (1.38BAR)
  • Maximum Operating Pressure: 20 psi, 1.4 bar
  • Diaphragm Material: PTFE, Borosilicate Glass(Series 1 only)
  • Orifice Size: 0.060 inch, 1.52 mm
  • Valve Configuration: 2/3 Way Normally Closed
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way, 3-Way, Normally Closed (NC)
  • Valve Type: Diaphragm Isolation Valve
  • Actuation Type: Solenoid
  • Cycles per Lifetime: 10 Million
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.5, 4.2 Watts
  • Input Voltage: 12, 24 VDC
  • Electrical Connection: 12" Wire Leads
  • Body Material: PTFE, Borosilicate Glass (Series 1 only)
  • Seal Material: PTFE
  • Length: 1.0 inch, 25.4 mm
  • Width: 1.0 inch, 25.4 mm
  • Height: 2.1 inch, 53.34 mm
  • Weight: 2.7 oz, 76.5 g
  • Response Time: < 20 ms (2-Way), < 12 ms (3-Way)
  • Leak Rate: Bubble Tight
  • Mounting Type: Mounting Screw
  • Connection Type: Threaded Port Connections
  • Connection Size: 1/4"- 28 UNF 2B
  • For Fluid Type: Liquids
  • Industry Application: Solvent management for Liquid Chromatography, Highly aggressive media dispensing and control
  • Configuration: N/A
Safety Warning

Full Product Description

The Parker 2-Way & 3-Way inert Series 1 & 2 valves have been designed for systems where chemical compatibility is most important. The wetted path is isolated from the solenoid and only PTFE and borosilicate glass are in contact with the media passing through the valve. Low internal volume and fast response time ensure repeatable and accurate volumes. These valves will actuate without any pressure or vacuum applied.

Markets:
• Analytical Chemistry
• Clinical Diagnostics

Features/Benefits:
• Provides unsurpassed chemical compatibility for a wide range of media with PTFE and borosilicate glass as the only wetted parts
• 100% continuous duty rating in ambient temperatures up to 66°C
• Low power for reduced heat generation and power consumption
• Fast response times for accurate repeatable results
• Direct acting: does not require pressure or vacuum to operate
• 100% tested leak rate provides assurance of a quality seal
• Provides reliable operation for the life of your instrument
• RoHS compliant

Applications:
• Reagent Control
• Solvent Management
• Aggressive Liquid Control

Related Documents

×
Products Valve Configuration Type Voltage (VDC)
001-0017-900 3 Way 12
001-0028-900 3 Way 24
002-0010-900 2-Way Normally Closed 24
002-0017-900 2-Way Normally Closed 12

A54675
687821