Series MX - Miniature Solenoid Actuated Poppet Valve | Product Series

Filter by

    No filters selected

Maximum Operating Voltage

Electrical Connection

Type/Configuration

Application Pressure Requirement

Elastomer

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Series MX - Miniature Solenoid Actuated Poppet Valve

Series MX - Miniature Solenoid Actuated Poppet Valve

MX 10 mm miniature valve is designed to deliver high flow at low pressure for portable medical devices with limited space and power.

Technical Specifications

  • Flow Rate: Up to 48 SLPM
  • Maximum Flow Rate: 48 SLPM
  • Maximum Operating Pressure: 30 psi, 2.0 bar
  • Orifice Size: 0.075 inch, 1.91 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2/3 Way NC, 2/3 Way NO, 3 Way Distributor
  • Cycles per Lifetime: 25 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and Hold, Voltage
  • Power Consumption: 0.25, 0.75 W
  • Input Voltage: 5, 12, 24 VDC
  • Electrical Connection: 2 Pin-Up, 2 Pin-PCB
  • Body Material: PPE/PA (Polyphenylene Ether/Polyamide)
  • Seal Material: Silicone, FKM
  • Length: 1.50 inch, 38.1 mm
  • Width: 0.40 inch, 10.1 mm
  • Height: 0.62 inch, 15.7 mm
  • Weight: 0.3 oz, 8.5 g
  • Response Time: < 20 ms max cycling
  • Leak Rate: < 0.2 sccm
  • Mounting Type: Manifold Mount (Gasket Required)
  • Connection Type: Barbs for 3/32 in (2 mm) I. D. Tubing; Mounting screw (manifold mount)
  • Connection Size: 2-56 x 1/2" Pan Head, Philips Screw
  • For Fluid Type: Gases
  • Industry Application: Medical device applications such as Portable and Transportable Oxygen Concentrators, Deep Vein Thrombosis and Negative Pressure Wound Therapy
  • Configuration: N/A
Safety Warning

Full Product Description

The Parker MX is a miniature solenoid valve that delivers high flow at low pressure in a compact 10 mm design. This valve features hit and hold control, which enables very little power consumption, helping medical device manufacturers increase battery life and reduce system weight without sacrificing performance.  The universal design supports manifold and barbed-tube mounting and is available in 2-way and 3-way configurations.  The Parker MX valve is the ideal solution for portable medical devices with limited space and available power.

Markets:
• Respiratory
• Patient Therapy

Features/Benefits:
• Small, 10mm size enables compact integration and reduces device size
• Highest flow to power consumption ratio increases device battery life
• Lightweight 0.3 oz (9 g) design helps reduce portable device weight
• Universal barbed-tube or manifold mount eases valve integration
• CE and RoHS compliant

Typical Applications:
• Oxygen Concentrators
• Sieve bed switching/equalization
• Oxygen delivery
• Deep Vein Thrombosis
• Cuff Inflation/Deflation Control
• Negative Pressure Wound Therapy
• High Volume Vacuum/Pressure Control

Related Documents

×
Products Maximum Operating Voltage Electrical Connection Type/Configuration Application Pressure Requirement Elastomer
961-711112-000 5 VDC 2 Pin-Up 2-Way NC 6 psi Silicone
961-711212-000 5 VDC 2 Pin-Up 2-Way NO 6 psi Silicone
961-711312-000 5 VDC 2 Pin-Up 3-Way NC 6 psi Silicone
961-711412-000 5 VDC 2 Pin-Up 3-Way NO 6 psi Silicone
961-711512-000 5 VDC 2 Pin-Up 3-Way Distributor 6 psi Silicone
961-712112-000 5 VDC 2 Pin-PCB 2-Way NC 6 psi Silicone
961-712212-000 5 VDC 2 Pin-PCB 2-Way NO 6 psi Silicone
961-712312-000 5 VDC 2 Pin-PCB 3-Way NC 6 psi Silicone
961-712412-000 5 VDC 2 Pin-PCB 3-Way NO 6 psi Silicone
961-712512-000 5 VDC 2 Pin-PCB 3-Way Distributor 6 psi Silicone
961-721112-000 12 VDC 2 Pin-Up 2-Way NC 6 psi Silicone
961-721212-000 12 VDC 2 Pin-Up 2-Way NO 6 psi Silicone
961-721312-000 12 VDC 2 Pin-Up 3-Way NC 6 psi Silicone
961-721412-000 12 VDC 2 Pin-Up 3-Way NO 6 psi Silicone
961-721512-000 12 VDC 2 Pin-Up 3-Way Distributor 6 psi Silicone
961-722112-000 12 VDC 2 Pin-PCB 2-Way NC 6 psi Silicone
961-722212-000 12 VDC 2 Pin-PCB 2-Way NO 6 psi Silicone
961-722312-000 12 VDC 2 Pin-PCB 3-Way NC 6 psi Silicone
961-722412-000 12 VDC 2 Pin-PCB 3-Way NO 6 psi Silicone
961-722512-000 12 VDC 2 Pin-PCB 3-Way Distributor 6 psi Silicone
961-731112-000 24 VDC 2 Pin-Up 2-Way NC 6 psi Silicone
961-731212-000 24 VDC 2 Pin-Up 2-Way NO 6 psi Silicone
961-731312-000 24 VDC 2 Pin-Up 3-Way NC 6 psi Silicone
961-731412-000 24 VDC 2 Pin-Up 3-Way NO 6 psi Silicone
961-731512-000 24 VDC 2 Pin-Up 3-Way Distributor 6 psi Silicone
961-732112-000 24 VDC 2 Pin-PCB 2-Way NC 6 psi Silicone
961-732212-000 24 VDC 2 Pin-PCB 2-Way NO 6 psi Silicone
961-732312-000 24 VDC 2 Pin-PCB 3-Way NC 6 psi Silicone
961-732412-000 24 VDC 2 Pin-PCB 3-Way NO 6 psi Silicone
961-732512-000 24 VDC 2 Pin-PCB 3-Way Distributor 6 psi Silicone
961-711131-000 5 VDC 2 Pin-Up 2-Way NC 30 psi FKM
961-711231-000 5 VDC 2 Pin-Up 2-Way NO 30 psi FKM
961-711331-000 5 VDC 2 Pin-Up 3-Way NC 30 psi FKM
961-711431-000 5 VDC 2 Pin-Up 3-Way NO 30 psi FKM
961-721131-000 12 VDC 2 Pin-Up 2-Way NC 30 psi FKM
961-721231-000 12 VDC 2 Pin-Up 2-Way NO 30 psi FKM
961-721331-000 12 VDC 2 Pin-Up 3-Way NC 30 psi FKM
961-721431-000 12 VDC 2 Pin-Up 3-Way NO 30 psi FKM
961-722131-000 12 VDC 2 Pin-PCB 2-Way NC 30 psi FKM
961-722231-000 12 VDC 2 Pin-PCB 2-Way NO 30 psi FKM
961-722331-000 12 VDC 2 Pin-PCB 3-Way NC 30 psi FKM
961-722431-000 12 VDC 2 Pin-PCB 3-Way NO 30 psi FKM
961-731131-000 24 VDC 2 Pin-Up 2-Way NC 30 psi FKM
961-731231-000 24 VDC 2 Pin-Up 2-Way NO 30 psi FKM
961-731331-000 24 VDC 2 Pin-Up 3-Way NC 30 psi FKM
961-731431-000 24 VDC 2 Pin-Up 3-Way NO 30 psi FKM
961-732131-000 24 VDC 2 Pin-PCB 2-Way NC 30 psi FKM
961-732231-000 24 VDC 2 Pin-PCB 2-Way NO 30 psi FKM
961-732331-000 24 VDC 2 Pin-PCB 3-Way NC 30 psi FKM
961-732431-000 24 VDC 2 Pin-PCB 3-Way NO 30 psi FKM
961-712131-000 5 VDC 2 Pin-PCB 2-Way NC 30 psi FKM
961-712231-000 5 VDC 2 Pin-PCB 2-Way NO 30 psi FKM
961-712331-000 5 VDC 2 Pin-PCB 3-Way NC 30 psi FKM
961-712431-000 5 VDC 2 Pin-PCB 3-Way NO 30 psi FKM

A54675
687821