Server Blade Hose 150 PSI – 629 Hose | United Arab Emirates & Middle East

Server Blade Hose 150 PSI – 629 Hose | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Server Blade Hose 150 PSI – 629 Hose

Server Blade Hose 150 PSI – 629 Hose

Parker's 629 hose has a working pressure of 150 PSI and is the latest addition to our thermal cooling product line. Featuring a peroxide cured EPDM tube, it is ideal for use in thermal management systems.

Technical Specifications

  • Cover Material: Synthetic rubber
  • Hose Cover Type: Smooth
  • Hose Inner Tube Material: Black EPDM Peroxide cured
  • Hose Reinforcement Material: One fiber braid
  • Maximum Operating Pressure: Up to 150 psi, Up to 1.03 MPa
  • Minimum Bend Radius: .6, .8 inch, 16.0, 19.1 mm
  • Specifications Met: UL94 V-0 Flame Resistance Rating
  • Compatible Fitting: N/A
  • Design Factor: 4:1
  • Weight: .05-.08 lb/ft, .07-.12 kg/m
Safety Warning

Full Product Description

Parker’s 629 Server Blade Hose is the latest addition to our thermal cooling product line. This is a low-pressure, peroxide-cured EPDM hose. Ideal for use within thermal management systems. The construction offers greater flexibility and a reduced O.D. to allow for challenging hose routing. The specially formulated EPDM tube is designed for increased fluid purity, thermal resistance, and enhanced sealing. 629 hose features a cover designed for performance with flame and ozone resistance.



Features/Benefits:
• Peroxide cured EPDM tube for enhanced sealing and fluid purity
• Small O.D. minimizes space claim
• Designed for flexibility and ease of routing
• Very tight bend radius
• UL94 V-0 flame resistance rated cover
• 150 psi working pressure with 4:1 safety factor

Related Documents

×
Products
629-3.5-RL
629-4-RL

A54675
687583