Special Bodies | Product Series

Filter by

    No filters selected

Cavity Size

Number of Positions

Connection Size

Connection Type

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Special Bodies

Special Bodies

Parker’s offering of special bodies and cavities for legacy valves to fit a variety of port options and applications.

Technical Specifications

  • Cavity Size: 2C, 2G, 2R, 2U, 2X, 3A, 3C, 3U, 3K, 3M, 3X, 3Z, 4C, 5A, 53-1, 54-1, 68-1, 91-1, 100-1, CAV0W-2, CAVSW-3, CAVT11A, ES10436
  • Number of Positions: 2 way, 3 way, 4 way, 5 way, Dual Cavity
  • Connection Size: -4, -6, -8, -12, -16, -20, -24, 1/4 in, 1-1/4 in
  • Connection Type: BSP, SAE
  • Body Material: Aluminum, Steel
  • Maximum Operating Pressure: 3000, 5000 psi, 210, 350 bar
  • Weight: 0.5 to 9 lbs, 0.22 to 4.08 kg
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Actuation Type: Determined by Threaded Cartridge Valve installed in Line Body
  • Flow Rate: Determined by Threaded Cartridge Valve installed in Line Body
  • Maximum Flow Rate: Determined by Threaded Cartridge Valve installed in Line Body
  • Maximum Operating Temperature: Determined by Threaded Cartridge Valve installed in Line Body
  • Minimum Operating Temperature: Determined by Threaded Cartridge Valve installed in Line Body
  • Seal Material: Determined by Threaded Cartridge Valve installed in Line Body
Safety Warning

Full Product Description

Parker’s selection of special bodies and cavities are meant to be used specifically with Parker’s line of legacy cartridge valves. These bodies and cavities are available with several port sizes and thread configurations in either anodized aluminum for pressures less than 210 bar (3000psi) or zinc plated steel for applications with pressures up to 350 bar (5000 psi). These bodies and cavities are ideal for prototype machines or individual valve usage.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Easy to mount
• Highly serviceable
• Great access to cartridge valves

Applications:
• Legacy valves

Related Documents

×
Products Cavity Size Number of Positions Connection Size Connection Type Body Material
LB10795A CAV0W-2 2 way -4 SAE Aluminum
LB10795S CAV0W-2 2 way -4 SAE Steel
LB10815A CAVSW-3 3 way -4 SAE Aluminum
LB10815S CAVSW-3 3 way -4 SAE Steel
LB10212A 2C 2 way -16 SAE Aluminum
LB10212S 2C 2 way -16 SAE Steel
LB10324A 2G 2 way -4 SAE Aluminum
LB10324S 2G 2 way -4 SAE Steel
LB10543A 2R 2 way -8 SAE Aluminum
LB10543S 2R 2 way -8 SAE Steel
LB10220A 2U 2 way -16 SAE Aluminum
LB10220S 2U 2 way -16 SAE Steel
LB10513A 2X 2 way -6 SAE Aluminum
LB10513S 2X 2 way -6 SAE Steel
LB10066A 3A 3 way -16 SAE Aluminum
LB10066S 3A 3 way -16 SAE Steel
LB10069A 3C 3 way -16 Main, -4 Aux SAE Aluminum
LB10069S 3C 3 way -16 Main, -4 Aux SAE Steel
LB10234A 3C Dual Cavity -12 SAE Aluminum
LB10234S 3C Dual Cavity -12 SAE Steel
LB10089A 3K 3 way 1-1/4" Main, 1/4" Aux BSP Aluminum
LB10089S 3K 3 way 1-1/4" BSP Main, 1/4" BSP Aux BSP Steel
LB10078A 3M 3 way -16 Main, -4 Aux SAE Aluminum
LB10078S 3M 3 way -16 Main, -4 Aux SAE Steel
LB10105A 3M Dual Cavity -16 SAE Aluminum
LB10105S 3M Dual Cavity -16 SAE Steel
LB10553A 3X 3 way -8 SAE Aluminum
LB10553S 3X 3 way -8 SAE Steel
LB10562A 4C 4 way -8 SAE Aluminum
LB10562S 4C 4 way -8 SAE Steel
LB10321A 5A 5 way -12 Main, -4 Aux SAE Aluminum
LB10321S 5A 5 way -12 Main, -4 Aux SAE Steel
LB10318A 53-1 3 way -6 Main, -4 Aux SAE Aluminum
LB10318S 53-1 3 way -6 Main, -4 Aux SAE Steel
LB10591A 54-1 3 way -4 SAE Aluminum
LB10591S 54-1 3 way -4 SAE Steel
LB10253A 68-1 3 way -8 Main, -4 Aux SAE Aluminum
LB10253S 68-1 3 way -8 Main, -4 Aux SAE Steel
LB10317A 100-1 5 way -20 Main, -6 Aux SAE Aluminum
LB10317S 100-1 5 way -20 Main, -6 Aux SAE Steel
LB10436S ES10436 2 way -6 SAE Steel
LB10825A CAVT11A 3 way -8 SAE Aluminum
LB10825S CAVT11A 3 way -8 SAE Steel

A54675
687505