Sporlan Normally Closed Solenoid Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sporlan Normally Closed Solenoid Valves

Sporlan Normally Closed Solenoid Valves

Sporlan normally closed solenoid valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of applications.

Technical Specifications

  • Model Number: Please configure for Model Number
  • Application: Normally Closed Solenoid Valve
  • Mounting Option: Not Provided
  • Additional Options: n/a, Manual Lift Stem
  • Valve Type: E, A, B
  • Port Size: 5/16 inch, 19/32 inch, 5/32 inch, 25/32 inch, 1/16 inch, 1 inch, 3/32 inch, 1-5/16 inch, 3/16 inch, 1/4 inch, 9/32 inch, 7/16 inch
  • Connection Type: ODF Solder, ODF-ODM Solder, SAE Flare, NPT Female
  • Coil Type: MKC-1 *Not Included, MKC-2 *Not Included
  • Connection Size: 1/2 inch, 5/8 inch, 7/8 inch, 3/8 inch, 1-1/8 inch, 1/4 inch, 1-3/8 inch, 1-5/8 x 1-5/8 inch (ODF x ODF), 2-1/8 x 2-1/8 inch (ODF x ODF), 3/8 x 1/2 inch (ODF x ODM), 3/4 inch, 7/8 x 1-1/8 inch, 1/2 x 5/8 inch (ODF x ODM), 7/8 x 1-1/8 inch (ODF x ODM), 1-1/8 inch (ODF)
  • Maximum Regulating Pressure: 70 bar, 1015 psi, 48.3 bar, 700 psi, 34.5 bar, 500 psi, 47 bar, 680 psi
  • Solenoid Option: High Pressure, n/a
Safety Warning

Full Product Description

The Sporlan Type A, B and E series solenoid valves are provided as two basic types of solenoid valves. One of the most common is the normally-closed type, in which the valves opens when the coil is energized, and closes when the coil is de-energized. The valves are brass forged or brass bar stock. The E series has extended copper connections. For Air Conditioning or refrigeration applications it is important to use system capacity, refrigerant, type of fluid, temperature and pressures. It is not recommended to size by line size. Refer to literature or selection program for capacity data. Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features and Benefits:
• Class F coils
• E series has extended copper connections. Disassembly for installation is unnecessary
• Synthetic seating material for tight closing
• Synthetic coated metal gaskets minimize external leaks
• Maximum working pressure for the non high pressure (-HP) valves is 500 psi (34.5 bar), For the high pressure (–HP) E2-HP thru E10S1-HP valves 1,015 psi (70 bar) and E14-HP thru E43-HP 700 psi (48 bar)

Applications:
• Air Conditioning – Residential, Heat pumps, Chillers, Commercial units, Industrial
• Food Service units - Ice Machines, Slush Machines
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×

A54675
840599