Sulphur Aid Fine - Cellulose Filter Aid | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sulphur Aid Fine - Cellulose Filter Aid

Sulphur Aid Fine - Cellulose Filter Aid

Cellulosic filter aid is widely used as filter aid in industrial filtration processes.

Technical Specifications

  • Industry: Oil and Gas
  • Brand: Twin Filter
  • Product Type: Filter Media
  • Media: Cellulosic Fibers
  • pH Range: 4.5 - 6.5 (10%) in water (depending on the water quality)
  • Filter Area: 269.0 ft2 Per nag based on 2 mm precoat layer, 25.0 m² Per nag based on 2 mm precoat layer
  • Storage: Can be stored for two years after delivery date, if maintained in original packaging at ambiant temperature in a dry and ventilated warehouse.
Safety Warning

Full Product Description


Cellulosic filter aid is widely used as filter aid in industrial filtration processes. It is a biodegradable alternative to inorganic filter aids such as Perlite, Celite 503 and similar products.

SULPHUR AID FINE is made of cellulosic fibers and an environmentally friendly product, gained from replenishable raw materials. It is used to pre coat filters for applications, like liquid Sulphur filtration, water filtration, pharmaceutical filtration and many more. The use of such filter aid offers multiple benefits over traditional inorganic filter aids.


Benefits
• Organic filter aids are combustible, so no carry over of filter aids into the convertor tower
• No clogging of the catalyst bed
• The pre coating process requires less time and more stable pre coat layers are formed
• No hazardous dust during handling, unlike inorganic filter aids
• Organic filter fibers are not abrasive (no wear of equipment)
• Reduced wet cake density for better cake built up
• Fleece alike structure of pre coat layer, which reduces slip through of solids (ashes)
• Enables 50% longer filtration cycles compared to inorganic filter aids

Applications
• Liquid Sulphur
• Edible Oil
• Amines & Glycols

Related Documents

×
Products

A54675
C89472