T2-05 Micro Diaphragm Pump | Product Series

Filter by

    No filters selected

Pump Size

Pump Type

Motor Option

Free Flow Rate

Operational Life

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
T2-05 Micro Diaphragm Pump

T2-05 Micro Diaphragm Pump

Parker's T2-05 micro diaphragm pump is designed to fit where other pumps cannot due to its small, compact package size. The pump's low power, small size, and light weight play a critical role in portable gas detection and medical applications.

Technical Specifications

  • Product Type: Diaphragm Pump
  • For Fluid Type: Air, Gas
  • Industry Application: Portable Gas Detection, Gas Sampling, Medical Instruments, Trace Detection, Sidestream CO2, Negative Pressure Wound Therapy, Compression Therapy
  • Flow Rate: 0.8 L/min
  • Weight: 11 to 14 g
  • Operating Pressure: 6.2 psi, 430 mbar
  • Length: 1.15 to 1.28 inch, 29.3 to 32.6 mm
  • Maximum Continuous Pressure: 2.0 psi, 138 mbar
  • Width: 0.53 inch, 13.5 mm
  • Vacuum Pressure Rating: -5.3 psi, -274 mm-Hg
  • Height: 0.89 inch, 22.6 mm
  • Maximum Continuous Vacuum Pressure: -2 psi, -104 mm-Hg
  • Motor Type: HE LI: Ironless Core Brush (Coreless), IC: Iron Core Brush
  • Operational Life: 1500 to 10000 Hours
  • Body Material: ABS
  • Diaphragm Material: EPDM
  • Noise Level: 45 dBA
  • Operating Temperature: -20 to 50 °C
Safety Warning

Full Product Description

Parker's T2-05 13.5 mm wide micro diaphragm pump is designed to fit where other pumps cannot due to its small, compact package size. The Parker T2-05 flow path is optimized to deliver high flow with high efficiency resulting in extended battery life. The pump's low power, small size, and light weight play a critical role in portable gas detection and medical applications. The T2-05 pump HE and LI pump models enable intrinsic safety capabilities for sampling of hazardous gases, typical of industrial and mining operations. The T2-05 IC pump is designed for compact and wearable medical devices that require less than 1500 hours of pump life.
Markets:
• Safety
• Patient Therapy
• Patient Monitoring
Features/Benefits:
• The valve design has been optimized to provide the highest flow rates available with the lowest current draw, allowing for longer battery life and smaller instrument size.
• The T2-05 model pump life ranges up to 10,000 rated hours depending on motor (HE, LI and IC) options
• The pump fits into the extremely tight spaces demanded of today's handheld instruments, such as portable gas detectors and portable negative pressure wound therapy devices for patient mobility. The lightweight design minimizes instrument weight.
• RoHS Compliant
Applications:
• Portable Gas Detection
• Gas Sampling
• Medical Instruments
• Trace Detection
• Sidestream CO₂
• Negative Pressure Wound Therapy

Related Documents

×
Products Pump Size Pump Type Motor Option Free Flow Rate Operational Life
T5-1HE-03-1EEB Single Head Pressure and/or Vacuum Coreless Brush (High Efficiency) Up to 0.8 L/min Up to 10,000 hours
T5-1IC-03-1EEP Single Head Pressure and/or Vacuum Iron Core Brush DC Up to 0.8 L/min Up to 1,500 hours
T5-1ICW-03-1EEP
T5-1LI-03-1EEB-1 Single Head Pressure and/or Vacuum Coreless Brush (Low Inductance) Up to 0.8 L/min Up to 6,000 hours
T5-VBIC-03-1EEP

A54675
687821