THERM-A-FORM T646 Cure-in-Place Potting and Underfill Materials | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THERM-A-FORM T646 Cure-in-Place Potting and Underfill Materials

THERM-A-FORM T646 Cure-in-Place Potting and Underfill Materials

Parker Chomerics THERM-A-FORM™ T646 is a two-component, high pot life (5 hours), economical silicone elastomer with 0.9 W/m-k thermal conductivity

Technical Specifications

  • Color: Yellow
  • Polymer Material Options: Silicone Rubber (VMQ, PVMQ)
  • Filler Material: Aluminum Oxide
  • Product Type: 2-part
  • Ratio: 1:1 Mix Ratio (by weight)
  • Specific Gravity: 2.45
  • Durometer: 50 Shore A
  • Dynamic Viscosity: > 5000 P
  • Operational Life: 300 min Pot Life
  • Maximum Cure Time (at Room Temperature): 3 min @ 150°C, 60 min @ 60°C, 48 Hours @ 23°C
  • Thermal Conductivity: 0.9 W/m-K
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 250 ppm/K
  • Operating Temperature: -58 to 302 °F, -50 to 150 °C
  • Dielectric Strength: 10 kVAC/mm, 250 VAC/mil
  • Volume Resistivity: 10^14 (x1) ohm-cm
  • Dielectric Constant: 6.5 @ 1 MHZ
  • Dissipation Factor: 0.013 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.17 % TML (0.10% CVCM)
  • Shelf Life: 3 Months
  • Weight: 115 g, 507 g
Safety Warning

Full Product Description

Parker Chomerics THERM-A-FORM™ T646 is a two-component, high pot life (5 hours), economical silicone elastomer with 0.9 W/m-k thermal conductivity.

THERM-A-FORM™ thermally conductive silicone elastomer products are dispensable form-in-place compounds designed for heat transfer without excessive compressive force in electronics cooling applications. These versatile liquid reactive materials can be dispensed and then cured into complex geometries for cooling of multi-height components on a PCB without the expense of a molded sheet. Each compound is available in ready-to-use cartridge systems, eliminating weighing, mixing, and degassing procedures.

Product Attributes:
• Provides combination of high thermal performance and low cost
• UL 94 V-0 flammability rated
• High pot life (5 hours)

Features and Benefits:
• Dispensable form-in-place gap filling, potting, sealing, and encapsulating
• Excellent blend of high thermal conductivity, flexibility, and ease of use
• Conformable to irregular shapes without excessive force on components
• Ready-to-use cartridge system eliminates weighing, mixing, and de-gassing steps
• Variety of kit sizes and configurations available to suit any application (handheld twin-barrel cartridges, Semco® tubes, and pneumatic applicators)
• Vibration damping

Related Documents

×
Products Package Type
65-00-T646-0045 45cc Dual Element Cartridge
65-00-T646-0200 200cc Dual Element Cartridge

A54675
179336