Thermostatic Expansion Valve - Sporlan - Type RC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermostatic Expansion Valve - Sporlan - Type RC

Thermostatic Expansion Valve - Sporlan - Type RC

Sporlan Type RC thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Technical Specifications

  • Model Number: Please Configure for Model Number
  • Application: Air Conditioning, Outdoor Chiller
  • Product Type: RC- Valve
  • Refrigerant Type: R-22, R-410A
  • Thermostatic Charge: CP100, GA, CP180, ZP180,, N
  • Evaporator Temperature: 40 °F (nom), 5 °C (nom)
  • Liquid Temperature: 100 °F (nom), 37.8 °C (nom)
  • Pressure Drop: 60 psi (nom), 100 psi (nom), 6 bar (nom), 11 bar (nom)
  • Nominal Capacity: 1 to 6 ton
  • Inlet Connection Size: Chatleff, 3/8 to 1/2 inch ODF, 3/8 to 1/2 inch SAE
  • Outlet Connection Size: Chatleff, 3/8 to 5/8 inch (ODF), 1/2 inch (SAE)
  • Maximum Operating Pressure: 31 bar, 48.3 bar, 450 psi, 700 psi
  • Equalizer Connection Type: 1/4 inch (ODF), 1/4 inch (SAE) Flare, 1/8 x 24 inch with 1/4" SAE Flare, Externally Equalized
  • Capillary Tube Length: 0.762 m, 1.524 m, 30 inch, 60 inch
  • Strainer Type: 100 Mesh Removable
  • Filter Element Type: 43, 45
  • Includes: No Adapter Kit
  • Valve Option: Internal Check Valve
Safety Warning

Full Product Description

Sporlan Type RC valve is a small brass body, externally adjustable valve with balanced port construction. The RC valves are available for replacement of types CBI and CBBI valves. These valves contain internal check valves to allow reverse flow on heat pump applications. This eliminates the need for an external check valve piped around the TEV for reverse flow. The RC valve can be used on heat pump and air conditioning (cooling only) applications. This allows you to reduce inventory by using the same valve to replace the I, BI, and BBI valves. The RC valves can even be used to replace the RI valve (non-RPB versions only).

Markets:
• Air Conditioning
• Heat Pump Applications

Features and Benefits:
• Optional Inlet strainer
• Can be applied in bi-directional applications
• Can operate over widely varying operating conditions
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• ODF Solder, SAE Flare, and Chatleff Connections available

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial
• Capacity Ranges from 1 to 6 tons R-22

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×

A54675
840599