Thru Drive Vane Pump - Series T6*R | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thru Drive Vane Pump - Series T6*R

Thru Drive Vane Pump - Series T6*R

Our drive train pumps allow the use of vane pump technology with a huge combination of other pumps, supported by SAE A, SAE B or SAE C rear drive.

Technical Specifications

  • Pump Type: Vane, Fixed
  • Configuration: Single, Triple
  • Displacement: 10 to 268.7 cm3/rev, 0.6 to 16 inch3/rev
  • Operating Pressure: up to 275 bar depending on Size., up to 3900 psi
  • Flow Rate: 20 to 537 L/min @2000 Rpm, 5 to 142 gal/min @2000 Rpm
  • Operating Speed: 400 to 2800 RPM
  • Minimum Fluid Temperature: See Catalogue
  • Maximum Fluid Temperature: See Catalogue
  • Flange Size: SAE B 2 bolts, SAE C 2 bolts, 2-Bolt SAE B, 2-Bolt SAE C
  • Operating Temperature: See Catalogue
  • Weight: 17 to 52 kg
  • Rated Speed: 2000 to 2800 RPM
  • Port Size: 1-1/2 to 3 inch Suction port, 1 to 1-1/2 inch Pressure port
  • Intermittent Outlet Pressure Port 1: 90 to 275 bar
  • Continuous Outlet Pressure Port 1: 75 to 240 bar
  • Brand: Denison
  • Height: 150 to 188 mm
  • Length: 282 to 376 mm
  • Width: 175 to 213 mm
Safety Warning

Full Product Description

Parker drive train vane pumps reduce installation costs and drive extended life due to their high pressure capability, up to 275 bar in a small operating envelope.   

Markets:
• Industrial
• Mobile

Features & Benefits:
• Optimized Energy Consumption : The mechanical & volumetric efficiency is consistently 94 %, reducing heat generation and allowing speeds down to 400 RPM at full pressure.
• Low Noise Level : The T6*R series has a wide speed range capability from 400 rpm to 3600 rpm, combined with large size cartridge displacements, driving the lowest noise level in the smallest envelope.
• Long Lifetime : The double lip vane concept increases the resistance to particle contamination. The low ripple pressure reduces piping noise and protects other components in the circuit.
• Manageable Installation : The port orientation allows customized installation and is ideal in restricted access conditions. In addition, utilising the same body for all displacements highly simplifies installation design.

Applications:
• Presses
• Injection machines
• Cranes

Related Documents

×
Products

A54675
687925