VSO® LowPro Miniature Proportional Valve | Product Series

Filter by

    No filters selected

Voltage (VDC)

Orifice Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
VSO® LowPro Miniature Proportional Valve

VSO® LowPro Miniature Proportional Valve

The VSO® LowPro is a miniature proportional valve designed for flow rates up to 57 SLPM with a typical power requirement of 1 Watt, and just 16 mm wide by 14 mm tall. Ideal for Respiratory, Patient Monitoring and Flow or Pressure Control Applications.

Technical Specifications

  • Flow Rate: Up to 57 SLPM
  • Maximum Flow Rate: 57 SLPM
  • Vacuum to Pressure Range: 27 in Hg to pressure rating, 686 mm Hg to pressure rating
  • Maximum Operating Pressure: 100 psi, 6.9 bar
  • Orifice Size: 0.030, 0.040, 0.050, and 0.080 inch, 0.76, 1.02, 1.27, and 2.03 mm
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 100 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 1.0 W Typical, 2.0 W Maximum
  • Input Voltage: 5, 12, 24 VDC
  • Electrical Connection: 4.5" Wire Leads
  • Body Material: Stainless Steel Series 400
  • Seal Material: FKM
  • Length: 0.80 inch, 20 mm
  • Width: 0.63 inch, 16 mm
  • Height: 0.55 inch, 14 mm
  • Weight: 0.42 oz, 12 g
  • Response Time: 10 ms Typical
  • Leak Rate: < 0.5 sccm of Air
  • Mounting Type: Manifold mount
  • Connection Type: Mounting screw
  • Connection Size: #2-56 x 3/16" Socket Head Cap screw
  • For Fluid Type: Gases
  • Industry Application: Portable Oxygen Concentrators, Ventilators, Patient Monitors
  • Configuration: N/A
Safety Warning

Full Product Description

The VSO® LowPro is a miniature proportional valve that controls the flow rate of inert gases at pressures up to 100 PSIG (6.9 bar). Typical flow rates up to 57 SLPM with a typical power requirement of 1 Watt at room temperature. At just 16 mm wide by 14 mm tall, the valve can be populated into the smallest portable device improving performance, size and weight. With orifice sizes ranging from 0.030” (0.76 mm) up to 0.080” (2.03 mm) and a weight of 12 g, the VSO® LowPro can perform the function of valves three times its size without sacrificing the power. The mounting only requires a simple, machined manifold.

Markets
Respiratory
Patient Monitors
Patient Therapy

Features/Benefits
Very low power required of typically 1 Watt enables portable capability and low power control increasing battery life or reducing the size of your power supply or battery
Low profile design simplifies mounting and eliminates cartridge configurations that require complex & expensive machining
Delivers consistent performance on every valve
Reach, RoHS, ISO 15001, IP65, and CE compliant

Typical Applications:
Ventilators
Portable Oxygen Concentrators 
Volumetric Flow Control
Pulse Dose Control

Related Documents

×
Products Voltage (VDC) Orifice Size (inch)
935-400050-000 05 0.040
935-400120-000 12 0.040
935-400240-000 24 0.040
935-500050-000 05 0.050
935-500120-000 12 0.050
935-500240-000 24 0.050
935-800050-000 05 0.080
935-800120-000 12 0.080
935-800240-000 24 0.080
935-300050-000 05 0.030
935-300120-000 12 0.030
935-300240-000 24 0.030

A54675
687821