X-Rings | United Arab Emirates & Middle East

X-Rings | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

X-Rings

X-Rings

Parker's X-Rings can be a simple alternative to existing O-Ring grooves. X-Rings can be used in both radial and axial applications making it a versatile fit for many applications and challenges.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRAĀ®, ParofluorĀ®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, AflasĀ®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Various
  • Durometer: 45 to 90 Shore A
Safety Warning

Full Product Description

X-Rings can be used in a wide variety of applications and markets. They are designed to fit existing O-Ring grooves for radial and axial applications. Providing you with lower closure force and less rolling concerns during installation than other seal designs. Parker ESD offers a variety of standard sizes in different materials and hardness's already tooled. Allowing you to avoid costly tool charges.

Related Documents

Ɨ
Products

A54675
687519