Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Direct operated spool-type sandwich DC valves series Z1DW size NG06 are used for shutting off the flow in stack systems.
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Products | Spool Code | Seal Material | Input Voltage | Solenoid Option | Position Control Type |
|---|---|---|---|---|---|
| Z1DWA01KNJWT | A01K | NBR | 24 VDC | Without manual override | na |
| Z1DWA02ENGW | A02E | NBR | 205 VDC | Standard valve with manual override | na |
| Z1DWB37BNJW | B37B | NBR | 24 VDC | Standard valve with manual override | na |
| Z1DWA01KNUW | A01K | NBR | 98 VDC | Standard valve with manual override | na |
| Z1DWA02EVJW | A02E | FPM | 24 VDC | Standard valve with manual override | na |
| Z1DWA02EVJWTI5N | A02E | FPM | 24 VDC | Without manual override | Start position monitored side B |
| Z1DWA01KVJWTI4N | A01K | FPM | 24 VDC | Without manual override | Start position monitored side A |
| Z1DWA02ENJWI2N | A02E | NBR | 24 VDC | With manual override | End position monitored side B |
| Z1DWA03KNJWTI4N | A03K | NBR | 24 VDC | Without manual override | Start position monitored side A |
| Z1DWA01ENJW | A01E | NBR | 24 VDC | Standard valve with manual override | na |
| Z1DWA01ENJWI5N | A01E | NBR | 24 VDC | Standard valve with manual override | Start position monitored side B |
| Z1DWA01KNGWTI4N | A01K | NBR | 205 VDC | Without manual override | Start position monitored side A |
| Z1DWA01KNJW | A01K | NBR | 24 VDC | Standard valve with manual override | na |
| Z1DWA01KNJWI4N | A01K | NBR | 24 VDC | Standard valve with manual override | Start position monitored side A |
| Z1DWA01KNJWTI4N | A01K | NBR | 24 VDC | Without manual override | Start position monitored side A |
| Z1DWA01KVJWI4N | A01K | FPM | 24 VDC | Standard valve with manual override | Start position monitored side A |
| Z1DWA02ENJW | A02E | NBR | 24 VDC | Standard valve with manual override | na |
| Z1DWA02ENJWI5N | A02E | NBR | 24 VDC | Standard valve with manual override | Start position monitored side B |
| Z1DWA02ENJWTI5N | A02E | NBR | 24 VDC | Without manual override | Start position monitored side B |
| Z1DWA02ENKW | A02E | NBR | 12 VDC | Standard valve with manual override | na |
| Z1DWB37BNJWI5N | B37B | NBR | 24 VDC | Standard valve with manual override | Start position monitored side B |
| Z1DWB37BNJWTI5N | B37B | NBR | 24 VDC | Without manual override | Start position monitored side B |
| Z1DWA03KNJW | A03K | NBR | 24 VDC | Standard valve with manual override | na |
| Z1DWA03KNJWT | A03K | NBR | 24 VDC | Without manual override | na |
| Z1DWA03KVJWT | A03K | FPM | 24 VDC | Without manual override | na |
| Z1DWA03KNJWI4N | A03K | NBR | 24 VDC | Standard valve with manual override | Start position monitored side A |
| Z1DWB37BNJWI2N | B37B | NBR | 24 VDC | Standard valve with manual override | End position monitored side B |