Back Pressure Regulator - ABP3 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Back Pressure Regulator - ABP3 Series

Back Pressure Regulator - ABP3 Series

The ABP3 Series is a high sensitivity back pressure regulator designed for use in gas delivery systems to maintain a specified upstream pressure. It is capable of meeting a wide range of back pressure control applications.

Technical Specifications

  • Body Material: 316L Stainless Steel (std), Hastelloy C-22
  • Diaphragm Material: Hastelloy C-22, 316L Stainless Steel and PTFE (std),<br/>Hastelloy C-22 and PTFE
  • Seat O-Ring Material: PTFE
  • Seat Retainer Material: 316L Stainless Steel (std), Hastelloy C-22
  • Seal Material: PTFE (std), FKM, FFKM
  • Filter Material: 316L Stainless Steel (std), Hastelloy C-22
  • O-Ring Material: Outboard: PTFE (with PTFE, FFKM seats),<br/>FKM (with FKM seats)
  • Cap Material: Nickel Plated Brass
  • Nut Material: Nickel Plated Brass
  • Knob Material: ABS (std), Aluminum
  • Burst Pressure: 180 psig (12.4 barg)
  • Proof Pressure: 90 psig (6 barg)
  • Flow Rate: Cv: 0.3 (std), 0.1, 0.06
  • Internal Leak Rate: Bubble Tight
  • External Leak Rate: Bubble Tight
  • Volume: 13.8 cm3
  • Weight: 4.2 lb, 1.9 kg
  • Maximum Operating Temperature: 204 °C, 400 °F
  • Minimum Operating Temperature: -26 °C, -15 °F
  • Pressure Rating: 1-5 psig (0.07-0.3 barg),<br/>1-30 psig (0.07-2.06 barg),<br/>2-60 psig (0.2-4.1 barg)

Full Product Description

Parker Veriflo’s ABP3 Series Back Pressure Regulator provides precise control of inlet, upstream or back pressure in an instrument or analyzer system. A standard Hastelloy C-22® diaphragm gives the ABP3 superior strength and makes it suitable for corrosive applications. The ABP3 Series utilizes a larger diaphragm that provides great sensitivity and adjustment, excellent for low pressure, precise control applications. The ABP3 is a compliment to the IR5000 Series regulator.

Markets:
• Fluid and Gas Handling
• Process Control

Features/Benefits:
• Standard Hastelloy C-22® diaphragm for superior strength and corrosion resistance
• Cleaned for O2 service is standard
• Convoluted diaphragm provides outlet pressure stability with changes in flow
• Integral diaphragm stop provides an additional safety measure
• Multiple seat materials for media compatibility and temperature applications

Applications:
• By-Pass Control
• Vessel Pressure Control
• Pump Discharge Pressure
• Analyzer Discharge to Flare Headers

Related Documents

×

687852
687516