ERV8, Belt Driven, Roller Wheel, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ERV8, Belt Driven, Roller Wheel, Rodless Linear Actuator

ERV8, Belt Driven, Roller Wheel, Rodless Linear Actuator OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information.

Technical Specifications

  • Profile Width: 80 mm
  • Drive Axis Type: Belt
  • Bearing Type: Roller Wheel - Polyamide
  • Maximum Stroke Length: 6035 mm, 237 inch
  • Maximum Operating Speed: 5 m/sec, 200 inch/sec
  • Maximum Acceleration: 9.8 m/sec2, 386 inch/sec2
  • Maximum Thrust: FX: 808 N, FX: 182 lbs
  • Load Capacity: FZ: 400 to 3590 N, FZ: 3590 N
  • Repeatability: ± 0.10 mm (inline), 0.20 mm (parallel), ± 0.004 inch (inline), 0.008 inch (parallel)
  • Idler Unit Option: No
  • Additional Protection Included: None
  • Corrosion Resistance Included: n/a
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP00

Full Product Description

The ERV series of linear actuators expand on the ER family and bring an external bearing design, which spreads the bearing span and increases the overall load capacity. The ERV is an extremely rugged and industrially hardened linear actuator utilizing the same roller wheel technology as the industry leading HPLA and HLE products. The bearing wheels are pre-loaded to eliminate play in the system and strategically located along the carriage to evenly distribute load across the length of the carriage.                

ERV8 Belt Driven, Roller Wheel, Rodless Linear Actuator Features:
• Profile Width : 80mm
• Load capacities up to 3590 N
• Thrust force capacities up to 808 N
• Standard travel up to 6000mm (longer strokes available - consult factory)
• Velocity up to 5 m/s
• Positional repeatability of +/- 0.1mm
• External roller wheels for ease of maintenance and high loading capacities
• Rugged construction for heavy duty applications
• Timing belt and pulley drive mechanism for fast, accurate positioning

Related Documents

×
Products

687852
936514