Grommets | ParkerBR

Grommets | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Grommets

Grommets

Parker's Grommets are used in a wide range of applications where wires, hoses or components pass through structural members. Grommets protect components from damage due to rubbing, vibration, or abrasion.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRAĀ®, ParofluorĀ®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Various
  • Durometer: 45 to 90 Shore A

Full Product Description

Parker's Rubber Grommets are used in a wide range of applications where wires, hoses or components pass through structural members. Grommets protect components from damage due to rubbing, vibration, or abrasion. Utilizing Parker's wide range of materials and design expertise Parker's Grommets can withstand a wide range of environments.

Benefits:
• Design optimized to fit application needs
• Material selection to meet application requirements

Related Documents

Ɨ
Products

687852
687519