Non Return Valves - VB Series - Europe | ParkerBR

Non Return Valves - VB Series - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Non Return Valves - VB Series - Europe

Non Return Valves - VB Series - Europe

Aluminium bodied in-line non-return valve.

Technical Specifications

  • Function: Non Return Valve
  • Mounting Type: Inline
  • Port Connection: Female
  • Port Size: 1/8 inch, 1/4 inch, 1/2 inch
  • Port Type: BSPP
  • Pressure Rating: 0.1 to 10 bar
  • Operating Temperature: -20 to 70 °C
  • Body Material: Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)

Full Product Description

The VB series aluminium bodied non-return valves allow full flow in one direction only with a low initial operating pressure of 0.1 bar.

Markets
• Air and Gas
• Appliances
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Misc. Processing

Features/Benefits
• Aluminium bodies
• Long life
• Low opening pressure
• Full flow in one direction only

Applications
• General industry and mechanical engineering
• CNC machines
• Microwave devices, pump and compressor devices
• Pharmaceutical, chemical and medical technology (e.g. in autoclaves)
• Conveyor technology and the automotive industry (AdBlue applications)

Related Documents

×
Products

687852
A87859