Actuator Accessories - PRL Series Rod-lock | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Actuator Accessories - PRL Series Rod-lock

Actuator Accessories - PRL Series Rod-lock

PRL Series rod locks are used in applications where the locking of linear travel is required. They are commonly used in workholding applications and for locking tools and fixtures in the event of air pressure or electrical control failure.

Especificações técnicas

  • Séries do Produto: Pneumatic Cylinder Accessories
  • Diâmetro do orifício: n/a
  • Tecnologia: Pneumatics
  • Tipo de produto: Rod Lock
  • Diâmetro da haste: 12 to 32 mm
  • Força: 123 to 1894 lbf (holding force), 550 to 8425 N (holding force)
  • Tipo de porta: NPTF, BSPP
  • Pressão máxima de operação: 10 bar, 150 psi
  • Pressão de travamento: 4 bar (± 10%), 58 psi (± 10%)
  • Temperatura operacional: -20 to 80 °C, -4° to 176 °F

Descrição completa do produto

The PRL Series rod locks are used in applications where the locking of linear travel is required. They are commonly used in work holding applications and for locking tools and fixtures in the event of air pressure or electrical control failure.

Markets
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits
• Allows for safe restart of machine in emergency locking situations due to loss of air pressure or e-stop situations

Applications
• Clamping: Without an appropriate air signal to the rod lock pressure port, the rod lock clamps to the precision metric rod and prevents rod movement in the axial direction.
• Delatching: When 4 bar (58 psig) of air pressure is applied to the port, the rod lock releases and allows free movement of the rod. This will be required for installation.
• Locking Direction: The rod lock is designed specifically to prevent rod movement in the axial direction only. It is not recommended for locking rotary rod motion.
• Rod Material: The PRL rod lock is a precision locking device, therefore strict rod tolerances and rod material specifications are required to ensure safe and proper operation. Minimum requirements for the rod materia include a chrome plated surface finish of 10 microinches or less and a surface hardness of 52 Rc. Rod material may be ordered separately in custom lengths.
• Environment: The rod lock is recommended for use in dry, clean conditions. Please take precautions to prevent moisture from entering the pressure port or the exhaust port of the locking device.

Documentos relacionados

×
Produtos

687852
687577