The altair® O&G LSRT vCell filter provides good protection of key gas turbine assets along with a low pressure drop and high dust-holding capacity for long filter life.
The altair O&G LSRT vCell filter is made using fully potted, pleated panels to provide a complete seal and is mounted within an acrylonitrile butadiene styrene plastic frame. Protective grids incorporated on the downstream surface deliver robust performance, even in high under-pressure conditions that can be experienced in gas turbine applications. This filter has a filtration efficiency grade of F8 per EN779:2002, and an extended filtration surface area that ensures low pressure loss and high dust-holding capacity.
Features/Benefits:
• Low pressure loss helps increase power output and/or improves fuel efficiency
• High dust-holding capacity helps extend filter life and reduce costs
• Easy to install and change out to reduce downtime
• Easily disposable by incineration
Applications:
• Specifically designed for onshore oil and gas applications