WILDCATTER® CORRUGATED OILFIELD PETROLEUM TRANSPORT SUCTION HOSE | Product Series

Filtrar por

    Nenhum filtro selecionado

D.I da mangueira (in)

Cor

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
WILDCATTER® CORRUGATED OILFIELD PETROLEUM TRANSPORT SUCTION HOSE

WILDCATTER® CORRUGATED OILFIELD PETROLEUM TRANSPORT SUCTION HOSE OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Especificações técnicas

  • Temperatura mínima de operação: -40 °C, -40 °F
  • Material da capa: Nitrile
  • Mídia: Fuels - Check fuel type with our catalogue chart.
  • Especificações atendidas: n/a
  • Diâmetro interno: 1-1/2 to 6 inch, 38.1 to 152.4 mm
  • Cor da capa: Black, Red
  • Pressão máxima de operação: 8.6 to 10.3 bar, 0.9 to 1.0 MPa, 125 to 150 psi
  • Material do reforço da mangueira: Multiple Plies of Textile with Dual Wire Helix
  • Diâmetro externo: 2.06 to 6.75 inch, 52.4 to 171.5 mm
  • Aplicação: Fuel Transfer
  • Material do tubo interno da mangueira: Black, Nitrile
  • Estrutura de cobertura: Corrugated
  • Temperatura máxima de operação: 180 °F, 82 °C
  • Diâmetro nominal interno da mangueira: 40 to 150 mm
  • Peso: 0.79 to 4.30 lb/ft, 1.18 to 6.41 kg/m
  • Raio de curvatura mínimo: 4 to 18 inch, 10.2 to 45.7 mm
  • Classificação entre vácuo e pressão: 29 inch-Hg, 737 mm-Hg

Descrição completa do produto

Parker's Series Wildcatter Corrugated Oilfield Petroleum Transport Suction Hose provides excellent service across a wide variety of medium pressure, standard duty tank truck applications. The lightweight, corrugated construction provides crush resistance and kink resistance for unimpeded flow, additional flexibility for easy handling and resistance to abrasion and weathering for maximum performance.



The Wildcatter trade name indicates the product is designed and manufactured for premium service in oilfield applications. However, Wildcatter products may be used in other industries, markets and applications where the product meets the required performance criteria.



Markets:

• General Industrial

• Oilfield

• Oil & Gas

• Transportation



Features/Benefits:

• Tube: Black nitrile for fuel and oil resistance to 200°F.

• Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.

• Cover: Black or red nitrile for abrasion, heat, oil resistance and durability.



Applications:

• Biodiesel (to B100 in dedicated service)

• Brine

• Crude oil

• Diesel

• Ethanol

• Gasoline

• Mild chemicals

• Petroleum waste

• Sediments

• Sludge

• Slurries

• Water

• Oilfield equipment and service trucks

• Bulk depots and storage facilities

• Service trucks

• Transport tank trucks



Safety/Technical:

• Design Factor: 4:1

• Refer to CrimpSource® for current crimp specifications.



Warnings:

• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

• Do not use for oil or fuel transfer service in or on open water.



Documentos relacionados

×
Produtos D.I da mangueira (in) Cor
SWC316-6000 6 Black
SWC316R-1500 1-1/2 Red
SWC316R-6000 6 Red

687852
687583