016-88725-0 - Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V | Brazil

Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V | #016-88725-0

Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V | #016-88725-0

C4V06-5996B1


Especificaciones técnicas

  • Material de la junta: NBR
  • Tipo de accionamiento: Hydraulically
  • Tipo de operación: Pilot
  • Ratio de presión de apertura: 10:1
  • Conexión del puerto: NG25 / CETOP 08
  • Opciones: Standard
  • Presión de trabajo máxima: 350 bar
  • Tipo de montaje: Subplate
  • Índice de caudal máximo: 270 L/min
  • Peso: 4.6 kg
  • Serie del producto: Check Valve
  • Tamaño de la conexión: n/a
  • Tipo de conexión: ISO 5781
  • Dirección de flujo: A to B pressurization of X enables flow from B to A.
  • Material del cuerpo: Cast Iron
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -20 °C
  • Configuración: Hydraulic Pilot Operated
  • Presión de fisuración: 2.2 bar, 3.8 bar
  • Material de la junta: NBR
  • Tipo de accionamiento: Hydraulic Pressure

Información del artículo

The direct operated and hydraulically pilot operated check valves series C4V are proven components of Parker's check valve product range which ensure a leak-free blocking of the flow. The robust valves are almost universally applicable and provide numerous options.

Markets:
• Industrial

Features/Benefits:
• Versatile - useable for numerous applications
• Proven, robust design - ensures reliable operation
• Good price-performance ratio - fast return of investment
• Short delivery times - no warehousing necessary
• 3 sizes: NG10, NG25, NG32
• Leak-free seat type cartridge
• Max. pressure 350 bar
• Optionally with position control (pilot operated version)

Applications:
• Suitable for general hydraulic applications

Function C4V direct operated
Direct operated check valves C4V allow free flow from A to B. The counter direction is blocked. The C4V series are equipped with a leak-free seat type cartridge.

The pressure arising in port A lifts the poppet from the valve seat and releases the flow to B. In the counter direction, the spring and the pressure on top of the cartridge hold the poppet onto the seat and block the flow.

Function C4V pilot operated
Hydraulically pilot operated check valves series C4V also allow free flow from A to B, the counter-flow direction is blocked. When pressure is applied to control port X, the ring chamber flow from B to A is released. Up to four different pilot control ratios are available.

When no pressure is applied to the X-port, the flow from B to A is blocked, because the pressure in B is also in effect on top of the poppet. Pressurizing the X port relieves the area on top of the poppet to the drain port and allows flow from B to A. The seat design of the valve provides leak-free separation of port A and B in the closed position.

Hydraulically pilot operated valves with position control are available on request.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687478